NXOpen .NET Reference
12.0.0
|
datum feature symbol builder More...
Properties | |
unsafe NXOpen.Annotations.AssociatedObjectsBuilder | AssociatedObjects [get] |
Returns the datum feature associated object More... | |
Properties inherited from NXOpen.Annotations.DatumFeatureSymbolBuilder | |
unsafe NXOpen.Annotations.LeaderBuilder | Leader [get] |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation More... | |
unsafe string | Letter [get, set] |
Returns or sets the datum feature string More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the datum feature symbol origin More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the datum feature style More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Annotations.DatumFeatureSymbolBuilder | |
unsafe void | InheritFrom (NXOpen.Annotations.BaseDatum inheritTag) |
The datum feature symbol is inherited form the given datum feature symbol. More... | |
datum feature symbol builder
To create a new instance of this class, use NXOpen.Annotations.GdtDatumCollection.CreatePmiDatumFeatureSymbolBuilder
Created in NX6.0.0
|
get |
Returns the datum feature associated object
Created in NX6.0.0
License requirements: None.