NXOpen .NET Reference
12.0.0
|
Represents a Base Datum Feature Symbol Builder for all types of datum feature symbols More...
Public Member Functions | |
unsafe void | InheritFrom (NXOpen.Annotations.BaseDatum inheritTag) |
The datum feature symbol is inherited form the given datum feature symbol. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.LeaderBuilder | Leader [get] |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation More... | |
unsafe string | Letter [get, set] |
Returns or sets the datum feature string More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the datum feature symbol origin More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the datum feature style More... | |
Represents a Base Datum Feature Symbol Builder for all types of datum feature symbols
This is an abstract class, and cannot be instantiated.
Created in NX6.0.0
unsafe void NXOpen.Annotations.DatumFeatureSymbolBuilder.InheritFrom | ( | NXOpen.Annotations.BaseDatum | inheritTag | ) |
The datum feature symbol is inherited form the given datum feature symbol.
Created in NX8.5.0
License requirements: None.
inheritTag |
|
get |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the datum feature string
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
get |
Returns the datum feature symbol origin
Created in NX6.0.0
License requirements: None.
|
get |
Returns the datum feature style
Created in NX6.0.0
License requirements: None.