NXOpen .NET Reference
12.0.0
|
Represents datum data More...
Public Member Functions | |
unsafe NXOpen.Annotations.SimpleDraftingAidPreferences | GetSimpleDraftingAidPreferences () |
Returns the SimpleDraftingAidPreferences object More... | |
unsafe void | SetSimpleDraftingAidPreferences (NXOpen.Annotations.SimpleDraftingAidPreferences preferences) |
Sets the SimpleDraftingAidPreferences object More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe bool | AlwaysVertical [get, set] |
Returns or sets the flag indicating whether the datum is always vertical (without the stub) More... | |
unsafe bool | DrawX [get, set] |
Returns or sets the flag indicating whether to draw X, where the leader terminates More... | |
unsafe string | Label [get, set] |
Returns or sets the label More... | |
Represents datum data
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.SimpleDraftingAidPreferences NXOpen.Annotations.DatumData.GetSimpleDraftingAidPreferences | ( | ) |
Returns the SimpleDraftingAidPreferences object
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Annotations.DatumData.SetSimpleDraftingAidPreferences | ( | NXOpen.Annotations.SimpleDraftingAidPreferences | preferences | ) |
Sets the SimpleDraftingAidPreferences object
Created in NX4.0.0
License requirements: None.
preferences | New datum preferences |
|
getset |
Returns or sets the flag indicating whether the datum is always vertical (without the stub)
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether to draw X, where the leader terminates
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the label
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.