NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.OrdinateDimension builder More...
Public Types | |
enum | Types { SingleDimension, MultipleDimension } |
the type of dimension being created More... | |
Properties | |
unsafe NXOpen.Annotations.OrdinateMargin | ActiveHorizontalMargin [get, set] |
Returns or sets the active horizontal margin(defined or inferred) where horizontal dimension will be automatically placed. More... | |
unsafe NXOpen.Annotations.OrdinateMargin | ActiveVerticalMargin [get, set] |
Returns or sets the active vertical margin(defined or inferred) where horizontal dimension will be automatically placed. More... | |
unsafe bool | AllowDuplicates [get, set] |
Returns or sets the allow duplicates More... | |
unsafe NXOpen.Annotations.AppendedTextBuilder | AppendedText [get] |
Returns the appended text More... | |
unsafe NXOpen.SelectDisplayableObjectList | AutoAssociativities [get] |
Returns the auto ordinate associativities More... | |
unsafe NXOpen.Annotations.OrdinateBaselineBuilder | Baseline [get] |
Returns the baseline More... | |
unsafe NXOpen.Point3d | HorizontalInferredMarginLocation [get, set] |
Returns or sets the horizontal inferred margin location More... | |
unsafe NXOpen.SelectDisplayableObject | Inherit [get] |
Returns the inherit More... | |
unsafe NXOpen.SelectDisplayableObject | OrdinateOrigin [get] |
Returns the ordinate origin More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the origin More... | |
unsafe bool | RespositionExisting [get, set] |
Returns or sets the resposition existing More... | |
unsafe NXOpen.SelectDisplayableObject | SecondAssociativities [get] |
Returns the second associativities More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the style More... | |
unsafe NXOpen.Annotations.BaseOrdinateDimensionBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
unsafe NXOpen.Point3d | VerticalInferredMarginLocation [get, set] |
Returns or sets the vertical inferred margin location More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Annotations.OrdinateDimension builder
This is an abstract class and cannot be instantiated.
Created in NX9.0.0
|
getset |
Returns or sets the active horizontal margin(defined or inferred) where horizontal dimension will be automatically placed.
A margin can be created using NXOpen.Annotations.OrdinateMarginCollection . If a null reference (Nothing in Visual Basic), must set a HorizontalInferredMarginLocation which will be used to place dimension
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the active vertical margin(defined or inferred) where horizontal dimension will be automatically placed.
A margin can be created using NXOpen.Annotations.OrdinateMarginCollection . If a null reference (Nothing in Visual Basic), must set a VerticalInferredMarginLocation which will be used to place dimension
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the allow duplicates
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the appended text
Created in NX9.0.0
License requirements: None.
|
get |
Returns the auto ordinate associativities
Created in NX9.0.0
License requirements: None.
|
get |
Returns the baseline
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the horizontal inferred margin location
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the inherit
Created in NX9.0.0
License requirements: None.
|
get |
Returns the ordinate origin
Created in NX9.0.0
License requirements: None.
|
get |
Returns the origin
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the resposition existing
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the second associativities
Created in NX9.0.0
License requirements: None.
|
get |
Returns the style
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the vertical inferred margin location
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")