NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.OrdinateMargin More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.OrdinateMargin
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX4.0.0
unsafe NXOpen.Annotations.OrdinateMargin NXOpen.Annotations.OrdinateMarginCollection.AddMargin | ( | NXOpen.Annotations.OrdinateOriginDimension | ordinateOrigin, |
NXOpen.Annotations.OrdinateMargin | editMargin, | ||
double | offsetDistance | ||
) |
Adds an ordinate margin object
Created in NX5.0.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
ordinateOrigin | Ordinate origin dimension |
editMargin | existing margin |
offsetDistance | Margin offset distance |
unsafe NXOpen.Annotations.HorizontalOrdinateMargin NXOpen.Annotations.OrdinateMarginCollection.CreateHorizontalMargin | ( | NXOpen.Annotations.OrdinateOriginDimension | ordinateOrigin, |
NXOpen.Annotations.Associativity | associativity, | ||
double | offsetDistance | ||
) |
Creates a horizontal ordinate margin object
Created in NX4.0.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
ordinateOrigin | Ordinate origin dimension |
associativity | Associativity data for the ordinate margin |
offsetDistance | Margin offset distance |
unsafe NXOpen.Annotations.OrdinateMargin NXOpen.Annotations.OrdinateMarginCollection.CreateInferredMargin | ( | NXOpen.Annotations.OrdinateOriginDimension | ordinateOrigin, |
NXOpen.Point3d | origin, | ||
int | subtype | ||
) |
Creates an inferred ordinate margin object
Created in NX5.0.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
ordinateOrigin | Ordinate origin dimension |
origin | Margin point in dimension entity space |
subtype | Ordinate margin subtype |
unsafe NXOpen.Annotations.VerticalOrdinateMargin NXOpen.Annotations.OrdinateMarginCollection.CreateVerticalMargin | ( | NXOpen.Annotations.OrdinateOriginDimension | ordinateOrigin, |
NXOpen.Annotations.Associativity | associativity, | ||
double | offsetDistance | ||
) |
Creates a vertical ordinate margin object
Created in NX4.0.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
ordinateOrigin | Ordinate origin dimension |
associativity | Associativity data for the ordinate margin |
offsetDistance | Margin offset distance |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Annotations.OrdinateMargin [] NXOpen.Annotations.OrdinateMarginCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.OrdinateMargin objects.
|
get |
Returns the tag of this object.