NXOpen .NET Reference
12.0.0
|
Represents a vertical ordinate margin More...
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Public Member Functions inherited from NXOpen.Annotations.OrdinateMargin | |
unsafe void | DeleteMargin (NXOpen.Annotations.OrdinateOriginDimension ordinateOrigin) |
Deletes a defined ordinate margin object from the ordinate set. More... | |
unsafe void | MoveMargin (double offset) |
Moves an ordinate margin object by specifying a new offset from the margin origin. More... | |
unsafe void | RedefineMargin (NXOpen.Annotations.OrdinateOriginDimension ordinateOrigin, NXOpen.Annotations.Associativity associativity) |
Redefines an ordinate margin object by specifying a new associativity. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents a vertical ordinate margin
Created in NX4.0.0