NXOpen .NET Reference
12.0.0
|
Represents an associativity object. More...
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe double | Angle [get, set] |
Returns or sets the angle. More... | |
unsafe NXOpen.Point3d | FirstDefinitionPoint [get, set] |
Returns or sets the first definition point. More... | |
unsafe NXOpen.NXObject | FirstObject [get, set] |
Returns or sets the first associativity object More... | |
unsafe NXOpen.Annotations.AssociativityLineOption | LineOption [get, set] |
Returns or sets the line option More... | |
unsafe NXOpen.View | ObjectView [get, set] |
Returns or sets the object view. More... | |
unsafe NXOpen.Point3d | PickPoint [get, set] |
Returns or sets the pick point More... | |
unsafe NXOpen.Annotations.AssociativityPointOption | PointOption [get, set] |
Returns or sets the point option More... | |
unsafe NXOpen.Point3d | SecondDefinitionPoint [get, set] |
Returns or sets the second definition point. More... | |
unsafe NXOpen.NXObject | SecondObject [get, set] |
Returns or sets the second associativity object, if the annotation is associated to an intersection point. More... | |
Represents an associativity object.
The associativity object describes how an annotation is attached to geometry. The associativities are specified at indices starting with 1. In most cases, the index corresponds to the order in which objects are selected to create an annotation. So, the associativity at index 1 specifies first object selectd, the associativity at index 2 specifies second object selected and so on...
Dimensions can only have associativities at indices {1, 2, 3}. Please note the following special cases for the dimension associativities -
1. For ordinate dimensions NXOpen.Annotations.OrdinateDimension , the associativity at index 1 stores the ordinate origin data.
2. The associativity at index 3 stores the following -
A. Fold location for the folded radius dimension
B. Margin data for the ordinate dimensions
3. Set the associativities at index 1 when creating chain and baseline dimensions. The associativity at index 2 and 3 are ignored.
To create a new instance of this class, use NXOpen.Annotations.AnnotationManager.NewAssociativity
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the angle.
Required for following line option - NXOpen.Annotations.AssociativityLineOption.Angle
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the first definition point.
Required for following line options - NXOpen.Annotations.AssociativityLineOption.PointVector
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the first associativity object
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the line option
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the object view.
Both the associativity objects must have the same view.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the pick point
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the point option
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the second definition point.
Required for following line options - NXOpen.Annotations.AssociativityLineOption.PointVector
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the second associativity object, if the annotation is associated to an intersection point.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.