NXOpen .NET Reference
12.0.0
|
Represents a builder for an ordinate baseline More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ActivateBaseline [get, set] |
Returns or sets the activate baseline More... | |
unsafe bool | ActivatePerpendicular [get, set] |
Returns or sets the activate perpendicular More... | |
unsafe NXOpen.Direction | BaselineVector [get, set] |
Returns or sets the baseline vector More... | |
unsafe bool | IsBaselineDirectionReversed [get, set] |
Returns or sets a flag indicating if the positive measurement direction for the baseline is reversed More... | |
unsafe bool | IsPerpendicularBaselineDirectionReversed [get, set] |
Returns or sets a flag indicating if the positive measurement direction for the perpendicular baseline is reversed More... | |
Represents a builder for an ordinate baseline
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0
unsafe bool NXOpen.Annotations.OrdinateBaselineBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the activate baseline
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the activate perpendicular
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the baseline vector
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets a flag indicating if the positive measurement direction for the baseline is reversed
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets a flag indicating if the positive measurement direction for the perpendicular baseline is reversed
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")