NX Open C++ Reference Guide
|
Provides classes and interfaces for Weld. More...
Classes | |
class | AutoPoint |
This class will automatically create weld points from selected components To create or edit an instance of this class, use NXOpen::Weld::AutoPointBuilder Created in NX6.0.0. More... | |
class | AutoPointBuilder |
Represents a NXOpen::Weld::AutoPointBuilder builder To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateAutoPointBuilder Default values. More... | |
class | AutoWeldSymbolsBuilder |
Represents a NXOpen::Weld::AutoWeldSymbolsBuilder builder To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateAutoWeldSymbolsBuilder Created in NX8.0.0. More... | |
class | CharacteristicsBuilder |
This builder allows you to define the attribute values to be set on the output of the weld feature. More... | |
class | CharacteristicsSelectionBuilder |
This builder allows you to define the attribute values to be set on the output of the weld feature. More... | |
class | CharacteristicsValueBuilder |
The object containing the information about the attribute to be placed on the output of the weld feature. More... | |
class | CompoundWeld |
Represents a compound weld feature. More... | |
class | CompoundWeldBuilder |
Represents a NXOpen::Weld::CompoundWeld builder. More... | |
class | ConnectedFaceFinderBuilder |
Represents a builder to run the Connected Face Finder operation. More... | |
class | ConnectionFinderBuilder |
Represents a builder to display, manage, delete, and allow the user to reparent face information for the weld objects. More... | |
class | CustomManager |
Represents weld interface to customize the creation of welding joint features. More... | |
class | DatumCommonBuilder |
Used to create or edit a NXOpen::Weld::DatumSurface or NXOpen::Weld::DatumPin feature. More... | |
class | DatumIconBuilder |
Represents a NXOpen::Weld::DatumIconBuilder class used to control the part navigator icon for Datum Pin and Surface Locators. More... | |
class | DatumPin |
Represents a Weld Datum Pin feature To create or edit an instance of this class, use NXOpen::Weld::DatumPinBuilder Created in NX8.5.0. More... | |
class | DatumPinBuilder |
Used to create or edit a NXOpen::Weld::DatumPin feature. More... | |
class | DatumSurface |
Represents a Weld Datum Surface feature To create or edit an instance of this class, use NXOpen::Weld::DatumSurfaceBuilder Created in NX8.5.0. More... | |
class | DatumSurfaceBuilder |
Used to create or edit a NXOpen::Weld::DatumSurface feature. More... | |
class | EasyPatternBuilder |
Represents the easy pattern builder. More... | |
class | EdgePrep |
Represents a Weld Edge Prep feature To create or edit an instance of this class, use NXOpen::Weld::EdgePrepBuilder Created in NX8.0.0. More... | |
class | EdgePrepBuilder |
A builder used to create or edit a NXOpen::Weld::EdgePrep feature. More... | |
class | EdgePrepValuesBuilder |
Used to view or edit the values used to define the welding joint and edge preparation. More... | |
class | ExportWeldBuilder |
Represents a ExportWeldBuilder class To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateExportWeldBuilder Default values. More... | |
class | ExportWeldJointBuilder |
Represents exporting weld joints. More... | |
class | Extract |
Represents a Linked Feature created in the Weld Assistant. More... | |
class | Fill |
Represents a Weld Fill feature To create or edit an instance of this class, use NXOpen::Weld::WeldFillBuilder Created in NX7.5.0. More... | |
class | Fillet |
Represents a Weld Fillet Feature. More... | |
class | FilletBuilder |
Represents a NXOpen::Weld::Fillet builder. More... | |
class | Groove |
Represents a WeldGroove feature. More... | |
class | GrooveBuilder |
Represents a Groove Weld feature To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateWeldGrooveBuilder Created in NX5.0.0. More... | |
class | InformationBuilder |
This class is used by "Fabrication Information" to output fabrication objects information. More... | |
class | JointExitBuilder |
Used to set custom edge preparation parameters of a NXOpen::Weld::WeldJoint feaure. More... | |
class | JointItemBuilder |
Used to create or edit a Weld::WeldJoint feature. More... | |
class | JointItemBuilderList |
Represents a list of objects. More... | |
class | Jointmark |
Represents a Weld Jointmark Feature. More... | |
class | JointmarkBuilder |
Represents a NXOpen::Weld::Jointmark builder To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateJointmarkBuilder Default values. More... | |
class | JointmarkFaceSetsBuilder |
Used to create or edit a set of faces for Jointmark To create a new instance of this class, use NXOpen::Weld::JointmarkBuilder::NewFaceSets Created in NX9.0.0. More... | |
class | JointmarkFaceSetsBuilderList |
Represents a list of objects. More... | |
class | JointmarkGuideBuilder |
Used to create or edit a guide curve for Jointmark. More... | |
class | JointmarkGuideBuilderList |
Represents a list of objects. More... | |
class | JointmarkPointsBuilder |
Used to create or edit a point in the list of points for Jointmark To create a new instance of this class, use NXOpen::Weld::JointmarkBuilder::NewPoints Created in NX9.0.0. More... | |
class | JointmarkPointsBuilderList |
Represents a list of objects. More... | |
struct | LogInfo |
Represents entity and its log message Created in NX7.5.0. More... | |
class | PlugSlot |
create a PlugSlot feature for Weld To create or edit an instance of this class, use NXOpen::Weld::PlugSlotBuilder Created in NX8.0.0. More... | |
class | PlugSlotBuilder |
Represents a NXOpen::Weld::PlugSlot builder To create a new instance of this class, use NXOpen::Weld::WeldManager::CreatePlugSlotBuilder Default values. More... | |
class | PointMark |
Represents a Weld PointMark Feature. More... | |
class | PointMarkBuilder |
Used to create or edit a NXOpen::Weld::PointMark feature. More... | |
class | PointMarkPoint |
Represents a Weld.PointMarkPoint Feature. More... | |
class | PointMarkPointBuilder |
Used to create or edit a point in the list of points for Jointmark To create a new instance of this class, use NXOpen::Weld::PointMarkBuilder::NewPointsOverride Created in NX10.0.0. More... | |
class | SelectDatumPin |
Represents a single object selection. More... | |
class | SelectDatumSurface |
Represents a single object selection. More... | |
class | StructureWeldBuilder |
This class is used to create or edit the information shared among all Structure Weld builders. More... | |
class | SurfaceWeld |
Represents a surface weld feature To create or edit an instance of this class, use NXOpen::Weld::SurfaceWeldBuilder Created in NX9.0.0. More... | |
class | SurfaceWeldBuilder |
Use to create or edit a NXOpen::Weld::SurfaceWeld feature. More... | |
class | UserDefinedWeld |
Represents a User Defined Weld feature. More... | |
class | UserDefinedWeldBuilder |
Represents a NXOpen::Weld::UserDefinedWeldBuilder builder. More... | |
class | WeldAdvisorBuilder |
Represents a weld advisor test To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateWeldAdvisorBuilder Created in NX7.5.0. More... | |
class | WeldBead |
Represents a Weld Bead feature To create or edit an instance of this class, use NXOpen::Weld::WeldBeadBuilder Created in NX7.5.0. More... | |
class | WeldBeadBuilder |
Used to create or edit a NXOpen::Weld::WeldBead feature. More... | |
class | WeldBeadPathBuilder |
Represents the path the bead shape will be swept along. More... | |
class | WeldBeadPathBuilderList |
Represents a list of objects. More... | |
class | WeldBeadSizeBuilder |
This builder is used to define the bead shape. More... | |
class | WeldBeadSizeBuilderList |
Represents a list of objects. More... | |
class | WeldCpdUtils |
Provides methods for access a WeldCpdUtils class object in NX. More... | |
class | WeldFillBuilder |
A builder used to create or edit a NXOpen::Weld::Fill feature. More... | |
class | WeldFillStripBuilder |
A builder used to create or edit a single strip of the NXOpen::Weld::WeldFillBuilder . More... | |
class | WeldFillStripBuilderList |
Represents a list of objects. More... | |
class | WeldGroove |
Represents a Weld Groove Feature To create or edit an instance of this class, use NXOpen::Weld::WeldGrooveBuilder Created in NX9.0.0. More... | |
class | WeldGrooveBuilder |
Represents a NXOpen::Weld::WeldGroove builder To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateWeldGroove1Builder Default values. More... | |
class | WeldImportBuilder |
Creates Weld features by reading a csv file To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateImportBuilder Created in NX7.5.1. More... | |
class | WeldJoint |
Represents a weld joint feature To create or edit an instance of this class, use NXOpen::Weld::WeldJointBuilder Created in NX8.0.0. More... | |
class | WeldJointBuilder |
Used to create or edit a NXOpen::Weld::WeldJoint feature. More... | |
class | WeldLabelBuilder |
Create weld labels for multiple welds and BIW locators, this builder's Commit can produce more than one object, the GetCommittedObjects can be used to get the objects and the order of GetCommittedObject's output array is stable. More... | |
class | WeldManager |
Manages weld features and assistant tools. More... | |
class | WeldObjectBuilder |
Represents a NXOpen::Weld::WeldObjectBuilder class used to collect welding objects created or edited from a command. More... | |
class | WeldPmiBuilder |
Create PMI symbols for multiple structure welds, this builder's Commit can produce more than one object, the GetCommittedObjects can be used to get the objects and the order of GetCommittedObject's output array is stable. More... | |
class | WeldPoint |
Represents a WeldPoint feature. More... | |
class | WeldPointBuilder |
Represents a Spot Weld feature To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateWeldPointBuilder Default values. More... | |
class | WeldPointExitBuilder |
Represents a NXOpen::Weld::WeldPointExitBuilder class used to pass welding object from the Weld Point command to a user callback. More... | |
class | WeldPreferenceBuilder |
Represents a NXOpen::Weld::WeldPreferenceBuilder builder To create a new instance of this class, use NXOpen::Weld::WeldManager::CreatePreferenceBuilder Default values. More... | |
Provides classes and interfaces for Weld.
the type of checker
the customer default value types
the feature set types
Groove Weld Section type.
the group id color indexes
Settings locating spot welds using guide curves/edges.
Settings for method.
Settings for prepare edges.
Settings spacing method type.