NX Open C++ Reference Guide
|
Represents a NXOpen::Weld::WeldObjectBuilder class used to collect welding objects created or edited from a command. More...
Classes | |
struct | FeatureInfo |
Structure used to identify if each feature is newly created or edited. More... | |
Public Types | |
enum | CommandName { CommandNameNone, CommandNameGroove, CommandNameFillet, CommandNameUserDefined, CommandNameWeldPoint, CommandNameBead, CommandNameFill, CommandNameImportCsv, CommandNameEasySpot, CommandNameDatumLocator, CommandNameMeasurementLocator, CommandNameEasyMeasurementPattern, CommandNamePlugSlot, CommandNameJoint, CommandNameDatumSurface, CommandNameDatumPin, CommandNameSurfaceWeld, CommandNameCompound, CommandNameWeldAttribute, CommandNameJointDefinition, CommandNameJointmark, CommandNameWeldPointWizard } |
Commands that a callback will be invoked after dialog completion. More... | |
Public Member Functions | |
NXOpen::Weld::WeldObjectBuilder::CommandName | CommandUsed () |
Returns the command name that was last used to create or modify features Created in NX8.0.1. More... | |
void | GetFeatureInformation (std::vector< NXOpen::Weld::WeldObjectBuilder::FeatureInfo > &features) |
Gets the created and modifed features Created in NX8.0.1. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Weld::WeldObjectBuilder class used to collect welding objects created or edited from a command.
Created in NX8.0.1.
Commands that a callback will be invoked after dialog completion.
NXOpen::Weld::WeldObjectBuilder::CommandName NXOpen::Weld::WeldObjectBuilder::CommandUsed | ( | ) |
Returns the command name that was last used to create or modify features
Created in NX8.0.1.
License requirements : ugweld ("UG WELD")
void NXOpen::Weld::WeldObjectBuilder::GetFeatureInformation | ( | std::vector< NXOpen::Weld::WeldObjectBuilder::FeatureInfo > & | features | ) |
Gets the created and modifed features
Created in NX8.0.1.
License requirements : ugweld ("UG WELD")
features | features created or edited |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.