NX Open C++ Reference Guide
|
Used to create or edit a guide curve for Jointmark. More...
Public Types | |
enum | Location { LocationCenterLine, LocationOffsetFromEdge, LocationExistingCurve } |
The type of guide curve. More... | |
enum | SpaceMethod { SpaceMethodArcLength, SpaceMethodParallelXPlane, SpaceMethodParallelYPlane, SpaceMethodParallelZPlane } |
Options for Spacing Method. More... | |
enum | SpaceOption { SpaceOptionDistance, SpaceOptionNumber } |
Spacing Option. More... | |
Public Member Functions | |
void | CreateGuideCurves () |
Creates the guide curves. More... | |
NXOpen::GeometricUtilities::OnPathDimensionBuilder * | EndDistance () |
Returns the end distance. More... | |
bool | ExtendOffset () |
Returns the extend offset. More... | |
void | GetGuideCurves (std::vector< NXOpen::ICurve * > &guideCurves, std::vector< NXOpen::NXObject * > &instanceGuideCurves) |
Gets the created curves curves. More... | |
NXOpen::Section * | GuideCurve () |
Returns the guide curve. More... | |
NXOpen::Weld::JointmarkGuideBuilder::Location | LocationOption () |
Returns the location option. More... | |
int | NumberOfPoints () |
Returns the number to determine the points along the guide curve. More... | |
NXOpen::Expression * | OffsetDistance () |
Returns the offset distance. More... | |
bool | ReverseDirection () |
Returns the reversal status of Guide Curve direction. More... | |
NXOpen::Section * | Section1 () |
Returns the first section used in Centerline. More... | |
NXOpen::Section * | Section2 () |
Returns the second section used in Centerline. More... | |
NXOpen::Section * | Section3 () |
Returns the third section used in Offset from Edge. More... | |
NXOpen::Section * | Section4 () |
Returns the fourth section used in Existing Curve. More... | |
void | SetExtendOffset (bool extendOffset) |
Sets the extend offset. More... | |
void | SetGuideCurve (NXOpen::Section *guide) |
Sets the guide curve. More... | |
void | SetLocationOption (NXOpen::Weld::JointmarkGuideBuilder::Location locationOption) |
Sets the location option. More... | |
void | SetNumberOfPoints (int number) |
Sets the number to determine the points along the guide curve. More... | |
void | SetReverseDirection (bool reverse) |
Sets the reversal status of Guide Curve direction. More... | |
void | SetSpacingMethod (NXOpen::Weld::JointmarkGuideBuilder::SpaceMethod spacingMethod) |
Sets the spacing method. More... | |
void | SetSpacingOption (NXOpen::Weld::JointmarkGuideBuilder::SpaceOption spacingOption) |
Sets the spacing option. More... | |
NXOpen::Expression * | Spacing () |
Returns the spacing to determine the points along the guide curve. More... | |
NXOpen::Weld::JointmarkGuideBuilder::SpaceMethod | SpacingMethod () |
Returns the spacing method. More... | |
NXOpen::Weld::JointmarkGuideBuilder::SpaceOption | SpacingOption () |
Returns the spacing option. More... | |
NXOpen::GeometricUtilities::OnPathDimensionBuilder * | StartDistance () |
Returns the start distance. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Used to create or edit a guide curve for Jointmark.
To create a new instance of this class, use NXOpen::Weld::JointmarkBuilder::NewGuide
Created in NX9.0.0.
void NXOpen::Weld::JointmarkGuideBuilder::CreateGuideCurves | ( | ) |
Creates the guide curves.
Created in NX9.0.1.
License requirements : ugweld ("UG WELD")
NXOpen::GeometricUtilities::OnPathDimensionBuilder* NXOpen::Weld::JointmarkGuideBuilder::EndDistance | ( | ) |
Returns the end distance.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
bool NXOpen::Weld::JointmarkGuideBuilder::ExtendOffset | ( | ) |
Returns the extend offset.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
void NXOpen::Weld::JointmarkGuideBuilder::GetGuideCurves | ( | std::vector< NXOpen::ICurve * > & | guideCurves, |
std::vector< NXOpen::NXObject * > & | instanceGuideCurves | ||
) |
Gets the created curves curves.
The guide curves need to exist before calling this, or nothing will be returned.
Created in NX9.0.1.
License requirements : ugweld ("UG WELD")
guideCurves | The array of curves. |
instanceGuideCurves | The array of component curve instances. If there is not an assembly, then this will match the prototype curve. |
NXOpen::Section* NXOpen::Weld::JointmarkGuideBuilder::GuideCurve | ( | ) |
Returns the guide curve.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Weld::JointmarkGuideBuilder::Location NXOpen::Weld::JointmarkGuideBuilder::LocationOption | ( | ) |
Returns the location option.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
int NXOpen::Weld::JointmarkGuideBuilder::NumberOfPoints | ( | ) |
Returns the number to determine the points along the guide curve.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Expression* NXOpen::Weld::JointmarkGuideBuilder::OffsetDistance | ( | ) |
Returns the offset distance.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
bool NXOpen::Weld::JointmarkGuideBuilder::ReverseDirection | ( | ) |
Returns the reversal status of Guide Curve direction.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Section* NXOpen::Weld::JointmarkGuideBuilder::Section1 | ( | ) |
Returns the first section used in Centerline.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Section* NXOpen::Weld::JointmarkGuideBuilder::Section2 | ( | ) |
Returns the second section used in Centerline.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Section* NXOpen::Weld::JointmarkGuideBuilder::Section3 | ( | ) |
Returns the third section used in Offset from Edge.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Section* NXOpen::Weld::JointmarkGuideBuilder::Section4 | ( | ) |
Returns the fourth section used in Existing Curve.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
void NXOpen::Weld::JointmarkGuideBuilder::SetExtendOffset | ( | bool | extendOffset | ) |
Sets the extend offset.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
extendOffset | extendoffset |
void NXOpen::Weld::JointmarkGuideBuilder::SetGuideCurve | ( | NXOpen::Section * | guide | ) |
Sets the guide curve.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
guide | guide |
void NXOpen::Weld::JointmarkGuideBuilder::SetLocationOption | ( | NXOpen::Weld::JointmarkGuideBuilder::Location | locationOption | ) |
Sets the location option.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
locationOption | locationoption |
void NXOpen::Weld::JointmarkGuideBuilder::SetNumberOfPoints | ( | int | number | ) |
Sets the number to determine the points along the guide curve.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
number | number |
void NXOpen::Weld::JointmarkGuideBuilder::SetReverseDirection | ( | bool | reverse | ) |
Sets the reversal status of Guide Curve direction.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
reverse | reverse |
void NXOpen::Weld::JointmarkGuideBuilder::SetSpacingMethod | ( | NXOpen::Weld::JointmarkGuideBuilder::SpaceMethod | spacingMethod | ) |
Sets the spacing method.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
spacingMethod | spacingmethod |
void NXOpen::Weld::JointmarkGuideBuilder::SetSpacingOption | ( | NXOpen::Weld::JointmarkGuideBuilder::SpaceOption | spacingOption | ) |
Sets the spacing option.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
spacingOption | spacingoption |
NXOpen::Expression* NXOpen::Weld::JointmarkGuideBuilder::Spacing | ( | ) |
Returns the spacing to determine the points along the guide curve.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Weld::JointmarkGuideBuilder::SpaceMethod NXOpen::Weld::JointmarkGuideBuilder::SpacingMethod | ( | ) |
Returns the spacing method.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Weld::JointmarkGuideBuilder::SpaceOption NXOpen::Weld::JointmarkGuideBuilder::SpacingOption | ( | ) |
Returns the spacing option.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::GeometricUtilities::OnPathDimensionBuilder* NXOpen::Weld::JointmarkGuideBuilder::StartDistance | ( | ) |
Returns the start distance.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.