NX Open C++ Reference Guide
|
Represents a NXOpen::Weld::Jointmark builder
To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateJointmarkBuilder
Default values.
More...
Public Types | |
enum | ConnectedPanelTypes { ConnectedPanelTypesTwo, ConnectedPanelTypesThree, ConnectedPanelTypesFour } |
The type of sheets to create. More... | |
enum | Method { MethodGuideCurve, MethodMirror, MethodPoints, MethodTranslate, MethodExistingPoints } |
The type of construction method for creating Jointmark. More... | |
enum | OrientationMethodTypes { OrientationMethodTypesSurfaceNormal, OrientationMethodTypesCoordinateSystem } |
The type of orientation method for defining the default coordinate system. More... | |
enum | ReferenceSheetTypes { ReferenceSheetTypesOverlap, ReferenceSheetTypesTop } |
The type of sheets to create. More... | |
Public Member Functions | |
void | AppendPoints (bool mode, NXOpen::Curve *curve) |
Creates a list of points on the overlap sheet. More... | |
bool | Associativity () |
Returns the automatic update option also known as associativity. More... | |
NXOpen::Weld::CharacteristicsBuilder * | Characteristics () |
Returns the characteristics Created in NX9.0.0. More... | |
NXOpen::Weld::JointmarkBuilder::ConnectedPanelTypes | ConnectedPanelType () |
Returns the number of connected panels at a point. More... | |
bool | ConnectPart () |
Returns the option of connecting only one part. More... | |
NXOpen::Weld::JointmarkBuilder::Method | ConstructionMethod () |
Returns the construction method for creating Jointmark Created in NX9.0.0. More... | |
void | CreateReferenceData () |
Create a temporary overlap or top sheet and guide curve. More... | |
bool | CreateSingleFeatures () |
Returns the control option to determine if individual features should be created. More... | |
NXOpen::Curve * | CreateSymbolCurve (const NXString &path, const NXString &name) |
Create curve From PMI symbol. More... | |
NXOpen::Curve * | CreateSymbolCurve (const char *path, const char *name) |
Create curve From PMI symbol. More... | |
void | DeleteReferenceData () |
Delete temporary overlap or top sheet feature. More... | |
double | DistanceTolerance () |
Returns the distance tolerance Created in NX9.0.0. More... | |
NXOpen::Weld::JointmarkFaceSetsBuilderList * | FaceSetsList () |
Returns the list of face sets Created in NX9.0.0. More... | |
NXOpen::CoordinateSystem * | FixedCsys () |
Returns the fixed csys that overrides the default Csys orientation. More... | |
NXOpen::Features::Feature * | GetReferenceSheet () |
Returns the Reference Sheet feature. More... | |
void | GetSelectedReferences (std::vector< NXOpen::NXObject * > &references) |
Gets the selected points, or point features, references. More... | |
void | GetSheetEdges (std::vector< NXOpen::Edge * > &edges) |
Edges of created sheet Created in NX9.0.0. More... | |
NXOpen::Weld::JointmarkGuideBuilderList * | GuideCurvesList () |
Returns the list of guide curves Created in NX9.0.0. More... | |
void | MapFeaturesToPoints () |
Maps the selected reuse features to the new preview point locations. More... | |
NXOpen::Weld::JointmarkFaceSetsBuilder * | NewFaceSets () |
Creates a NXOpen::Weld::JointmarkFaceSetsBuilder object. More... | |
NXOpen::Weld::JointmarkGuideBuilder * | NewGuide () |
Creates a NXOpen::Weld::JointmarkGuideBuilder object. More... | |
NXOpen::Weld::JointmarkPointsBuilder * | NewPoints () |
Creates a NXOpen::Weld::JointmarkPointsBuilder object. More... | |
NXOpen::Weld::JointmarkBuilder::OrientationMethodTypes | OrientationMethod () |
Returns the orientation method for defining a csys Created in NX10.0.0. More... | |
NXOpen::Plane * | Plane () |
Returns the plane used for mirror Created in NX9.0.0. More... | |
NXOpen::Weld::JointmarkPointsBuilderList * | PointList () |
Returns the list of points Created in NX9.0.0. More... | |
void | RediscoverFaces () |
Use the Weld Assistant Connected Face Finder command to rediscover faces based on the current feature point positions. More... | |
NXOpen::Weld::JointmarkBuilder::ReferenceSheetTypes | ReferenceSheetType () |
Returns the type of reference sheet Created in NX9.0.0. More... | |
NXOpen::Features::SelectFeatureList * | ReuseFeatures () |
Returns the selected reuse features Created in NX10.0.0. More... | |
NXOpen::SelectTaggedObjectList * | SelectMirrorObject () |
Returns the selected objects for mirror. More... | |
NXOpen::SelectPointList * | SelectPointsObject () |
Returns the selected objects for Points Created in NX9.0.0. More... | |
NXOpen::SelectTaggedObjectList * | SelectTranslateObject () |
Returns the selected objects to translate. More... | |
void | SetAssociativity (bool associativity) |
Sets the automatic update option also known as associativity. More... | |
void | SetConnectedPanelType (NXOpen::Weld::JointmarkBuilder::ConnectedPanelTypes method) |
Sets the number of connected panels at a point. More... | |
void | SetConnectPart (bool connectPart) |
Sets the option of connecting only one part. More... | |
void | SetConstructionMethod (NXOpen::Weld::JointmarkBuilder::Method method) |
Sets the construction method for creating Jointmark Created in NX9.0.0. More... | |
void | SetCreateSingleFeatures (bool createSingleFeatures) |
Sets the control option to determine if individual features should be created. More... | |
void | SetDisplayCsys (bool status) |
Indicates whether the csys should be displayed on creation Created in NX10.0.0. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets the distance tolerance Created in NX9.0.0. More... | |
void | SetFixedCsys (NXOpen::CoordinateSystem *fixedCsys) |
Sets the fixed csys that overrides the default Csys orientation. More... | |
void | SetOrientationMethod (NXOpen::Weld::JointmarkBuilder::OrientationMethodTypes orientationMethod) |
Sets the orientation method for defining a csys Created in NX10.0.0. More... | |
void | SetPlane (NXOpen::Plane *plane) |
Sets the plane used for mirror Created in NX9.0.0. More... | |
void | SetReferenceSheetType (NXOpen::Weld::JointmarkBuilder::ReferenceSheetTypes refSheet) |
Sets the type of reference sheet Created in NX9.0.0. More... | |
void | SetShowThruState (bool status) |
Indicates whether the output objects should show thru on creation Created in NX10.0.0. More... | |
void | SetShowWorkCsys (bool showWorkCsys) |
Sets the option to control if the work coordinate system should be showing. More... | |
void | SetTranslateCsys (NXOpen::CoordinateSystem *csys) |
Sets the coordinate system that defines the translate offset directions. More... | |
void | SetVector (NXOpen::Direction *vector) |
Sets the vector which points to Y axis Created in NX9.0.0. More... | |
bool | ShowWorkCsys () |
Returns the option to control if the work coordinate system should be showing. More... | |
NXOpen::CoordinateSystem * | TranslateCsys () |
Returns the coordinate system that defines the translate offset directions. More... | |
NXOpen::Expression * | TranslateX () |
Returns the expression containing the value of the x translation distance. More... | |
NXOpen::Expression * | TranslateY () |
Returns the expression containing the value of the y translation distance. More... | |
NXOpen::Expression * | TranslateZ () |
Returns the expression containing the value of the z translation distance. More... | |
void | UpdateFeatures () |
Updates all the items on the points list based on the construction method and related inputs. More... | |
NXOpen::Features::Feature * | UpdateReferenceSheet (bool facesModified) |
Prepares a Reference Sheet for placing Jointmark features. More... | |
NXOpen::Direction * | Vector () |
Returns the vector which points to Y axis Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Weld::Jointmark builder
To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateJointmarkBuilder
Default values.
Property | Value |
---|---|
Associativity |
1 |
ConnectPart |
0 |
ConstructionMethod |
GuideCurve |
CreateSingleFeatures |
0 |
DistanceTolerance |
0.0254 |
OrientationMethod |
SurfaceNormal |
ReferenceSheetType |
Overlap |
ShowWorkCsys |
1 |
Created in NX9.0.0.
The type of construction method for creating Jointmark.
Enumerator | |
---|---|
MethodGuideCurve |
Guide Curve. |
MethodMirror |
Mirror. |
MethodPoints |
Points. |
MethodTranslate |
Translate. |
MethodExistingPoints |
Existing Points. Only allowed for NXOpen::Weld::PointMark class. |
void NXOpen::Weld::JointmarkBuilder::AppendPoints | ( | bool | mode, |
NXOpen::Curve * | curve | ||
) |
Creates a list of points on the overlap sheet.
In addition, a curve selected by the user will be placed at these points.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
mode | Create or Edit |
curve | Curve to place at these points |
bool NXOpen::Weld::JointmarkBuilder::Associativity | ( | ) |
Returns the automatic update option also known as associativity.
If true, the curve representing the Jointmark feature will change its location if the guide curve is updated
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Weld::CharacteristicsBuilder* NXOpen::Weld::JointmarkBuilder::Characteristics | ( | ) |
Returns the characteristics
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Weld::JointmarkBuilder::ConnectedPanelTypes NXOpen::Weld::JointmarkBuilder::ConnectedPanelType | ( | ) |
Returns the number of connected panels at a point.
This is used when the construction method is Existing Points
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
bool NXOpen::Weld::JointmarkBuilder::ConnectPart | ( | ) |
Returns the option of connecting only one part.
If true, Jointmark feature is created on a single component.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Weld::JointmarkBuilder::Method NXOpen::Weld::JointmarkBuilder::ConstructionMethod | ( | ) |
Returns the construction method for creating Jointmark
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
void NXOpen::Weld::JointmarkBuilder::CreateReferenceData | ( | ) |
Create a temporary overlap or top sheet and guide curve.
Use with independent NXOpen::Weld::PointMarkPoint features.
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
bool NXOpen::Weld::JointmarkBuilder::CreateSingleFeatures | ( | ) |
Returns the control option to determine if individual features should be created.
Only allowed for NXOpen::Weld::PointMark class.
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Curve* NXOpen::Weld::JointmarkBuilder::CreateSymbolCurve | ( | const NXString & | path, |
const NXString & | name | ||
) |
Create curve From PMI symbol.
path | Symbol path NOTE: The full Unicode character set is not supported for this parameter. |
name | Symbol id NOTE: The full Unicode character set is not supported for this parameter. |
NXOpen::Curve* NXOpen::Weld::JointmarkBuilder::CreateSymbolCurve | ( | const char * | path, |
const char * | name | ||
) |
Create curve From PMI symbol.
path | Symbol path NOTE: The full Unicode character set is not supported for this parameter. |
name | Symbol id NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Weld::JointmarkBuilder::DeleteReferenceData | ( | ) |
Delete temporary overlap or top sheet feature.
Use with independent NXOpen::Weld::PointMarkPoint features.
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
double NXOpen::Weld::JointmarkBuilder::DistanceTolerance | ( | ) |
Returns the distance tolerance
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Weld::JointmarkFaceSetsBuilderList* NXOpen::Weld::JointmarkBuilder::FaceSetsList | ( | ) |
Returns the list of face sets
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::CoordinateSystem* NXOpen::Weld::JointmarkBuilder::FixedCsys | ( | ) |
Returns the fixed csys that overrides the default Csys orientation.
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Features::Feature* NXOpen::Weld::JointmarkBuilder::GetReferenceSheet | ( | ) |
Returns the Reference Sheet feature.
void NXOpen::Weld::JointmarkBuilder::GetSelectedReferences | ( | std::vector< NXOpen::NXObject * > & | references | ) |
Gets the selected points, or point features, references.
Does not apply to the guide curves method.
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
references | The array of references. These may be points or point features. |
void NXOpen::Weld::JointmarkBuilder::GetSheetEdges | ( | std::vector< NXOpen::Edge * > & | edges | ) |
Edges of created sheet
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
edges | edges |
NXOpen::Weld::JointmarkGuideBuilderList* NXOpen::Weld::JointmarkBuilder::GuideCurvesList | ( | ) |
Returns the list of guide curves
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
void NXOpen::Weld::JointmarkBuilder::MapFeaturesToPoints | ( | ) |
Maps the selected reuse features to the new preview point locations.
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Weld::JointmarkFaceSetsBuilder* NXOpen::Weld::JointmarkBuilder::NewFaceSets | ( | ) |
Creates a NXOpen::Weld::JointmarkFaceSetsBuilder object.
NXOpen::Weld::JointmarkGuideBuilder* NXOpen::Weld::JointmarkBuilder::NewGuide | ( | ) |
Creates a NXOpen::Weld::JointmarkGuideBuilder object.
NXOpen::Weld::JointmarkPointsBuilder* NXOpen::Weld::JointmarkBuilder::NewPoints | ( | ) |
Creates a NXOpen::Weld::JointmarkPointsBuilder object.
NXOpen::Weld::JointmarkBuilder::OrientationMethodTypes NXOpen::Weld::JointmarkBuilder::OrientationMethod | ( | ) |
Returns the orientation method for defining a csys
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Plane* NXOpen::Weld::JointmarkBuilder::Plane | ( | ) |
Returns the plane used for mirror
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Weld::JointmarkPointsBuilderList* NXOpen::Weld::JointmarkBuilder::PointList | ( | ) |
Returns the list of points
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
void NXOpen::Weld::JointmarkBuilder::RediscoverFaces | ( | ) |
Use the Weld Assistant Connected Face Finder command to rediscover faces based on the current feature point positions.
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Weld::JointmarkBuilder::ReferenceSheetTypes NXOpen::Weld::JointmarkBuilder::ReferenceSheetType | ( | ) |
Returns the type of reference sheet
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Features::SelectFeatureList* NXOpen::Weld::JointmarkBuilder::ReuseFeatures | ( | ) |
Returns the selected reuse features
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::SelectTaggedObjectList* NXOpen::Weld::JointmarkBuilder::SelectMirrorObject | ( | ) |
Returns the selected objects for mirror.
These objects can be features or curves representing Jointmark
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::SelectPointList* NXOpen::Weld::JointmarkBuilder::SelectPointsObject | ( | ) |
Returns the selected objects for Points
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::SelectTaggedObjectList* NXOpen::Weld::JointmarkBuilder::SelectTranslateObject | ( | ) |
Returns the selected objects to translate.
These objects can be features or curves representing Jointmark
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
void NXOpen::Weld::JointmarkBuilder::SetAssociativity | ( | bool | associativity | ) |
Sets the automatic update option also known as associativity.
If true, the curve representing the Jointmark feature will change its location if the guide curve is updated
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
associativity | associativity |
void NXOpen::Weld::JointmarkBuilder::SetConnectedPanelType | ( | NXOpen::Weld::JointmarkBuilder::ConnectedPanelTypes | method | ) |
Sets the number of connected panels at a point.
This is used when the construction method is Existing Points
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
method | method |
void NXOpen::Weld::JointmarkBuilder::SetConnectPart | ( | bool | connectPart | ) |
Sets the option of connecting only one part.
If true, Jointmark feature is created on a single component.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
connectPart | connectpart |
void NXOpen::Weld::JointmarkBuilder::SetConstructionMethod | ( | NXOpen::Weld::JointmarkBuilder::Method | method | ) |
Sets the construction method for creating Jointmark
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
method | method |
void NXOpen::Weld::JointmarkBuilder::SetCreateSingleFeatures | ( | bool | createSingleFeatures | ) |
Sets the control option to determine if individual features should be created.
Only allowed for NXOpen::Weld::PointMark class.
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
createSingleFeatures | true- Full associative features are created. fale- single non associative features. |
void NXOpen::Weld::JointmarkBuilder::SetDisplayCsys | ( | bool | status | ) |
Indicates whether the csys should be displayed on creation
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
status | status |
void NXOpen::Weld::JointmarkBuilder::SetDistanceTolerance | ( | double | distanceTolerance | ) |
Sets the distance tolerance
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
distanceTolerance | distancetolerance |
void NXOpen::Weld::JointmarkBuilder::SetFixedCsys | ( | NXOpen::CoordinateSystem * | fixedCsys | ) |
Sets the fixed csys that overrides the default Csys orientation.
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
fixedCsys | fixedcsys |
void NXOpen::Weld::JointmarkBuilder::SetOrientationMethod | ( | NXOpen::Weld::JointmarkBuilder::OrientationMethodTypes | orientationMethod | ) |
Sets the orientation method for defining a csys
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
orientationMethod | orientationmethod |
void NXOpen::Weld::JointmarkBuilder::SetPlane | ( | NXOpen::Plane * | plane | ) |
Sets the plane used for mirror
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
plane | plane |
void NXOpen::Weld::JointmarkBuilder::SetReferenceSheetType | ( | NXOpen::Weld::JointmarkBuilder::ReferenceSheetTypes | refSheet | ) |
Sets the type of reference sheet
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
refSheet | refsheet |
void NXOpen::Weld::JointmarkBuilder::SetShowThruState | ( | bool | status | ) |
Indicates whether the output objects should show thru on creation
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
status | status |
void NXOpen::Weld::JointmarkBuilder::SetShowWorkCsys | ( | bool | showWorkCsys | ) |
Sets the option to control if the work coordinate system should be showing.
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
showWorkCsys | showworkcsys |
void NXOpen::Weld::JointmarkBuilder::SetTranslateCsys | ( | NXOpen::CoordinateSystem * | csys | ) |
Sets the coordinate system that defines the translate offset directions.
If not specified the absolute csys will be used.
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
csys | csys |
void NXOpen::Weld::JointmarkBuilder::SetVector | ( | NXOpen::Direction * | vector | ) |
Sets the vector which points to Y axis
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
vector | vector |
bool NXOpen::Weld::JointmarkBuilder::ShowWorkCsys | ( | ) |
Returns the option to control if the work coordinate system should be showing.
Created in NX10.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::CoordinateSystem* NXOpen::Weld::JointmarkBuilder::TranslateCsys | ( | ) |
Returns the coordinate system that defines the translate offset directions.
If not specified the absolute csys will be used.
Created in NX10.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Weld::JointmarkBuilder::TranslateX | ( | ) |
Returns the expression containing the value of the x translation distance.
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Weld::JointmarkBuilder::TranslateY | ( | ) |
Returns the expression containing the value of the y translation distance.
Created in NX10.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Weld::JointmarkBuilder::TranslateZ | ( | ) |
Returns the expression containing the value of the z translation distance.
Created in NX10.0.0.
License requirements : None
void NXOpen::Weld::JointmarkBuilder::UpdateFeatures | ( | ) |
Updates all the items on the points list based on the construction method and related inputs.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")
NXOpen::Features::Feature* NXOpen::Weld::JointmarkBuilder::UpdateReferenceSheet | ( | bool | facesModified | ) |
Prepares a Reference Sheet for placing Jointmark features.
If the sheet is suppressed, it will be unsuppressed.
facesModified | Indicates if Reference Sheet needs to be updated. |
NXOpen::Direction* NXOpen::Weld::JointmarkBuilder::Vector | ( | ) |
Returns the vector which points to Y axis
Created in NX9.0.0.
License requirements : ugweld ("UG WELD")