NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::Weld::WeldLabelBuilder Class Reference

Create weld labels for multiple welds and BIW locators, this builder's Commit can produce more than one object, the GetCommittedObjects can be used to get the objects and the order of GetCommittedObject's output array is stable. More...

Inheritance diagram for NXOpen::Weld::WeldLabelBuilder:
NXOpen::Builder NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  OrientationPlaneType {
  OrientationPlaneTypeXYPlane, OrientationPlaneTypeXZPlane, OrientationPlaneTypeYZPlane, OrientationPlaneTypeModelView,
  OrientationPlaneTypeLastUserDefined, OrientationPlaneTypeUserDefined
}
 This represents the Orientation Plane Type. More...
 

Public Member Functions

bool IncludeLeader ()
 Returns the leader option, indicates whether to create a leader
Created in NX8.5.0. More...
 
NXOpen::Annotations::LeaderBuilderLeader ()
 Returns the NXOpen::Annotations::LeaderBuilder for the annotation
Created in NX8.5.0. More...
 
NXOpen::SelectNXObjectListObjects ()
 Returns the objects that are used to create labels. More...
 
NXOpen::Annotations::OriginBuilderOrigin ()
 Returns the NXOpen::Annotations::OriginBuilder for the annotation
Created in NX8.5.0. More...
 
NXOpen::Weld::WeldLabelBuilder::OrientationPlaneType PlaneType ()
 Returns the plane type. More...
 
void SetIncludeLeader (bool leader)
 Sets the leader option, indicates whether to create a leader
Created in NX8.5.0. More...
 
void SetPlaneType (NXOpen::Weld::WeldLabelBuilder::OrientationPlaneType planeType)
 Sets the plane type. More...
 
void SetUserCsys (NXOpen::CoordinateSystem *userCsys)
 Sets the user specified coordinate system. More...
 
NXOpen::Annotations::StyleBuilderStyle ()
 Returns the NXOpen::Annotations::StyleBuilder for the annotation
Created in NX8.5.0. More...
 
NXOpen::Annotations::TextWithEditControlsBuilderText ()
 Returns the NXOpen::Annotations::TextWithEditControlsBuilder for the annotation
Created in NX8.5.0. More...
 
NXOpen::CoordinateSystemUserCsys ()
 Returns the user specified coordinate system. More...
 
- Public Member Functions inherited from NXOpen::Builder
NXOpen::NXObjectCommit ()
 Commits any edits that have been applied to the builder. More...
 
void Destroy ()
 Deletes the builder, and cleans up any objects created by the builder. More...
 
std::vector< NXOpen::NXObject * > GetCommittedObjects ()
 For builders that create more than one object, this method returns the objects that are created by commit. More...
 
NXOpen::NXObjectGetObject ()
 Returns the object currently being edited by this builder. More...
 
void ShowResults ()
 Updates the model to reflect the result of an edit to the model for all builders that support showing results. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Create weld labels for multiple welds and BIW locators, this builder's Commit can produce more than one object, the GetCommittedObjects can be used to get the objects and the order of GetCommittedObject's output array is stable.


To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateWeldLabelBuilder
Default values.

Property Value

IncludeLeader

1

Text.TextBlock.CustomSymbolScale

1.0

Text.TextBlock.SymbolAspectRatio

1.0

Text.TextBlock.SymbolHeight

25.4 (millimeters part), 1.0 (inches part)

Text.TextBlock.SymbolLength

25.4 (millimeters part), 1.0 (inches part)

Text.TextBlock.SymbolPreferences

UseCurrent

Text.TextBlock.SymbolScale

1.0

Text.TextBlock.SymbolSizeMethod

ScaleAndAspectRatio


Created in NX8.5.0.

Member Enumeration Documentation

This represents the Orientation Plane Type.

Enumerator
OrientationPlaneTypeXYPlane 

xyplane

OrientationPlaneTypeXZPlane 

xzplane

OrientationPlaneTypeYZPlane 

yzplane

OrientationPlaneTypeModelView 

model view

OrientationPlaneTypeLastUserDefined 

last user defined

OrientationPlaneTypeUserDefined 

user defined

Member Function Documentation

bool NXOpen::Weld::WeldLabelBuilder::IncludeLeader ( )

Returns the leader option, indicates whether to create a leader
Created in NX8.5.0.



License requirements : None

NXOpen::Annotations::LeaderBuilder* NXOpen::Weld::WeldLabelBuilder::Leader ( )

Returns the NXOpen::Annotations::LeaderBuilder for the annotation
Created in NX8.5.0.



License requirements : None

NXOpen::SelectNXObjectList* NXOpen::Weld::WeldLabelBuilder::Objects ( )

Returns the objects that are used to create labels.


Created in NX8.5.0.

License requirements : None

NXOpen::Annotations::OriginBuilder* NXOpen::Weld::WeldLabelBuilder::Origin ( )

Returns the NXOpen::Annotations::OriginBuilder for the annotation
Created in NX8.5.0.



License requirements : None

NXOpen::Weld::WeldLabelBuilder::OrientationPlaneType NXOpen::Weld::WeldLabelBuilder::PlaneType ( )

Returns the plane type.


Created in NX8.5.2.

License requirements : None

void NXOpen::Weld::WeldLabelBuilder::SetIncludeLeader ( bool  leader)

Sets the leader option, indicates whether to create a leader
Created in NX8.5.0.



License requirements : ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")

Parameters
leaderleader
void NXOpen::Weld::WeldLabelBuilder::SetPlaneType ( NXOpen::Weld::WeldLabelBuilder::OrientationPlaneType  planeType)

Sets the plane type.


Created in NX8.5.2.

License requirements : ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")

Parameters
planeTypeplanetype
void NXOpen::Weld::WeldLabelBuilder::SetUserCsys ( NXOpen::CoordinateSystem userCsys)

Sets the user specified coordinate system.


Created in NX8.5.2.

License requirements : ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")

Parameters
userCsysusercsys
NXOpen::Annotations::StyleBuilder* NXOpen::Weld::WeldLabelBuilder::Style ( )

Returns the NXOpen::Annotations::StyleBuilder for the annotation
Created in NX8.5.0.



License requirements : None

NXOpen::Annotations::TextWithEditControlsBuilder* NXOpen::Weld::WeldLabelBuilder::Text ( )

Returns the NXOpen::Annotations::TextWithEditControlsBuilder for the annotation
Created in NX8.5.0.



License requirements : None

NXOpen::CoordinateSystem* NXOpen::Weld::WeldLabelBuilder::UserCsys ( )

Returns the user specified coordinate system.


Created in NX8.5.2.

License requirements : None


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.