NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::Weld::ConnectedFaceFinderBuilder Class Reference

Represents a builder to run the Connected Face Finder operation. More...

Inheritance diagram for NXOpen::Weld::ConnectedFaceFinderBuilder:
NXOpen::Builder NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Member Functions

NXOpen::Weld::ConnectionFinderBuilderConnectionFinder ()
 Returns the connection finder object that manages the interaction. More...
 
bool ListFeatureSet ()
 Returns the option if set to true will list the search results according to the feature sets that the specified weld point belongs to. More...
 
void PerformAnalysis ()
 Process the selected retained welds and populate the list with appropriate faces to reconnect the weld too. More...
 
NXOpen::SelectTaggedObjectListRetainedWelds ()
 Returns the retained weld objects that need to be reconnected. More...
 
void SetListFeatureSet (bool listFeatureSet)
 Sets the option if set to true will list the search results according to the feature sets that the specified weld point belongs to. More...
 
- Public Member Functions inherited from NXOpen::Builder
NXOpen::NXObjectCommit ()
 Commits any edits that have been applied to the builder. More...
 
void Destroy ()
 Deletes the builder, and cleans up any objects created by the builder. More...
 
std::vector< NXOpen::NXObject * > GetCommittedObjects ()
 For builders that create more than one object, this method returns the objects that are created by commit. More...
 
NXOpen::NXObjectGetObject ()
 Returns the object currently being edited by this builder. More...
 
void ShowResults ()
 Updates the model to reflect the result of an edit to the model for all builders that support showing results. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a builder to run the Connected Face Finder operation.


To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateConnectedFaceFinderBuilder
Default values.

Property Value

ConnectionFinder.Filter

All

ConnectionFinder.ListFeatureSet

1

ConnectionFinder.UpdateCoordinateSystem

1


Created in NX9.0.0.

Member Function Documentation

NXOpen::Weld::ConnectionFinderBuilder* NXOpen::Weld::ConnectedFaceFinderBuilder::ConnectionFinder ( )

Returns the connection finder object that manages the interaction.


Created in NX9.0.0.

License requirements : None

bool NXOpen::Weld::ConnectedFaceFinderBuilder::ListFeatureSet ( )

Returns the option if set to true will list the search results according to the feature sets that the specified weld point belongs to.


Created in NX9.0.0.

License requirements : None

void NXOpen::Weld::ConnectedFaceFinderBuilder::PerformAnalysis ( )

Process the selected retained welds and populate the list with appropriate faces to reconnect the weld too.


Created in NX9.0.0.

License requirements : ugweld ("UG WELD")

NXOpen::SelectTaggedObjectList* NXOpen::Weld::ConnectedFaceFinderBuilder::RetainedWelds ( )

Returns the retained weld objects that need to be reconnected.


Created in NX9.0.0.

License requirements : None

void NXOpen::Weld::ConnectedFaceFinderBuilder::SetListFeatureSet ( bool  listFeatureSet)

Sets the option if set to true will list the search results according to the feature sets that the specified weld point belongs to.


Created in NX9.0.0.

License requirements : ugweld ("UG WELD")

Parameters
listFeatureSetlistfeatureset

The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.