NX Open C++ Reference Guide
|
Represents a NXOpen::Features::AngularDim builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateAngularDimensionBuilder
Created in NX6.0.0.
More...
Public Member Functions | |
bool | AlternativeAngle () |
Returns the alternative angle toggle allows you to compute angle that is 360 degree subtracts current angle Created in NX6.0.0. More... | |
bool | ComplementAngleFlag () |
Returns the complement angle flag Created in NX6.0.0. More... | |
bool | GetIsComplementAngle (const NXOpen::Point3d &dimensionLocation) |
Returns the flag indicating if angle is complement. More... | |
NXOpen::SelectNXObject * | MeasurementObject () |
Returns the measurement object is for the move object Created in NX6.0.0. More... | |
NXOpen::SelectNXObject * | OriginObject () |
Returns the origin object is for the fixed object Created in NX6.0.0. More... | |
void | SetAlternativeAngle (bool alternativeAngle) |
Sets the alternative angle toggle allows you to compute angle that is 360 degree subtracts current angle Created in NX6.0.0. More... | |
void | SetComplementAngleFlag (bool complementAngleFlag) |
Sets the complement angle flag Created in NX6.0.0. More... | |
void | SetInterpartSourceEdge (NXOpen::Edge *interpartSourceEdge) |
Sets the interpart source edge Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::DimensionBuilder | |
NXOpen::Annotations::OriginBuilder * | DimensionLocation () |
Returns the dimension location/placement controlled by the annotation origin block Created in NX6.0.0. More... | |
NXOpen::GeometricUtilities::FaceChangeOverflowBehavior * | FaceChangeOverflowBehavior () |
Returns the face change overflow behavior. More... | |
NXOpen::Features::FaceRecognitionBuilder * | FacesToMove () |
Returns the faces being moved as part of the Linear Dimension command Created in NX6.0.0. More... | |
NXOpen::Annotations::Dimension * | GetDimension () |
The drafting dimension which is used as UI tool for dimension display. More... | |
NXOpen::GeometricUtilities::SaveConstraintsBuilder * | SaveConstraints () |
Returns the SaveConstraints builder which is used by ADM Dimension Features. More... | |
NXOpen::Expression * | Value () |
Returns the value of the dimension Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::AngularDim builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateAngularDimensionBuilder
Created in NX6.0.0.
bool NXOpen::Features::AngularDimBuilder::AlternativeAngle | ( | ) |
Returns the alternative angle toggle allows you to compute angle that is 360 degree subtracts current angle
Created in NX6.0.0.
License requirements : None
bool NXOpen::Features::AngularDimBuilder::ComplementAngleFlag | ( | ) |
Returns the complement angle flag
Created in NX6.0.0.
License requirements : None
bool NXOpen::Features::AngularDimBuilder::GetIsComplementAngle | ( | const NXOpen::Point3d & | dimensionLocation | ) |
Returns the flag indicating if angle is complement.
dimensionLocation | Indicates dimension origin cursor location |
NXOpen::SelectNXObject* NXOpen::Features::AngularDimBuilder::MeasurementObject | ( | ) |
Returns the measurement object is for the move object
Created in NX6.0.0.
License requirements : None
NXOpen::SelectNXObject* NXOpen::Features::AngularDimBuilder::OriginObject | ( | ) |
Returns the origin object is for the fixed object
Created in NX6.0.0.
License requirements : None
void NXOpen::Features::AngularDimBuilder::SetAlternativeAngle | ( | bool | alternativeAngle | ) |
Sets the alternative angle toggle allows you to compute angle that is 360 degree subtracts current angle
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
alternativeAngle | alternativeangle |
void NXOpen::Features::AngularDimBuilder::SetComplementAngleFlag | ( | bool | complementAngleFlag | ) |
Sets the complement angle flag
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
complementAngleFlag | complementangleflag |
void NXOpen::Features::AngularDimBuilder::SetInterpartSourceEdge | ( | NXOpen::Edge * | interpartSourceEdge | ) |
Sets the interpart source edge
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
interpartSourceEdge | edge |