NX Open C++ Reference Guide
|
Represents a collection of faces and their relationships to other faces in the model
Created in NX6.0.0.
More...
Public Member Functions | |
bool | CoaxialEnabled () |
Returns a value that indicates whether coaxial relation recognition is enabled Created in NX6.0.0. More... | |
bool | CoplanarAxesEnabled () |
Returns a value that indicates whether coplanar axes relation recognition is enabled Created in NX6.0.0. More... | |
bool | CoplanarEnabled () |
Returns a value that indicates whether coplanar relation recognition is enabled Created in NX6.0.0. More... | |
void | DeleteConstraint (NXOpen::Features::Feature *feature) |
Deletes the persistent constraint Created in NX7.0.0. More... | |
void | DeleteOffsetRelation (const std::vector< NXOpen::NXObject * > &offsetFaces) |
Deletes the offset relation Created in NX7.0.0. More... | |
void | DeselectEntities (const std::vector< NXOpen::NXObject * > &entities) |
Removes entities from collector Created in NX6.0.0. More... | |
bool | EqualDiameterEnabled () |
Returns a value that indicates whether equal diameter recognition is enabled Created in NX6.0.0. More... | |
NXOpen::ScCollector * | FaceCollector () |
Returns the face collector Created in NX6.0.0. More... | |
void | LockConstraint (NXOpen::Features::Feature *feature) |
Locks the persistent constraint Created in NX7.0.0. More... | |
bool | OffsetEnabled () |
Returns a value that indicates whether symmetric relation recognition is enabled Created in NX7.0.0. More... | |
bool | ParallelEnabled () |
Returns a value that indicates whether parallel relation recognition is enabled Created in NX6.0.0. More... | |
bool | PerpendicularEnabled () |
Returns a value that indicates whether perpendicular relation recognition is enabled Created in NX6.0.0. More... | |
void | RecognizeCoaxial (bool isNear) |
Recognizes coaxial relations to last faces added to face collector Created in NX6.0.0. More... | |
void | RecognizeCoplanar (bool isNear) |
Recognizes coplanar relations to last faces added to face collector Created in NX6.0.0. More... | |
void | RecognizeCoplanarAxes (bool isNear) |
Recognizes coplanar axes relations to last faces added to face collector Created in NX6.0.0. More... | |
void | RecognizeEqualDiameter (bool isNear) |
Recognizes equal diameter relations to last faces added to face collector Created in NX6.0.0. More... | |
void | RecognizeOffset (bool isNear) |
Recognizes offset relations to last faces added to face collector Created in NX6.0.0. More... | |
void | RecognizeParallel (bool isNear) |
Recognizes parallel relations to last faces added to face collector Created in NX6.0.0. More... | |
void | RecognizePerpendicular (bool isNear) |
Recognizes perpendicular relations to last faces added to face collector Created in NX6.0.0. More... | |
void | RecognizeSymmetric (bool isNear) |
Recognizes symmetric relations to last faces added to face collector Created in NX6.0.0. More... | |
void | RecognizeTangent (bool isNear) |
Recognizes tangent relations to last faces added to face collector Created in NX6.0.0. More... | |
void | RecognizeThicknessChain (bool isNear) |
Recognizes thickness chain relations to last faces added to face collector Created in NX7.0.0. More... | |
NXOpen::GeometricUtilities::OrientXpressBuilder * | ReferenceCoordinateSystem () |
Returns the reference coordinate system to use for symmetry and coplanar axis recognition Created in NX6.0.0. More... | |
int | RelationScope () |
Returns a value that indicates what kind of relations are needed to recognize Created in NX7.5.0. More... | |
void | ReplaceRules (const std::vector< NXOpen::SelectionIntentRule * > &rules, bool createRulesWoUpdate) |
Replace collector rules. More... | |
void | SelectEntities (const std::vector< NXOpen::NXObject * > &entities) |
Adds entities to collector Created in NX6.0.0. More... | |
void | SetCoaxialEnabled (bool coaxialEnabled) |
Sets a value that indicates whether coaxial relation recognition is enabled Created in NX6.0.0. More... | |
void | SetCoplanarAxesEnabled (bool coplanarEnabled) |
Sets a value that indicates whether coplanar axes relation recognition is enabled Created in NX6.0.0. More... | |
void | SetCoplanarEnabled (bool coplanarEnabled) |
Sets a value that indicates whether coplanar relation recognition is enabled Created in NX6.0.0. More... | |
void | SetEqualDiameterEnabled (bool equalDiameterEnabled) |
Sets a value that indicates whether equal diameter recognition is enabled Created in NX6.0.0. More... | |
void | SetOffsetEnabled (bool offsetEnabled) |
Sets a value that indicates whether symmetric relation recognition is enabled Created in NX7.0.0. More... | |
void | SetParallelEnabled (bool parallelEnabled) |
Sets a value that indicates whether parallel relation recognition is enabled Created in NX6.0.0. More... | |
void | SetPerpendicularEnabled (bool perpendicularEnabled) |
Sets a value that indicates whether perpendicular relation recognition is enabled Created in NX6.0.0. More... | |
void | SetRelationScope (int relationScope) |
Sets a value that indicates what kind of relations are needed to recognize Created in NX7.5.0. More... | |
void | SetSymmetricEnabled (bool symmetricEnabled) |
Sets a value that indicates whether symmetric relation recognition is enabled Created in NX6.0.0. More... | |
void | SetTangentEnabled (bool tangentEnabled) |
Sets a value that indicates whether tangent relation recognition is enabled Created in NX6.0.0. More... | |
void | SetThicknessChainEnabled (bool thicknessChainEnabled) |
Sets a value that indicates whether thickness chain relation recognition is enabled Created in NX7.0.0. More... | |
void | SetUseFaceBrowse (bool useFaceBrowse) |
Sets a value that indicates whether relations are found when faces are added to the face collector Created in NX6.0.0. More... | |
bool | SymmetricEnabled () |
Returns a value that indicates whether symmetric relation recognition is enabled Created in NX6.0.0. More... | |
bool | TangentEnabled () |
Returns a value that indicates whether tangent relation recognition is enabled Created in NX6.0.0. More... | |
bool | ThicknessChainEnabled () |
Returns a value that indicates whether thickness chain relation recognition is enabled Created in NX7.0.0. More... | |
void | UnlockConstraint (NXOpen::Features::Feature *feature) |
Unlocks the persistent constraint Created in NX7.0.0. More... | |
void | UnrecognizeCoaxial (bool isNear) |
Removes coaxial relations to last faces added to face collector Created in NX6.0.0. More... | |
void | UnrecognizeCoplanar (bool isNear) |
Removes coplanar relations to last faces added to face collector Created in NX6.0.0. More... | |
void | UnrecognizeCoplanarAxes (bool isNear) |
Removes coplanar axes relations to last faces added to face collector Created in NX6.0.0. More... | |
void | UnrecognizeEqualDiameter (bool isNear) |
Removes equal diameter relations to last faces added to face collector Created in NX6.0.0. More... | |
void | UnrecognizeOffset (bool isNear) |
Removes offset relations to last faces added to face collector Created in NX6.0.0. More... | |
void | UnrecognizeParallel (bool isNear) |
Removes parallel relations to last faces added to face collector Created in NX6.0.0. More... | |
void | UnrecognizePerpendicular (bool isNear) |
Removes perpendicular relations to last faces added to face collector Created in NX6.0.0. More... | |
void | UnrecognizeSymmetric (bool isNear) |
Removes symmetric relations to last faces added to face collector Created in NX6.0.0. More... | |
void | UnrecognizeTangent (bool isNear) |
Removes tangent relations to last faces added to face collector Created in NX6.0.0. More... | |
void | UnrecognizeThicknessChain (bool isNear) |
Removes thickness chain relations to last faces added to face collector Created in NX7.0.0. More... | |
bool | UseFaceBrowse () |
Returns a value that indicates whether relations are found when faces are added to the face collector Created in NX6.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of faces and their relationships to other faces in the model
Created in NX6.0.0.
bool NXOpen::Features::FaceRecognitionBuilder::CoaxialEnabled | ( | ) |
Returns a value that indicates whether coaxial relation recognition is enabled
Created in NX6.0.0.
License requirements : None
bool NXOpen::Features::FaceRecognitionBuilder::CoplanarAxesEnabled | ( | ) |
Returns a value that indicates whether coplanar axes relation recognition is enabled
Created in NX6.0.0.
License requirements : None
bool NXOpen::Features::FaceRecognitionBuilder::CoplanarEnabled | ( | ) |
Returns a value that indicates whether coplanar relation recognition is enabled
Created in NX6.0.0.
License requirements : None
void NXOpen::Features::FaceRecognitionBuilder::DeleteConstraint | ( | NXOpen::Features::Feature * | feature | ) |
Deletes the persistent constraint
Created in NX7.0.0.
License requirements : gateway ("UG GATEWAY")
feature | the persistent constraint feature |
void NXOpen::Features::FaceRecognitionBuilder::DeleteOffsetRelation | ( | const std::vector< NXOpen::NXObject * > & | offsetFaces | ) |
Deletes the offset relation
Created in NX7.0.0.
License requirements : gateway ("UG GATEWAY")
offsetFaces | offsetfaces |
void NXOpen::Features::FaceRecognitionBuilder::DeselectEntities | ( | const std::vector< NXOpen::NXObject * > & | entities | ) |
Removes entities from collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
entities | entities |
bool NXOpen::Features::FaceRecognitionBuilder::EqualDiameterEnabled | ( | ) |
Returns a value that indicates whether equal diameter recognition is enabled
Created in NX6.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::FaceRecognitionBuilder::FaceCollector | ( | ) |
Returns the face collector
Created in NX6.0.0.
License requirements : None
void NXOpen::Features::FaceRecognitionBuilder::LockConstraint | ( | NXOpen::Features::Feature * | feature | ) |
Locks the persistent constraint
Created in NX7.0.0.
License requirements : gateway ("UG GATEWAY")
feature | the persistent constraint feature |
bool NXOpen::Features::FaceRecognitionBuilder::OffsetEnabled | ( | ) |
Returns a value that indicates whether symmetric relation recognition is enabled
Created in NX7.0.0.
License requirements : None
bool NXOpen::Features::FaceRecognitionBuilder::ParallelEnabled | ( | ) |
Returns a value that indicates whether parallel relation recognition is enabled
Created in NX6.0.0.
License requirements : None
bool NXOpen::Features::FaceRecognitionBuilder::PerpendicularEnabled | ( | ) |
Returns a value that indicates whether perpendicular relation recognition is enabled
Created in NX6.0.0.
License requirements : None
void NXOpen::Features::FaceRecognitionBuilder::RecognizeCoaxial | ( | bool | isNear | ) |
Recognizes coaxial relations to last faces added to face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
void NXOpen::Features::FaceRecognitionBuilder::RecognizeCoplanar | ( | bool | isNear | ) |
Recognizes coplanar relations to last faces added to face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
void NXOpen::Features::FaceRecognitionBuilder::RecognizeCoplanarAxes | ( | bool | isNear | ) |
Recognizes coplanar axes relations to last faces added to face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
void NXOpen::Features::FaceRecognitionBuilder::RecognizeEqualDiameter | ( | bool | isNear | ) |
Recognizes equal diameter relations to last faces added to face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
void NXOpen::Features::FaceRecognitionBuilder::RecognizeOffset | ( | bool | isNear | ) |
Recognizes offset relations to last faces added to face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
void NXOpen::Features::FaceRecognitionBuilder::RecognizeParallel | ( | bool | isNear | ) |
Recognizes parallel relations to last faces added to face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
void NXOpen::Features::FaceRecognitionBuilder::RecognizePerpendicular | ( | bool | isNear | ) |
Recognizes perpendicular relations to last faces added to face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
void NXOpen::Features::FaceRecognitionBuilder::RecognizeSymmetric | ( | bool | isNear | ) |
Recognizes symmetric relations to last faces added to face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
void NXOpen::Features::FaceRecognitionBuilder::RecognizeTangent | ( | bool | isNear | ) |
Recognizes tangent relations to last faces added to face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
void NXOpen::Features::FaceRecognitionBuilder::RecognizeThicknessChain | ( | bool | isNear | ) |
Recognizes thickness chain relations to last faces added to face collector
Created in NX7.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
NXOpen::GeometricUtilities::OrientXpressBuilder* NXOpen::Features::FaceRecognitionBuilder::ReferenceCoordinateSystem | ( | ) |
Returns the reference coordinate system to use for symmetry and coplanar axis recognition
Created in NX6.0.0.
License requirements : None
int NXOpen::Features::FaceRecognitionBuilder::RelationScope | ( | ) |
Returns a value that indicates what kind of relations are needed to recognize
Created in NX7.5.0.
License requirements : None
void NXOpen::Features::FaceRecognitionBuilder::ReplaceRules | ( | const std::vector< NXOpen::SelectionIntentRule * > & | rules, |
bool | createRulesWoUpdate | ||
) |
Replace collector rules.
Created in NX7.0.0.
License requirements : gateway ("UG GATEWAY")
rules | Selection intent rules. To create selection intent rules see documentation of ScRuleFactory for more details. |
createRulesWoUpdate | Flag to tell whether rules should be created wo_update |
void NXOpen::Features::FaceRecognitionBuilder::SelectEntities | ( | const std::vector< NXOpen::NXObject * > & | entities | ) |
Adds entities to collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
entities | entities |
void NXOpen::Features::FaceRecognitionBuilder::SetCoaxialEnabled | ( | bool | coaxialEnabled | ) |
Sets a value that indicates whether coaxial relation recognition is enabled
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
coaxialEnabled | coaxialenabled |
void NXOpen::Features::FaceRecognitionBuilder::SetCoplanarAxesEnabled | ( | bool | coplanarEnabled | ) |
Sets a value that indicates whether coplanar axes relation recognition is enabled
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
coplanarEnabled | coplanarenabled |
void NXOpen::Features::FaceRecognitionBuilder::SetCoplanarEnabled | ( | bool | coplanarEnabled | ) |
Sets a value that indicates whether coplanar relation recognition is enabled
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
coplanarEnabled | coplanarenabled |
void NXOpen::Features::FaceRecognitionBuilder::SetEqualDiameterEnabled | ( | bool | equalDiameterEnabled | ) |
Sets a value that indicates whether equal diameter recognition is enabled
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
equalDiameterEnabled | equaldiameterenabled |
void NXOpen::Features::FaceRecognitionBuilder::SetOffsetEnabled | ( | bool | offsetEnabled | ) |
Sets a value that indicates whether symmetric relation recognition is enabled
Created in NX7.0.0.
License requirements : gateway ("UG GATEWAY")
offsetEnabled | offsetenabled |
void NXOpen::Features::FaceRecognitionBuilder::SetParallelEnabled | ( | bool | parallelEnabled | ) |
Sets a value that indicates whether parallel relation recognition is enabled
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
parallelEnabled | parallelenabled |
void NXOpen::Features::FaceRecognitionBuilder::SetPerpendicularEnabled | ( | bool | perpendicularEnabled | ) |
Sets a value that indicates whether perpendicular relation recognition is enabled
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
perpendicularEnabled | perpendicularenabled |
void NXOpen::Features::FaceRecognitionBuilder::SetRelationScope | ( | int | relationScope | ) |
Sets a value that indicates what kind of relations are needed to recognize
Created in NX7.5.0.
License requirements : gateway ("UG GATEWAY")
relationScope | relationscope |
void NXOpen::Features::FaceRecognitionBuilder::SetSymmetricEnabled | ( | bool | symmetricEnabled | ) |
Sets a value that indicates whether symmetric relation recognition is enabled
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
symmetricEnabled | symmetricenabled |
void NXOpen::Features::FaceRecognitionBuilder::SetTangentEnabled | ( | bool | tangentEnabled | ) |
Sets a value that indicates whether tangent relation recognition is enabled
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
tangentEnabled | tangentenabled |
void NXOpen::Features::FaceRecognitionBuilder::SetThicknessChainEnabled | ( | bool | thicknessChainEnabled | ) |
Sets a value that indicates whether thickness chain relation recognition is enabled
Created in NX7.0.0.
License requirements : gateway ("UG GATEWAY")
thicknessChainEnabled | thicknesschainenabled |
void NXOpen::Features::FaceRecognitionBuilder::SetUseFaceBrowse | ( | bool | useFaceBrowse | ) |
Sets a value that indicates whether relations are found when faces are added to the face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
useFaceBrowse | usefacebrowse |
bool NXOpen::Features::FaceRecognitionBuilder::SymmetricEnabled | ( | ) |
Returns a value that indicates whether symmetric relation recognition is enabled
Created in NX6.0.0.
License requirements : None
bool NXOpen::Features::FaceRecognitionBuilder::TangentEnabled | ( | ) |
Returns a value that indicates whether tangent relation recognition is enabled
Created in NX6.0.0.
License requirements : None
bool NXOpen::Features::FaceRecognitionBuilder::ThicknessChainEnabled | ( | ) |
Returns a value that indicates whether thickness chain relation recognition is enabled
Created in NX7.0.0.
License requirements : None
void NXOpen::Features::FaceRecognitionBuilder::UnlockConstraint | ( | NXOpen::Features::Feature * | feature | ) |
Unlocks the persistent constraint
Created in NX7.0.0.
License requirements : gateway ("UG GATEWAY")
feature | the persistent constraint feature |
void NXOpen::Features::FaceRecognitionBuilder::UnrecognizeCoaxial | ( | bool | isNear | ) |
Removes coaxial relations to last faces added to face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
void NXOpen::Features::FaceRecognitionBuilder::UnrecognizeCoplanar | ( | bool | isNear | ) |
Removes coplanar relations to last faces added to face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
void NXOpen::Features::FaceRecognitionBuilder::UnrecognizeCoplanarAxes | ( | bool | isNear | ) |
Removes coplanar axes relations to last faces added to face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
void NXOpen::Features::FaceRecognitionBuilder::UnrecognizeEqualDiameter | ( | bool | isNear | ) |
Removes equal diameter relations to last faces added to face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
void NXOpen::Features::FaceRecognitionBuilder::UnrecognizeOffset | ( | bool | isNear | ) |
Removes offset relations to last faces added to face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
void NXOpen::Features::FaceRecognitionBuilder::UnrecognizeParallel | ( | bool | isNear | ) |
Removes parallel relations to last faces added to face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
void NXOpen::Features::FaceRecognitionBuilder::UnrecognizePerpendicular | ( | bool | isNear | ) |
Removes perpendicular relations to last faces added to face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
void NXOpen::Features::FaceRecognitionBuilder::UnrecognizeSymmetric | ( | bool | isNear | ) |
Removes symmetric relations to last faces added to face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
void NXOpen::Features::FaceRecognitionBuilder::UnrecognizeTangent | ( | bool | isNear | ) |
Removes tangent relations to last faces added to face collector
Created in NX6.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
void NXOpen::Features::FaceRecognitionBuilder::UnrecognizeThicknessChain | ( | bool | isNear | ) |
Removes thickness chain relations to last faces added to face collector
Created in NX7.0.0.
License requirements : gateway ("UG GATEWAY")
isNear | true for near relations, false for far relations |
bool NXOpen::Features::FaceRecognitionBuilder::UseFaceBrowse | ( | ) |
Returns a value that indicates whether relations are found when faces are added to the face collector
Created in NX6.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.