NX Open C++ Reference Guide
|
Represents a NXOpen::Features::DimensionBuilder
The sub-class should create an instance of corresponding object
Default values.
More...
Public Member Functions | |
NXOpen::Annotations::OriginBuilder * | DimensionLocation () |
Returns the dimension location/placement controlled by the annotation origin block Created in NX6.0.0. More... | |
NXOpen::GeometricUtilities::FaceChangeOverflowBehavior * | FaceChangeOverflowBehavior () |
Returns the face change overflow behavior. More... | |
NXOpen::Features::FaceRecognitionBuilder * | FacesToMove () |
Returns the faces being moved as part of the Linear Dimension command Created in NX6.0.0. More... | |
NXOpen::Annotations::Dimension * | GetDimension () |
The drafting dimension which is used as UI tool for dimension display. More... | |
NXOpen::GeometricUtilities::SaveConstraintsBuilder * | SaveConstraints () |
Returns the SaveConstraints builder which is used by ADM Dimension Features. More... | |
NXOpen::Expression * | Value () |
Returns the value of the dimension Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::DimensionBuilder
The sub-class should create an instance of corresponding object
Default values.
Property | Value |
---|---|
FacesToMove.CoaxialEnabled |
0 |
FacesToMove.CoplanarAxesEnabled |
0 |
FacesToMove.CoplanarEnabled |
0 |
FacesToMove.EqualDiameterEnabled |
0 |
FacesToMove.OffsetEnabled |
0 |
FacesToMove.ParallelEnabled |
0 |
FacesToMove.PerpendicularEnabled |
0 |
FacesToMove.SymmetricEnabled |
0 |
FacesToMove.TangentEnabled |
0 |
FacesToMove.ThicknessChainEnabled |
0 |
FacesToMove.UseFaceBrowse |
1 |
Created in NX6.0.0.
NXOpen::Annotations::OriginBuilder* NXOpen::Features::DimensionBuilder::DimensionLocation | ( | ) |
Returns the dimension location/placement controlled by the annotation origin block
Created in NX6.0.0.
License requirements : None
NXOpen::GeometricUtilities::FaceChangeOverflowBehavior* NXOpen::Features::DimensionBuilder::FaceChangeOverflowBehavior | ( | ) |
Returns the face change overflow behavior.
Please refer NXOpen::GeometricUtilities::FaceChangeOverflowBehavior for details.
Created in NX6.0.2.
License requirements : None
NXOpen::Features::FaceRecognitionBuilder* NXOpen::Features::DimensionBuilder::FacesToMove | ( | ) |
Returns the faces being moved as part of the Linear Dimension command
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::Dimension* NXOpen::Features::DimensionBuilder::GetDimension | ( | ) |
The drafting dimension which is used as UI tool for dimension display.
Since this is saved with the feature, we need to create it and edit even during journalling. This command will hide all the creation and editing details of the drafting dimension. This API should be included for successful journalling
NXOpen::GeometricUtilities::SaveConstraintsBuilder* NXOpen::Features::DimensionBuilder::SaveConstraints | ( | ) |
Returns the SaveConstraints builder which is used by ADM Dimension Features.
Created in NX7.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::DimensionBuilder::Value | ( | ) |
Returns the value of the dimension
Created in NX6.0.0.
License requirements : None