NX Open C++ Reference Guide
|
Represents a Feature Builder to be used in the creation and modification of features. More...
Public Member Functions | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Feature Builder to be used in the creation and modification of features.
Feature Builders manage the steps needed to correctly create features on a part.
This is an abstract class, and cannot be instantiated.
Created in NX3.0.0.
NXOpen::Features::Feature* NXOpen::Features::FeatureBuilder::CommitFeature | ( | ) |
Commits the feature parameters and creates the feature.
NXOpen::Features::Feature* NXOpen::Features::FeatureBuilder::GetFeature | ( | ) |
Returns the feature currently being edited by this builder.
If a new feature is being created, and the builder has not yet been commited, returns NULL.
void NXOpen::Features::FeatureBuilder::HideInternalParentFeatureAfterEdit | ( | NXOpen::Features::Feature * | parentFeature | ) |
Re-suppress an internal parent feature (a slave feature) after it has been edited.
Note that this method will do nothing if ShowInternalParentFeatureForEdit has not previously been called. Also note that this action will happen automatically when the feature builder is destroyed so calling this method is not strictly necessary.
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
parentFeature | Slave feature |
bool NXOpen::Features::FeatureBuilder::ParentFeatureInternal | ( | ) |
Returns whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
bool NXOpen::Features::FeatureBuilder::PatchSolutionFlag | ( | ) |
Returns the patch solution flag
Created in NX8.0.1.
License requirements : None
NXString NXOpen::Features::FeatureBuilder::PatchSurfaceFilename | ( | ) |
Returns the patch surface filename
Created in NX8.0.1.
License requirements : None
void NXOpen::Features::FeatureBuilder::SetParentFeatureInternal | ( | NXOpen::Features::Feature * | parentFeature | ) |
Set the parent features which would be internal or slaves to the feature being created or commited
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
parentFeature | Slave feature |
void NXOpen::Features::FeatureBuilder::SetParentFeatureInternal | ( | bool | isInternal | ) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
isInternal | True = internal, False = external |
void NXOpen::Features::FeatureBuilder::SetPatchSolutionFlag | ( | bool | optionValue | ) |
Sets the patch solution flag
Created in NX8.0.1.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
optionValue | option value |
void NXOpen::Features::FeatureBuilder::SetPatchSurfaceFilename | ( | const NXString & | surfaceFilename | ) |
Sets the patch surface filename
Created in NX8.0.1.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
surfaceFilename | surface filename |
void NXOpen::Features::FeatureBuilder::SetPatchSurfaceFilename | ( | const char * | surfaceFilename | ) |
Sets the patch surface filename
Created in NX8.0.1.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
surfaceFilename | surface filename |
void NXOpen::Features::FeatureBuilder::SetSurroundingPatchSurfaceFilename | ( | const NXString & | surroundingSurfaceFilename | ) |
Sets the surrounding patch surface filename
Created in NX8.0.1.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
surroundingSurfaceFilename | surrounding surface filename |
void NXOpen::Features::FeatureBuilder::SetSurroundingPatchSurfaceFilename | ( | const char * | surroundingSurfaceFilename | ) |
Sets the surrounding patch surface filename
Created in NX8.0.1.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
surroundingSurfaceFilename | surrounding surface filename |
void NXOpen::Features::FeatureBuilder::ShowInternalParentFeatureForEdit | ( | NXOpen::Features::Feature * | parentFeature | ) |
Unsuppress an internal parent feature (a slave feature) so it can be edited.
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
parentFeature | Slave feature |
NXString NXOpen::Features::FeatureBuilder::SurroundingPatchSurfaceFilename | ( | ) |
Returns the surrounding patch surface filename
Created in NX8.0.1.
License requirements : None
void NXOpen::Features::FeatureBuilder::UnsetParentFeatureInternal | ( | NXOpen::Features::Feature * | parentFeature | ) |
Set the internal parent feature of the feature being edited to external
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
parentFeature | Slave feature |