NXOpen .NET Reference
12.0.0
|
The Routing IPath object is a list of segments in a route. More...
Public Member Functions | |
NXOpen.Routing.ISegment[] | GetSegmentList () |
Returns the list of all of the segments contained in the IPath More... | |
void | AddSegmentsToList (NXOpen.Routing.ISegment[] objs) |
Adds segment(s) to an IPath object. More... | |
void | DelSegmentsFromList (NXOpen.Routing.ISegment[] objs) |
Removes segment(s) from the IPath object. More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
NXOpen.Routing.ControlPoint | ControlPointEnd [get, set] |
Returns or sets the end ControlPoint for an IPath object. More... | |
NXOpen.Routing.ControlPoint | ControlPointStart [get, set] |
Returns or sets the start ControlPoint for an IPath object. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
The Routing IPath object is a list of segments in a route.
It also contains the beginning and ending control point for the path.
Created in NX4.0.0
void NXOpen.Routing.IPath.AddSegmentsToList | ( | NXOpen.Routing.ISegment[] | objs | ) |
Adds segment(s) to an IPath object.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
objs | list of segments that are to be added |
Implemented in NXOpen.Routing.OffsetPath, NXOpen.Routing.Wire, and NXOpen.Routing.Path.
void NXOpen.Routing.IPath.DelSegmentsFromList | ( | NXOpen.Routing.ISegment[] | objs | ) |
Removes segment(s) from the IPath object.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
objs | list of segments that are to be deleted |
Implemented in NXOpen.Routing.OffsetPath, NXOpen.Routing.Wire, and NXOpen.Routing.Path.
NXOpen.Routing.ISegment [] NXOpen.Routing.IPath.GetSegmentList | ( | ) |
Returns the list of all of the segments contained in the IPath
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
Implemented in NXOpen.Routing.OffsetPath, NXOpen.Routing.Wire, and NXOpen.Routing.Path.
|
getset |
Returns or sets the end ControlPoint for an IPath object.
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the start ControlPoint for an IPath object.
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")