NXOpen .NET Reference
12.0.0
|
This class represents an Interface to the Locations With Discretization container. More...
Public Member Functions | |
NXOpen.CAE.Connections.NodeSeriesLocation | AddLocationSeriesOfNodes (int indexOfDefinition, NXOpen.CAE.FENode[] nodes) |
Adds a series of nodes location to connection location list More... | |
NXOpen.CAE.Connections.PointSeriesLocation | AddLocationSeriesOfPoints (int indexOfDefinition, NXOpen.Point[] points) |
Adds a series of points location to connection location list More... | |
NXOpen.CAE.Connections.CoordinatesSeriesLocation | AddLocationSeriesOfCoordinates (int indexOfDefinition, NXOpen.Point3d[] coordinates) |
Adds a series of coordinates location to connection location list More... | |
NXOpen.CAE.Connections.CurveLocation | AddLocationCurve (int indexOfDefinition, NXOpen.IBaseCurve curve) |
Adds a curve location to connection location list More... | |
NXOpen.CAE.Connections.FeEdgesLocation | AddLocationFeEdges (int indexOfDefinition, NXOpen.CAE.FEElemEdge[] edges) |
Adds Fe Edges to connection location list More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
This class represents an Interface to the Locations With Discretization container.
Created in NX12.0.0
NXOpen.CAE.Connections.CurveLocation NXOpen.CAE.Connections.ILocationsWithDiscretizationContainer.AddLocationCurve | ( | int | indexOfDefinition, |
NXOpen.IBaseCurve | curve | ||
) |
Adds a curve location to connection location list
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
indexOfDefinition | |
curve | Curve used for location creation |
Implemented in NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.
NXOpen.CAE.Connections.FeEdgesLocation NXOpen.CAE.Connections.ILocationsWithDiscretizationContainer.AddLocationFeEdges | ( | int | indexOfDefinition, |
NXOpen.CAE.FEElemEdge[] | edges | ||
) |
Adds Fe Edges to connection location list
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
indexOfDefinition | |
edges | Edges used for location |
Implemented in NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.
NXOpen.CAE.Connections.CoordinatesSeriesLocation NXOpen.CAE.Connections.ILocationsWithDiscretizationContainer.AddLocationSeriesOfCoordinates | ( | int | indexOfDefinition, |
NXOpen.Point3d[] | coordinates | ||
) |
Adds a series of coordinates location to connection location list
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
indexOfDefinition | |
coordinates | The location coordinates |
Implemented in NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.
NXOpen.CAE.Connections.NodeSeriesLocation NXOpen.CAE.Connections.ILocationsWithDiscretizationContainer.AddLocationSeriesOfNodes | ( | int | indexOfDefinition, |
NXOpen.CAE.FENode[] | nodes | ||
) |
Adds a series of nodes location to connection location list
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
indexOfDefinition | The index of definition |
nodes | Nodes used for location |
Implemented in NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.
NXOpen.CAE.Connections.PointSeriesLocation NXOpen.CAE.Connections.ILocationsWithDiscretizationContainer.AddLocationSeriesOfPoints | ( | int | indexOfDefinition, |
NXOpen.Point[] | points | ||
) |
Adds a series of points location to connection location list
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
indexOfDefinition | The index of definition |
points | Points used for location |
Implemented in NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.