NXOpen .NET Reference
12.0.0
|
Location interface. More...
Public Member Functions | |
unsafe NXOpen.Point[] | GetPoints () |
Retrieve location points. More... | |
unsafe void | AddPoints (NXOpen.Point[] points) |
Add location nodes. More... | |
unsafe void | SetPoints (NXOpen.Point[] points) |
Set location points. More... | |
Public Member Functions inherited from NXOpen.CAE.Connections.Location | |
unsafe NXOpen.Point3d[] | GetXyzCoordinates () |
Gets the coordinates from the specified location. More... | |
Location interface.
This defines connection locations with common properties like coordinates.
To obtain an instance of this object use the AddLocation creators on the Connections
Created in NX12.0.0
unsafe void NXOpen.CAE.Connections.PointSeriesLocation.AddPoints | ( | NXOpen.Point[] | points | ) |
Add location nodes.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
points | Points used for location |
unsafe NXOpen.Point [] NXOpen.CAE.Connections.PointSeriesLocation.GetPoints | ( | ) |
Retrieve location points.
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.CAE.Connections.PointSeriesLocation.SetPoints | ( | NXOpen.Point[] | points | ) |
Set location points.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
points | Points used for location |