NXOpen .NET Reference
12.0.0
|
Creates a Workflow Management Collection More...
Public Member Functions | |
NXOpen.Tooling.ChangeoverManagementBuilder[] | ToArray () |
Returns an array of NXOpen.Tooling.ChangeoverManagementBuilder objects. More... | |
unsafe NXOpen.Tooling.ChangeoverManagementBuilder | CreateChangeoverManagementBuilder () |
Creates changeover management builder. More... | |
unsafe NXOpen.Tooling.ConcurrentDesignManagementBuilder | CreateConcurrentDesignManagementBuilder () |
Create Concurrent Design Management builder. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Creates a Workflow Management Collection
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX8.0.0
unsafe NXOpen.Tooling.ChangeoverManagementBuilder NXOpen.Tooling.WorkflowManagementCollection.CreateChangeoverManagementBuilder | ( | ) |
Creates changeover management builder.
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.Tooling.ConcurrentDesignManagementBuilder NXOpen.Tooling.WorkflowManagementCollection.CreateConcurrentDesignManagementBuilder | ( | ) |
Create Concurrent Design Management builder.
Created in NX8.0.0
License requirements: None.
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Tooling.ChangeoverManagementBuilder [] NXOpen.Tooling.WorkflowManagementCollection.ToArray | ( | ) |
Returns an array of NXOpen.Tooling.ChangeoverManagementBuilder objects.
|
get |
Returns the tag of this object.