NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.ChangeoverManagementBuilder to support changeover workflow management. More...
Public Types | |
enum | Types { Create, Manage } |
Specifies the types of changeover management. More... | |
Public Member Functions | |
unsafe void | UseArrangement () |
Set the selected changeover as current used one. More... | |
unsafe void | RenameArrangement () |
Rename the selected changeover. More... | |
unsafe void | DeleteArrangement (bool removeComponents) |
Delete the selected changeover. More... | |
unsafe void | AddToChangeover () |
Add selected components to the selected changeover. More... | |
unsafe void | RemoveFromChangeover () |
Remove selected components from the selected changeover. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AddComponentsExclusively [get, set] |
Returns or sets the exclusive adding More... | |
unsafe string | ChangeoverName [get, set] |
Returns or sets the name of the to-be-created changeover. More... | |
unsafe string | ClonedProductName [get, set] |
Returns or sets the name of the cloned product pack used to create a new changeover. More... | |
unsafe string | NewChangeoverName [get, set] |
Returns or sets the new name of the selected changeover. More... | |
unsafe bool | RenameComponent [get, set] |
Returns or sets the option to rename the components of the to-be-created changeover. More... | |
unsafe NXOpen.Assemblies.SelectComponentList | SelectComponents [get] |
Returns the selection of components to be added to or removed from a changeover. More... | |
unsafe NXOpen.Assemblies.SelectComponent | SelectProduct [get] |
Returns the selection of product for which to create changeover. More... | |
unsafe string | SelectedArrangementName [get, set] |
Returns or sets the name of the selected changeover arrangement. More... | |
unsafe NXOpen.Tooling.ChangeoverManagementBuilder.Types | Type [get, set] |
Returns or sets the type of changeover management. More... | |
Represents a NXOpen.Tooling.ChangeoverManagementBuilder to support changeover workflow management.
To create a new instance of this class, use NXOpen.Tooling.WorkflowManagementCollection.CreateChangeoverManagementBuilder
Default values.
Property | Value |
---|---|
AddComponentsExclusively |
0 |
RenameComponent |
0 |
Created in NX8.0.0
unsafe void NXOpen.Tooling.ChangeoverManagementBuilder.AddToChangeover | ( | ) |
Add selected components to the selected changeover.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Tooling.ChangeoverManagementBuilder.DeleteArrangement | ( | bool | removeComponents | ) |
Delete the selected changeover.
Created in NX8.0.0
License requirements: None.
removeComponents |
unsafe void NXOpen.Tooling.ChangeoverManagementBuilder.RemoveFromChangeover | ( | ) |
Remove selected components from the selected changeover.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Tooling.ChangeoverManagementBuilder.RenameArrangement | ( | ) |
Rename the selected changeover.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Tooling.ChangeoverManagementBuilder.UseArrangement | ( | ) |
Set the selected changeover as current used one.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the exclusive adding
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the name of the to-be-created changeover.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the name of the cloned product pack used to create a new changeover.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the new name of the selected changeover.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to rename the components of the to-be-created changeover.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selection of components to be added to or removed from a changeover.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the name of the selected changeover arrangement.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selection of product for which to create changeover.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the type of changeover management.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.