NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.ConcurrentDesignManagementBuilder to support concurrent design workflow management. More...
Public Types | |
enum | Types { DesignerLogin, TaskAssignment, SaveAndUpdate } |
Specifies the types of concurrent design management. More... | |
enum | UpdateTypes { SaveMyComponents, UpdateOtherComponents } |
Specifies the types of the update action. More... | |
Properties | |
unsafe string | DesignTasks [get, set] |
Returns or sets the designer names. More... | |
unsafe string | DesignerName [get, set] |
Returns or sets the designer name. More... | |
unsafe string | ProjectLeader [get, set] |
Returns or sets the project leader name. More... | |
unsafe NXOpen.Assemblies.SelectComponent | SelectComponent [get] |
Returns the selected component to assign to a designer. More... | |
unsafe int | SelectedDesignerIndex [get, set] |
Returns or sets the index of the selected designer. More... | |
unsafe bool | SetAsMyDefaultTask [get, set] |
Returns or sets the option to set as the current user's default task. More... | |
unsafe string | TaskDescription [get, set] |
Returns or sets the task description string More... | |
unsafe NXOpen.Tooling.ConcurrentDesignManagementBuilder.Types | Type [get, set] |
Returns or sets the type of concurrent design management. More... | |
unsafe NXOpen.Tooling.ConcurrentDesignManagementBuilder.UpdateTypes | UpdateOptions [get, set] |
Returns or sets the update type. More... | |
unsafe string | UserName [get, set] |
Returns or sets the user name to login. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Tooling.ConcurrentDesignManagementBuilder to support concurrent design workflow management.
To create a new instance of this class, use NXOpen.Tooling.WorkflowManagementCollection.CreateConcurrentDesignManagementBuilder
Default values.
Property | Value |
---|---|
SetAsMyDefaultTask |
0 |
UpdateOptions |
SaveMyComponents |
Created in NX8.0.0
|
getset |
Returns or sets the designer name.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the designer names.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the project leader name.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
get |
Returns the selected component to assign to a designer.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the index of the selected designer.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the option to set as the current user's default task.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the task description string
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the type of concurrent design management.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the update type.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the user name to login.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")