NXOpen .NET Reference
12.0.0
|
Represents a builder to be used to split a solid with geometry tools. More...
Public Types | |
enum | OperationType { Split, Trim } |
the split operation type: split, trim. More... | |
enum | ToolObjectOption { ExistingObject, NewPlane } |
the split tool selection type: Existing Object, New Plane. More... | |
Public Member Functions | |
unsafe void | SetEnlargedSurfaceData (double[] enlargedSurfaceData) |
Keep enlarged surface data to create enlarged surface. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | IsEnlarge [get, set] |
Returns or sets the option to enlarge a split tool or not, the tool should be a face. More... | |
unsafe bool | ReverseTrimDirection [get, set] |
Returns or sets the option to reverse the trim direction or not. More... | |
unsafe NXOpen.SelectNXObject | SplitObject [get] |
Returns the tool object to split the target body. More... | |
unsafe NXOpen.Plane | SplitPlane [get, set] |
Returns or sets the plane to be a split tool. More... | |
unsafe NXOpen.SelectBody | SplitTarget [get] |
Returns the target body to be split. More... | |
unsafe NXOpen.GeometricUtilities.SurfaceRangeBuilder | SurfaceRange [get] |
Returns the utility to get enlarged parameters. More... | |
unsafe NXOpen.Tooling.SplitSolidBuilder.ToolObjectOption | ToolOption [get, set] |
Returns or sets the tool object selection option More... | |
unsafe NXOpen.Tooling.SplitSolidBuilder.OperationType | Type [get, set] |
Returns or sets the operation type to do split body or trim body. More... | |
Represents a builder to be used to split a solid with geometry tools.
To create a new instance of this class, use NXOpen.Tooling.SplitSolidCollection.CreateSplitSolidBuilder
Default values.
Property | Value |
---|---|
IsEnlarge |
0 |
SurfaceRange.AnchorPosition |
Vertex1 |
ToolOption |
ExistingObject |
Created in NX7.5.0
unsafe void NXOpen.Tooling.SplitSolidBuilder.SetEnlargedSurfaceData | ( | double[] | enlargedSurfaceData | ) |
Keep enlarged surface data to create enlarged surface.
Four values passed in represent enlarged parameters in U+, U-, V+ and V-.
Created in NX7.5.0
License requirements: None.
enlargedSurfaceData | array of u and v range values |
|
getset |
Returns or sets the option to enlarge a split tool or not, the tool should be a face.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to reverse the trim direction or not.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tool object to split the target body.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the plane to be a split tool.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the target body to be split.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the utility to get enlarged parameters.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the tool object selection option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the operation type to do split body or trim body.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.