NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.OffsetCurve3DBuilder builder which implements offset curves along a direction with offset distance in three dimension. More...
Public Member Functions | |
unsafe void | GetAllReverseDirectionFlags (out bool[] allReverseDirectionFlags) |
Gets reverse direction flags for each offset curve. More... | |
unsafe void | SetAllReverseDirectionFlags (bool[] allReverseDirectionFlags) |
Sets reverse direction flags for each offset curve. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.Section | OffsetCurves [get] |
Returns the curves to offset. More... | |
unsafe double | OffsetDistance [get, set] |
Returns or sets the offset distance. More... | |
unsafe NXOpen.Direction | OffsetViewDirection [get, set] |
Returns or sets the reference direction from which to get the offset direction. More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the flag of reverse all offset direction. More... | |
Represents a NXOpen.Tooling.OffsetCurve3DBuilder builder which implements offset curves along a direction with offset distance in three dimension.
This builder's Commit can produce more than one offset curves, the GetCommittedObjects can be used to get the objects.
To create a new instance of this class, use NXOpen.Tooling.CAMDataManager.CreateOffsetCurve3dBuilder
Default values.
Property | Value |
---|---|
DistanceTolerance (deprecated) |
0.0254 (millimeters part), 0.001 (inches part) |
OffsetDistance (deprecated) |
10 (millimeters part), 0.4 (inches part) |
Created in NX9.0.0
Deprecated in NX10.0.0. Please use NXOpen.Features.Offset3DCurveBuilder instead
unsafe void NXOpen.Tooling.OffsetCurve3DBuilder.GetAllReverseDirectionFlags | ( | out bool[] | allReverseDirectionFlags | ) |
Gets reverse direction flags for each offset curve.
Created in NX9.0.0
Deprecated in NX10.0.0.
License requirements: None.
allReverseDirectionFlags | the reverse direction flags for each offset curve |
unsafe void NXOpen.Tooling.OffsetCurve3DBuilder.SetAllReverseDirectionFlags | ( | bool[] | allReverseDirectionFlags | ) |
Sets reverse direction flags for each offset curve.
Created in NX9.0.0
Deprecated in NX10.0.0. Please use NXOpen.Features.Offset3DCurveBuilder.FlipOffsetCurveDirection instead
License requirements: nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
allReverseDirectionFlags | the reverse direction flags for each offset curve |
|
getset |
Returns or sets the distance tolerance.
Created in NX9.0.0
Deprecated in NX10.0.0. Please use NXOpen.GeometricUtilities.CurveFitData.Tolerance instead
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
|
get |
Returns the curves to offset.
Created in NX9.0.0
Deprecated in NX10.0.0. Please use NXOpen.Features.Offset3DCurveBuilder.OffsetCurves instead
License requirements: None.
|
getset |
Returns or sets the offset distance.
Created in NX9.0.0
Deprecated in NX10.0.0. Please use NXOpen.Features.Offset3DCurveBuilder.OffsetDistance instead
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the reference direction from which to get the offset direction.
Created in NX9.0.0
Deprecated in NX10.0.0. Please use NXOpen.Features.Offset3DCurveBuilder.OffsetViewDirection instead
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the flag of reverse all offset direction.
Created in NX9.0.0
Deprecated in NX10.0.0. Please use NXOpen.Features.Offset3DCurveBuilder.ReverseSide instead
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")