NXOpen .NET Reference
12.0.0
|
Represents a Features.Offset3DCurveBuilder builder which implements offset curves along a direction with offset distance in three dimension. More...
Public Member Functions | |
unsafe void | FlipOffsetCurveDirection (NXOpen.ICurve inputCurve, NXOpen.Point3d point, bool reverseDirection) |
Routine to store the output curves and the flip logical in the builder More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the flag for creating associative or non-associative feature. More... | |
unsafe NXOpen.GeometricUtilities.CurveFitData | CurveFitData [get] |
Returns the curve fit settings More... | |
unsafe NXOpen.Section | OffsetCurves [get, set] |
Returns or sets the curves to offset. More... | |
unsafe NXOpen.Expression | OffsetDistance [get] |
Returns the distance by which to offset the curves. More... | |
unsafe NXOpen.Direction | OffsetViewDirection [get, set] |
Returns or sets the reference direction from which to get the offset direction. More... | |
unsafe bool | ReverseSide [get, set] |
Returns or sets the flag of reverse all offset direction. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Features.Offset3DCurveBuilder builder which implements offset curves along a direction with offset distance in three dimension.
To create a new instance of this class, use NXOpen.Features.CurveFeatureCollection.CreateOffset3dCurveBuilder
Default values.
Property | Value |
---|---|
Associative |
true |
CurveFitData.CurveJoinMethod |
No |
CurveFitData.Degree |
7 |
CurveFitData.FitMethod |
DegreeAndSegments |
CurveFitData.IsAdvancedFit |
0 |
CurveFitData.IsAlignShape |
0 |
CurveFitData.MaximumDegree |
7 |
CurveFitData.MaximumSegments |
1 |
CurveFitData.MinimumDegree |
5 |
CurveFitData.Segments |
1 |
OffsetDistance.Value |
10 (millimeters part), 0.5 (inches part) |
Created in NX10.0.0
unsafe void NXOpen.Features.Offset3DCurveBuilder.FlipOffsetCurveDirection | ( | NXOpen.ICurve | inputCurve, |
NXOpen.Point3d | point, | ||
bool | reverseDirection | ||
) |
Routine to store the output curves and the flip logical in the builder
Created in NX10.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
inputCurve | |
point | |
reverseDirection |
|
getset |
Returns or sets the flag for creating associative or non-associative feature.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the curve fit settings
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the curves to offset.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the distance by which to offset the curves.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the reference direction from which to get the offset direction.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag of reverse all offset direction.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")