NXOpen .NET Reference
12.0.0
|
Manages curve features. More...
Public Member Functions | |
unsafe NXOpen.Features.Offset3DCurveBuilder | CreateOffset3dCurveBuilder (NXOpen.Features.Offset3DCurve offset3DCurve) |
Creates a Features.Offset3DCurveBuilder More... | |
unsafe NXOpen.Features.ScaleCurveBuilder | CreateScaleCurveBuilder (NXOpen.Features.ScaleCurve scaleCurve) |
Creates a Features.ScaleCurveBuilder More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Manages curve features.
To obtain an instance of this class, refer to NXOpen.Features.FeatureCollection
Created in NX10.0.0
unsafe NXOpen.Features.Offset3DCurveBuilder NXOpen.Features.CurveFeatureCollection.CreateOffset3dCurveBuilder | ( | NXOpen.Features.Offset3DCurve | offset3DCurve | ) |
Creates a Features.Offset3DCurveBuilder
Created in NX10.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
offset3DCurve | Features.Offset3DCurve to be edited |
unsafe NXOpen.Features.ScaleCurveBuilder NXOpen.Features.CurveFeatureCollection.CreateScaleCurveBuilder | ( | NXOpen.Features.ScaleCurve | scaleCurve | ) |
Creates a Features.ScaleCurveBuilder
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
scaleCurve | Features.ScaleCurve to be edited |
|
get |
Returns the tag of this object.