NXOpen .NET Reference
12.0.0
|
Represents a Features.ScaleCurveBuilder builder More...
Public Types | |
enum | ScaleCurveType { Uniform, NonUniform } |
Scale type More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.CurveSettings | CurveSettings [get, set] |
Returns or sets the curve setting data More... | |
unsafe NXOpen.Section | ObjectsToScale [get] |
Returns the input cuvres,point to scale More... | |
unsafe NXOpen.CoordinateSystem | ReferenceCSYS [get, set] |
Returns or sets the reference csys More... | |
unsafe NXOpen.Point | ReferencePoint [get, set] |
Returns or sets the reference point More... | |
unsafe NXOpen.Expression | ScaleAlongXDirection [get] |
Returns the scale along xdirection More... | |
unsafe NXOpen.Expression | ScaleAlongYDirection [get] |
Returns the scale along ydirection More... | |
unsafe NXOpen.Expression | ScaleAlongZDirection [get] |
Returns the scale along zdirection More... | |
unsafe NXOpen.Features.ScaleCurveBuilder.ScaleCurveType | ScaleType [get, set] |
Returns or sets the scale type More... | |
unsafe NXOpen.Expression | UniformScaleFactor [get] |
Returns the uniform scale factor More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a Features.ScaleCurveBuilder builder
To create a new instance of this class, use NXOpen.Features.CurveFeatureCollection.CreateScaleCurveBuilder
Default values.
Property | Value |
---|---|
CurveSettings.CurveFitData.CurveJoinMethod |
No |
CurveSettings.CurveFitData.Degree |
7 |
CurveSettings.CurveFitData.FitMethod |
DegreeAndSegments |
CurveSettings.CurveFitData.IsAdvancedFit |
0 |
CurveSettings.CurveFitData.IsAlignShape |
0 |
CurveSettings.CurveFitData.MaximumDegree |
7 |
CurveSettings.CurveFitData.MaximumSegments |
1 |
CurveSettings.CurveFitData.MinimumDegree |
5 |
CurveSettings.CurveFitData.Segments |
1 |
ScaleAlongXDirection.Value |
1 |
ScaleAlongYDirection.Value |
1 |
ScaleAlongZDirection.Value |
1 |
ScaleType |
Uniform |
UniformScaleFactor.Value |
1 |
Created in NX11.0.0
|
getset |
Returns or sets the curve setting data
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the input cuvres,point to scale
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the reference csys
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the reference point
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the scale along xdirection
Created in NX11.0.0
License requirements: None.
|
get |
Returns the scale along ydirection
Created in NX11.0.0
License requirements: None.
|
get |
Returns the scale along zdirection
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the scale type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the uniform scale factor
Created in NX11.0.0
License requirements: None.