NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.AddReusablePart More...
Public Types | |
enum | PositionMethod { Invalid = -1, Absolute, Mate, Reposition, Wcs, Position, Point = 15, InferredOny, Routing } |
Represents the position method More... | |
enum | ModeMethod { Add = 1, Edit } |
Represents adding or editing a reusable component mode method More... | |
enum | ComponentMode { Normal = 1, Cadenas = 3 } |
Represents the component type of the added part More... | |
enum | PocketBodyMethod { None = 1, Update, Delete } |
Represents save pocket body information, updating or deleting a pocket body size mode method More... | |
Public Member Functions | |
unsafe NXOpen.Tooling.CloneObject | CreateCloneObject (NXOpen.Tooling.ToolingApplication applicationType, string assemName) |
Creates the clone operation object More... | |
unsafe NXOpen.Point3d | GetInitialPosition () |
Gets the initial location, this is mainly used to get default add location of a reusable component More... | |
unsafe void | SetInitialPosition (NXOpen.Point3d dropLocation) |
Sets the initial location, this is mainly used to set default add location of a reusable component More... | |
unsafe NXOpen.Tooling.SpreadsheetData | GetSpreadsheetData () |
Gets the spreadsheet data, this is mainly used to get the attributes of a reusable component More... | |
unsafe void | SetSpreadsheetData (NXOpen.Tooling.SpreadsheetData spreadsheetData) |
Sets the spreadsheet data, this is mainly used to set the attributes of a reusable component More... | |
unsafe NXOpen.Part | GetParentPart () |
Gets the parent part, this is mainly used to get context work part of a reusable component More... | |
unsafe void | SetParentPart (NXOpen.Part part) |
Sets the parent part, this is mainly used to set context work part of a reusable component More... | |
unsafe NXOpen.NXObject | GetAttachedGeometry () |
Gets the attached geometry, this is mainly used to get the initial parameter More... | |
unsafe void | SetAttachedGeometry (NXOpen.NXObject part) |
Sets the attached geometry, this is mainly used to set the initial parameter More... | |
unsafe void | SaveLibraryPath (string libName, string libpath) |
Saves the library name and path of the reusable component More... | |
unsafe void | LoadReusableComponent (string krxFile) |
Loads the reusable component More... | |
unsafe void | SetComponentProperties (string referenceSetName, string componentName, int layer) |
Sets the reusable component properties More... | |
unsafe void | UpdateReusableComponent () |
Updates the part data for a reusable component, this is mainly used to update parameter for a reusable component More... | |
unsafe void | UpdatePartData () |
Updates the part data of a reusable component More... | |
unsafe void | ConstructParametersData () |
Constructs the parameters data, reads data from part family or spreadsheet and updates the parameter data in the part More... | |
unsafe void | AffirmReusableComponent () |
Affirms insertion of the reusable component More... | |
unsafe void | CreateReusableConstraints (int index) |
Creates constraints for the reusable component More... | |
unsafe void | DeleteReusableConstraints () |
Deletes constraints for the reusable component More... | |
unsafe NXOpen.NXObject | ReverseComponentDirection (NXOpen.Point3d inputPosition, NXOpen.Point3d inputDirection, double length, NXOpen.Point3d outputPosition, NXOpen.Point3d outputDirection) |
Reverses the direction of the reusable component if the reusable component is placed on a face. More... | |
unsafe void | CreateReusablePocket (bool commit) |
Creates pocket for a reusable component More... | |
unsafe void | DeleteReusablePocket () |
Deletes pocket for a reusable component More... | |
unsafe void | CreateComponents (int count, NXOpen.NXObject selobj) |
Creates an array instance of a component More... | |
unsafe void | DeleteComponents (int count) |
Deletes an array instance of a component More... | |
unsafe void | AddHoleInstance (NXOpen.Point3d inputDirection, NXOpen.Point3d inputPostion) |
Adds series of reusable components in holes More... | |
unsafe void | AddHoleInstanceForCsys (NXOpen.Point3d inputDirection, NXOpen.Point3d inputPostion, NXOpen.NXObject selCsys) |
Adds series of reusable components in csys More... | |
unsafe void | ReversePreviewComponent (NXOpen.Point3d rememberDir) |
Reverses the direction of the reusable component if the reusable component is not placed on a face. More... | |
unsafe void | RemoveOldInstance (int index) |
Removes the instance from the part data More... | |
unsafe void | AddNewInstance (NXOpen.Assemblies.Component partOcc, int index) |
Adds a new instance More... | |
unsafe void | EditReusableComponent (NXOpen.Assemblies.Component partOcc) |
Edits a reusable component More... | |
unsafe void | AddPartOccurance (NXOpen.Assemblies.Component partOcc) |
Adds occurance into the part data More... | |
unsafe void | AddComponentProperty (string compName, string refsetName, int layer) |
Adds Component Properties More... | |
unsafe void | InsertReusableComponent (int instIndex, bool needTransform) |
Inserts the component into the part data More... | |
unsafe void | AddComponentMode (NXOpen.Tooling.AddReusablePart.ModeMethod modeMethod) |
Adds mode for a reusable component More... | |
unsafe void | SetCloneObject (NXOpen.Tooling.CloneObject cloneObject) |
Sets the clone operation object More... | |
unsafe NXOpen.Tooling.CloneObject | GetCloneObject () |
Gets the clone operation object More... | |
unsafe void | AddClonePartName (string clonedpartname) |
Adds clone part name More... | |
unsafe void | SubtituteReusableComponent (bool substituteInstance) |
Subtitutes a reusable part More... | |
unsafe void | RemoveDesignElement () |
Removes design element component More... | |
unsafe void | MoveReusableComponent (NXOpen.Vector3d translation, NXOpen.Matrix3x3 rotation, int index) |
Moves a reusable component to a selected position More... | |
unsafe void | RemoveReusableComponent (int index) |
Removes a reusable component More... | |
unsafe void | SetSearchGeometry (bool isTrunOn) |
Sets the search geometry for a reusable component More... | |
unsafe void | DestroyReusableBuilder () |
Destroys reusable builder data More... | |
unsafe void | RecordReusableComponent (string fileName) |
Records the existing reusable component with the same name More... | |
unsafe void | UpdateReusablePocket () |
Updates the pocket for a reusable component More... | |
unsafe NXOpen.Assemblies.Component[] | GetDesignElement () |
Gets an array of design elements More... | |
unsafe void | SetReusablePocketBuilder (NXOpen.Tooling.ReusablePocketBuilder pocketTag) |
Sets the reusable pocket builder More... | |
unsafe NXOpen.Tooling.ReusablePocketBuilder | GetReusablePocketBuilder () |
Gets the reusable pocket builder More... | |
unsafe void | SetEnablePreview (bool isTrunOn) |
Sets the toggle of the Preview widget More... | |
unsafe void | SetReplaceTemplate (NXOpen.Part replaceTemplate) |
Sets the replace template part More... | |
unsafe void | SetComponentToReplace (int index, NXOpen.Assemblies.Component replaceComponent) |
Sets the selected component to replace More... | |
unsafe void | ReplaceReusableComponent () |
Replace reusable component More... | |
unsafe void | RemoveFamilyInstance (NXOpen.Part part) |
Removes an instance of a part family member More... | |
unsafe void | CreatePatternComponent (bool createPattern) |
Create the pattern component when the positioining pattern sketch feature is not exsit; edit pattern component when the positioining pattern feature is exsit More... | |
unsafe NXOpen.Features.Feature | FindPositioningFeatureSet () |
Find the positioning feature set by pattern sketch More... | |
unsafe void | SetComponentHandleToPoint () |
Keep the reusable component handle information into its associated pattern point More... | |
unsafe void | UpdateCadenasParameter (string paraName, string paraValue) |
Updates the CADENAS component by given parameter name and value, the name can also be retrieved by calling the following methods. More... | |
unsafe void | ModifyParametersByRow (int index) |
Modify parameters according to row index. More... | |
unsafe void | AddCriteriaToInstance (bool hasCriteria, string expStr, string addValue) |
Sets criteria into instance More... | |
unsafe void | UpdatePocketBody (bool createPattern, NXOpen.Tooling.AddReusablePart.PocketBodyMethod updatePocketBody) |
Update pocket body for mw library reusable component More... | |
unsafe void | CreatePositioningFeatureOnPoint (NXOpen.NXObject selobj, NXOpen.Point3d inputPosition, bool centerFace) |
Create positioning feature on the given position More... | |
unsafe void | SavePositioningOriginPlacement (string positionOffSet, int placementOriginIndex) |
Keep positioning offset and placement index More... | |
unsafe void | UpdatePositioningOffset (string positionOffSet) |
Update positioning offset More... | |
unsafe void | SetUpdateComponentName (bool updateComponentName) |
Sets the update component name for a reusable component More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Assemblies.ComponentPatternBuilder | ComponentPatternBuilder [get, set] |
Returns or sets the current component pattern builder More... | |
unsafe NXOpen.Tooling.AddReusablePart.ComponentMode | ComponentType [get, set] |
Returns or sets the current component type More... | |
unsafe NXOpen.Tooling.AddReusablePart.PositionMethod | PositionMode [get, set] |
Returns or sets the current position method More... | |
unsafe NXOpen.Sketch | PositioningFeature [get, set] |
Returns or sets the positioning feature that needed for reusable component More... | |
Represents a NXOpen.Tooling.AddReusablePart
To create a new instance of this class, use NXOpen.Tooling.AddReusablePartCollection.CreateBuilder
Default values.
Property | Value |
---|---|
ComponentPatternBuilder.PatternService.AlongPathDefinition.XOnPathSpacing.NCopies.Value |
2 |
ComponentPatternBuilder.PatternService.AlongPathDefinition.XOnPathSpacing.SpaceType |
Offset |
ComponentPatternBuilder.PatternService.AlongPathDefinition.XPathOption |
Offset |
ComponentPatternBuilder.PatternService.AlongPathDefinition.YDirectionOption |
Section |
ComponentPatternBuilder.PatternService.AlongPathDefinition.YOnPathSpacing.NCopies.Value |
1 |
ComponentPatternBuilder.PatternService.AlongPathDefinition.YPathOption |
Offset |
ComponentPatternBuilder.PatternService.AlongPathDefinition.YSpacing.NCopies.Value |
1 |
ComponentPatternBuilder.PatternService.AlongPathDefinition.YSpacing.PitchDistance.Value |
10 (millimeters part), 1 (inches part) |
ComponentPatternBuilder.PatternService.AlongPathDefinition.YSpacing.SpaceType |
Offset |
ComponentPatternBuilder.PatternService.AlongPathDefinition.YSpacing.SpanDistance.Value |
100 (millimeters part), 10 (inches part) |
ComponentPatternBuilder.PatternService.CircularDefinition.AngularSpacing.NCopies.Value |
12 |
ComponentPatternBuilder.PatternService.CircularDefinition.AngularSpacing.PitchAngle.Value |
30 |
ComponentPatternBuilder.PatternService.CircularDefinition.AngularSpacing.PitchDistance.Value |
10 (millimeters part), 1 (inches part) |
ComponentPatternBuilder.PatternService.CircularDefinition.AngularSpacing.SpaceType |
Offset |
ComponentPatternBuilder.PatternService.CircularDefinition.AngularSpacing.SpanAngle.Value |
360 (millimeters part), 360 (inches part) |
ComponentPatternBuilder.PatternService.CircularDefinition.AngularSpacing.UsePitchOption |
Angle |
ComponentPatternBuilder.PatternService.CircularDefinition.CreateLastStaggered |
true |
ComponentPatternBuilder.PatternService.CircularDefinition.HorizontalRef.RotationAngle.Value |
0 (millimeters part), 0 (inches part) |
ComponentPatternBuilder.PatternService.CircularDefinition.IncludeSeedToggle |
true |
ComponentPatternBuilder.PatternService.CircularDefinition.RadialSpacing.NCopies.Value |
1 |
ComponentPatternBuilder.PatternService.CircularDefinition.StaggerType |
None |
ComponentPatternBuilder.PatternService.HelixDefinition.AnglePitch.Value |
30 |
ComponentPatternBuilder.PatternService.HelixDefinition.CountOfInstances.Value |
6 |
ComponentPatternBuilder.PatternService.HelixDefinition.DirectionType |
Righthand |
ComponentPatternBuilder.PatternService.HelixDefinition.DistancePitch.Value |
10 (millimeters part), 0.4 (inches part) |
ComponentPatternBuilder.PatternService.HelixDefinition.HelixPitch.Value |
50 (millimeters part), 2 (inches part) |
ComponentPatternBuilder.PatternService.HelixDefinition.HelixSpan.Value |
100 (millimeters part), 4 (inches part) |
ComponentPatternBuilder.PatternService.HelixDefinition.NumberOfTurns.Value |
2 |
ComponentPatternBuilder.PatternService.HelixDefinition.SizeOption |
CountAngleDistance |
ComponentPatternBuilder.PatternService.PatternFill.FillMargin.Value |
0 (millimeters part), 0 (inches part) |
ComponentPatternBuilder.PatternService.PatternFill.FillOptions |
None |
ComponentPatternBuilder.PatternService.PatternFill.SimplifiedBoundaryToggle |
False |
ComponentPatternBuilder.PatternService.PatternOrientation.AlongOrientationOption |
NormalToPath |
ComponentPatternBuilder.PatternService.PatternOrientation.CircularOrientationOption |
FollowPattern |
ComponentPatternBuilder.PatternService.PatternOrientation.FollowFaceProjDirOption |
PatternPlaneNormal |
ComponentPatternBuilder.PatternService.PatternOrientation.GeneralOrientationOption |
Fixed |
ComponentPatternBuilder.PatternService.PatternOrientation.HelixOrientationOption |
FollowPattern |
ComponentPatternBuilder.PatternService.PatternOrientation.LinearOrientationOption |
Fixed |
ComponentPatternBuilder.PatternService.PatternOrientation.MirrorOrientationOption |
FollowPattern |
ComponentPatternBuilder.PatternService.PatternOrientation.OrientationOption |
Fixed |
ComponentPatternBuilder.PatternService.PatternOrientation.PolygonOrientationOption |
FollowPattern |
ComponentPatternBuilder.PatternService.PatternOrientation.SpiralOrientationOption |
FollowPattern |
ComponentPatternBuilder.PatternService.PatternType |
Linear |
ComponentPatternBuilder.PatternService.PolygonDefinition.NumberOfSides.Value |
6 |
ComponentPatternBuilder.PatternService.PolygonDefinition.PolygonSizeOption |
Inscribed |
ComponentPatternBuilder.PatternService.PolygonDefinition.PolygonSpacing.NCopies.Value |
4 |
ComponentPatternBuilder.PatternService.PolygonDefinition.PolygonSpacing.PitchDistance.Value |
25 (millimeters part), 1 (inches part) |
ComponentPatternBuilder.PatternService.PolygonDefinition.PolygonSpacing.SpaceType |
Offset |
ComponentPatternBuilder.PatternService.PolygonDefinition.PolygonSpacing.SpanAngle.Value |
360 |
ComponentPatternBuilder.PatternService.PolygonDefinition.RadialSpacing.NCopies.Value |
1 |
ComponentPatternBuilder.PatternService.PolygonDefinition.RadialSpacing.PitchDistance.Value |
25 (millimeters part), 1 (inches part) |
ComponentPatternBuilder.PatternService.PolygonDefinition.RadialSpacing.SpanDistance.Value |
100 (millimeters part), 4 (inches part) |
ComponentPatternBuilder.PatternService.RectangularDefinition.CreateLastStaggered |
true |
ComponentPatternBuilder.PatternService.RectangularDefinition.SimplifiedLayoutType |
Square |
ComponentPatternBuilder.PatternService.RectangularDefinition.StaggerType |
None |
ComponentPatternBuilder.PatternService.RectangularDefinition.XSpacing.NCopies.Value |
2 |
ComponentPatternBuilder.PatternService.RectangularDefinition.YSpacing.NCopies.Value |
1 |
ComponentPatternBuilder.PatternService.SpiralDefinition.DirectionType |
Lefthand |
ComponentPatternBuilder.PatternService.SpiralDefinition.NumberOfTurns.Value |
1 (millimeters part), 1 (inches part) |
ComponentPatternBuilder.PatternService.SpiralDefinition.RadialPitch.Value |
50 (millimeters part), 2 (inches part) |
ComponentPatternBuilder.PatternService.SpiralDefinition.SizeSpiralType |
NumberOfTurns |
ComponentPatternBuilder.PatternService.SpiralDefinition.TotalAngle.Value |
360 (millimeters part), 360 (inches part) |
Created in NX5.0.0
unsafe void NXOpen.Tooling.AddReusablePart.AddClonePartName | ( | string | clonedpartname | ) |
Adds clone part name
Created in NX9.0.0
License requirements: None.
clonedpartname | The new clone part name |
unsafe void NXOpen.Tooling.AddReusablePart.AddComponentMode | ( | NXOpen.Tooling.AddReusablePart.ModeMethod | modeMethod | ) |
Adds mode for a reusable component
Created in NX9.0.0
License requirements: None.
modeMethod |
unsafe void NXOpen.Tooling.AddReusablePart.AddComponentProperty | ( | string | compName, |
string | refsetName, | ||
int | layer | ||
) |
Adds Component Properties
Created in NX9.0.0
License requirements: None.
compName | The name of the reference set used to represent the new component |
refsetName | The layer to place the new component on |
layer |
unsafe void NXOpen.Tooling.AddReusablePart.AddCriteriaToInstance | ( | bool | hasCriteria, |
string | expStr, | ||
string | addValue | ||
) |
Sets criteria into instance
Created in NX11.0.0
License requirements: None.
hasCriteria | |
expStr | |
addValue |
unsafe void NXOpen.Tooling.AddReusablePart.AddHoleInstance | ( | NXOpen.Point3d | inputDirection, |
NXOpen.Point3d | inputPostion | ||
) |
Adds series of reusable components in holes
Created in NX9.0.0
License requirements: None.
inputDirection | The input direction of component |
inputPostion | The input position of componnent |
unsafe void NXOpen.Tooling.AddReusablePart.AddHoleInstanceForCsys | ( | NXOpen.Point3d | inputDirection, |
NXOpen.Point3d | inputPostion, | ||
NXOpen.NXObject | selCsys | ||
) |
Adds series of reusable components in csys
Created in NX11.0.1
License requirements: None.
inputDirection | The input direction of component |
inputPostion | The input position of componnent |
selCsys | The input csys of component |
unsafe void NXOpen.Tooling.AddReusablePart.AddNewInstance | ( | NXOpen.Assemblies.Component | partOcc, |
int | index | ||
) |
Adds a new instance
Created in NX9.0.0
License requirements: None.
partOcc | Add the new occurance into the part data |
index | The index of component instance |
unsafe void NXOpen.Tooling.AddReusablePart.AddPartOccurance | ( | NXOpen.Assemblies.Component | partOcc | ) |
Adds occurance into the part data
Created in NX9.0.0
License requirements: None.
partOcc | The component occurance to add in the part data |
unsafe void NXOpen.Tooling.AddReusablePart.AffirmReusableComponent | ( | ) |
Affirms insertion of the reusable component
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Tooling.AddReusablePart.ConstructParametersData | ( | ) |
Constructs the parameters data, reads data from part family or spreadsheet and updates the parameter data in the part
Created in NX9.0.0
License requirements: None.
unsafe NXOpen.Tooling.CloneObject NXOpen.Tooling.AddReusablePart.CreateCloneObject | ( | NXOpen.Tooling.ToolingApplication | applicationType, |
string | assemName | ||
) |
Creates the clone operation object
Created in NX6.0.0
License requirements: None.
applicationType | Wizard type |
assemName | Project assembly name |
unsafe void NXOpen.Tooling.AddReusablePart.CreateComponents | ( | int | count, |
NXOpen.NXObject | selobj | ||
) |
Creates an array instance of a component
Created in NX9.0.0
License requirements: None.
count | The count is array instance number |
selobj | The selected object is FACE type, the reusable component place on the face |
unsafe void NXOpen.Tooling.AddReusablePart.CreatePatternComponent | ( | bool | createPattern | ) |
Create the pattern component when the positioining pattern sketch feature is not exsit; edit pattern component when the positioining pattern feature is exsit
Created in NX11.0.0
License requirements: None.
createPattern | Flag to decide whether to create pattern component or edit, set flag as true to create and set flag false to edit |
unsafe void NXOpen.Tooling.AddReusablePart.CreatePositioningFeatureOnPoint | ( | NXOpen.NXObject | selobj, |
NXOpen.Point3d | inputPosition, | ||
bool | centerFace | ||
) |
Create positioning feature on the given position
Created in NX11.0.0
License requirements: None.
selobj | The selected object is FACE type, the reusable component place on the face |
inputPosition | The input position |
centerFace | whether to use face center as location |
unsafe void NXOpen.Tooling.AddReusablePart.CreateReusableConstraints | ( | int | index | ) |
Creates constraints for the reusable component
Created in NX9.0.0
License requirements: None.
index | The index part is to create constraints |
unsafe void NXOpen.Tooling.AddReusablePart.CreateReusablePocket | ( | bool | commit | ) |
Creates pocket for a reusable component
Created in NX9.0.0
License requirements: None.
commit | if the variable is true, the component needs pocket |
unsafe void NXOpen.Tooling.AddReusablePart.DeleteComponents | ( | int | count | ) |
Deletes an array instance of a component
Created in NX9.0.0
License requirements: None.
count | The count is array instance number |
unsafe void NXOpen.Tooling.AddReusablePart.DeleteReusableConstraints | ( | ) |
Deletes constraints for the reusable component
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Tooling.AddReusablePart.DeleteReusablePocket | ( | ) |
Deletes pocket for a reusable component
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Tooling.AddReusablePart.DestroyReusableBuilder | ( | ) |
Destroys reusable builder data
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Tooling.AddReusablePart.EditReusableComponent | ( | NXOpen.Assemblies.Component | partOcc | ) |
Edits a reusable component
Created in NX9.0.0
License requirements: None.
partOcc | The component occurance to edit in the part data |
unsafe NXOpen.Features.Feature NXOpen.Tooling.AddReusablePart.FindPositioningFeatureSet | ( | ) |
Find the positioning feature set by pattern sketch
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.NXObject NXOpen.Tooling.AddReusablePart.GetAttachedGeometry | ( | ) |
Gets the attached geometry, this is mainly used to get the initial parameter
Created in NX9.0.0
License requirements: None.
unsafe NXOpen.Tooling.CloneObject NXOpen.Tooling.AddReusablePart.GetCloneObject | ( | ) |
Gets the clone operation object
Created in NX9.0.0
License requirements: None.
unsafe NXOpen.Assemblies.Component [] NXOpen.Tooling.AddReusablePart.GetDesignElement | ( | ) |
Gets an array of design elements
Created in NX9.0.0
License requirements: None.
unsafe NXOpen.Point3d NXOpen.Tooling.AddReusablePart.GetInitialPosition | ( | ) |
Gets the initial location, this is mainly used to get default add location of a reusable component
Created in NX9.0.0
License requirements: None.
unsafe NXOpen.Part NXOpen.Tooling.AddReusablePart.GetParentPart | ( | ) |
Gets the parent part, this is mainly used to get context work part of a reusable component
Created in NX9.0.0
License requirements: None.
unsafe NXOpen.Tooling.ReusablePocketBuilder NXOpen.Tooling.AddReusablePart.GetReusablePocketBuilder | ( | ) |
Gets the reusable pocket builder
Created in NX9.0.0
License requirements: None.
unsafe NXOpen.Tooling.SpreadsheetData NXOpen.Tooling.AddReusablePart.GetSpreadsheetData | ( | ) |
Gets the spreadsheet data, this is mainly used to get the attributes of a reusable component
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Tooling.AddReusablePart.InsertReusableComponent | ( | int | instIndex, |
bool | needTransform | ||
) |
Inserts the component into the part data
Created in NX9.0.0
License requirements: None.
instIndex | The index of the new component being added in the part data |
needTransform | Whether the component needs to be transformed in the fastener assembly |
unsafe void NXOpen.Tooling.AddReusablePart.LoadReusableComponent | ( | string | krxFile | ) |
Loads the reusable component
Created in NX9.0.0
License requirements: None.
krxFile | The KRX file |
unsafe void NXOpen.Tooling.AddReusablePart.ModifyParametersByRow | ( | int | index | ) |
Modify parameters according to row index.
The number of the row is defined by the template data file.
Created in NX11.0.0
License requirements: None.
index | The index is the row of the template data file |
unsafe void NXOpen.Tooling.AddReusablePart.MoveReusableComponent | ( | NXOpen.Vector3d | translation, |
NXOpen.Matrix3x3 | rotation, | ||
int | index | ||
) |
Moves a reusable component to a selected position
Created in NX9.0.0
License requirements: None.
translation | The translation data |
rotation | The rotation data |
index | The reusable component index in the part data |
unsafe void NXOpen.Tooling.AddReusablePart.RecordReusableComponent | ( | string | fileName | ) |
Records the existing reusable component with the same name
Created in NX9.0.0
License requirements: None.
fileName | The reusable component name |
unsafe void NXOpen.Tooling.AddReusablePart.RemoveDesignElement | ( | ) |
Removes design element component
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Tooling.AddReusablePart.RemoveFamilyInstance | ( | NXOpen.Part | part | ) |
Removes an instance of a part family member
Created in NX11.0.0
License requirements: None.
part |
unsafe void NXOpen.Tooling.AddReusablePart.RemoveOldInstance | ( | int | index | ) |
Removes the instance from the part data
Created in NX9.0.0
License requirements: None.
index | The index of component instance |
unsafe void NXOpen.Tooling.AddReusablePart.RemoveReusableComponent | ( | int | index | ) |
Removes a reusable component
Created in NX9.0.0
License requirements: None.
index | The reusable component index in the part data |
unsafe void NXOpen.Tooling.AddReusablePart.ReplaceReusableComponent | ( | ) |
Replace reusable component
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.NXObject NXOpen.Tooling.AddReusablePart.ReverseComponentDirection | ( | NXOpen.Point3d | inputPosition, |
NXOpen.Point3d | inputDirection, | ||
double | length, | ||
NXOpen.Point3d | outputPosition, | ||
NXOpen.Point3d | outputDirection | ||
) |
Reverses the direction of the reusable component if the reusable component is placed on a face.
Created in NX9.0.0
License requirements: None.
inputPosition | The input position of componnent |
inputDirection | The input direction of componnent |
length | The input length of componnent |
outputPosition | The output position of componnent |
outputDirection | The output position of componnent |
unsafe void NXOpen.Tooling.AddReusablePart.ReversePreviewComponent | ( | NXOpen.Point3d | rememberDir | ) |
Reverses the direction of the reusable component if the reusable component is not placed on a face.
Created in NX9.0.0
License requirements: None.
rememberDir | The original position of component |
unsafe void NXOpen.Tooling.AddReusablePart.SaveLibraryPath | ( | string | libName, |
string | libpath | ||
) |
Saves the library name and path of the reusable component
Created in NX9.0.0
License requirements: None.
libName | Library name |
libpath | The path in the library |
unsafe void NXOpen.Tooling.AddReusablePart.SavePositioningOriginPlacement | ( | string | positionOffSet, |
int | placementOriginIndex | ||
) |
Keep positioning offset and placement index
Created in NX11.0.0
License requirements: None.
positionOffSet | The positionging offset value that defined in the krx file |
placementOriginIndex | The positioning placement origin index that defined in the krx file |
unsafe void NXOpen.Tooling.AddReusablePart.SetAttachedGeometry | ( | NXOpen.NXObject | part | ) |
Sets the attached geometry, this is mainly used to set the initial parameter
Created in NX9.0.0
License requirements: None.
part | Geometry to calculate the initial parameter |
unsafe void NXOpen.Tooling.AddReusablePart.SetCloneObject | ( | NXOpen.Tooling.CloneObject | cloneObject | ) |
Sets the clone operation object
Created in NX9.0.0
License requirements: None.
cloneObject | A NXOpen.Tooling.CloneObject instance |
unsafe void NXOpen.Tooling.AddReusablePart.SetComponentHandleToPoint | ( | ) |
Keep the reusable component handle information into its associated pattern point
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Tooling.AddReusablePart.SetComponentProperties | ( | string | referenceSetName, |
string | componentName, | ||
int | layer | ||
) |
Sets the reusable component properties
Created in NX9.0.0
License requirements: None.
referenceSetName | The name of the reference set used to represent the new component |
componentName | The name of the new component |
layer | The layer to place the new component on |
unsafe void NXOpen.Tooling.AddReusablePart.SetComponentToReplace | ( | int | index, |
NXOpen.Assemblies.Component | replaceComponent | ||
) |
Sets the selected component to replace
Created in NX11.0.0
License requirements: None.
index | The index for component to replace |
replaceComponent | The component to replace |
unsafe void NXOpen.Tooling.AddReusablePart.SetEnablePreview | ( | bool | isTrunOn | ) |
Sets the toggle of the Preview widget
Created in NX9.0.0
License requirements: None.
isTrunOn | Whehter preview toggle is turned on, which is on the add reusable component dialog |
unsafe void NXOpen.Tooling.AddReusablePart.SetInitialPosition | ( | NXOpen.Point3d | dropLocation | ) |
Sets the initial location, this is mainly used to set default add location of a reusable component
Created in NX9.0.0
License requirements: None.
dropLocation | Drop location to initial parameter |
unsafe void NXOpen.Tooling.AddReusablePart.SetParentPart | ( | NXOpen.Part | part | ) |
Sets the parent part, this is mainly used to set context work part of a reusable component
Created in NX9.0.0
License requirements: None.
part | The parent part to place the component |
unsafe void NXOpen.Tooling.AddReusablePart.SetReplaceTemplate | ( | NXOpen.Part | replaceTemplate | ) |
Sets the replace template part
Created in NX11.0.0
License requirements: None.
replaceTemplate | The replace template part |
unsafe void NXOpen.Tooling.AddReusablePart.SetReusablePocketBuilder | ( | NXOpen.Tooling.ReusablePocketBuilder | pocketTag | ) |
Sets the reusable pocket builder
Created in NX9.0.0
License requirements: None.
pocketTag | The reusable component pocket builder |
unsafe void NXOpen.Tooling.AddReusablePart.SetSearchGeometry | ( | bool | isTrunOn | ) |
Sets the search geometry for a reusable component
Created in NX9.0.0
License requirements: None.
isTrunOn | Whehter the search geometry toggle is turned on, which is on the add reusable component dialog |
unsafe void NXOpen.Tooling.AddReusablePart.SetSpreadsheetData | ( | NXOpen.Tooling.SpreadsheetData | spreadsheetData | ) |
Sets the spreadsheet data, this is mainly used to set the attributes of a reusable component
Created in NX9.0.0
License requirements: None.
spreadsheetData | Spreadsheet data |
unsafe void NXOpen.Tooling.AddReusablePart.SetUpdateComponentName | ( | bool | updateComponentName | ) |
Sets the update component name for a reusable component
Created in NX12.0.0
License requirements: None.
updateComponentName | Whehter the component name will be updated or not for copied part |
unsafe void NXOpen.Tooling.AddReusablePart.SubtituteReusableComponent | ( | bool | substituteInstance | ) |
Subtitutes a reusable part
Created in NX9.0.0
License requirements: None.
substituteInstance | Whether the resuable component needs to be substituted |
unsafe void NXOpen.Tooling.AddReusablePart.UpdateCadenasParameter | ( | string | paraName, |
string | paraValue | ||
) |
Updates the CADENAS component by given parameter name and value, the name can also be retrieved by calling the following methods.
NXOpen.Tooling.AddReusablePart.GetSpreadsheetData , NXOpen.Tooling.SpreadsheetData.GetParameterValue , NXOpen.Tooling.SpreadsheetDataParameter.ParameterName
Created in NX11.0.0
License requirements: None.
paraName | The parameter name |
paraValue | The parameter value |
unsafe void NXOpen.Tooling.AddReusablePart.UpdatePartData | ( | ) |
Updates the part data of a reusable component
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Tooling.AddReusablePart.UpdatePocketBody | ( | bool | createPattern, |
NXOpen.Tooling.AddReusablePart.PocketBodyMethod | updatePocketBody | ||
) |
Update pocket body for mw library reusable component
Created in NX11.0.0
License requirements: None.
createPattern | Flag to decide whether to create pocket body pattern or not |
updatePocketBody | Flag to decide whether to create pocket body, delete or update 0: add; 1: delete; 2:update |
unsafe void NXOpen.Tooling.AddReusablePart.UpdatePositioningOffset | ( | string | positionOffSet | ) |
Update positioning offset
Created in NX11.0.0
License requirements: None.
positionOffSet | The positionging offset value that defined in the krx file |
unsafe void NXOpen.Tooling.AddReusablePart.UpdateReusableComponent | ( | ) |
Updates the part data for a reusable component, this is mainly used to update parameter for a reusable component
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Tooling.AddReusablePart.UpdateReusablePocket | ( | ) |
Updates the pocket for a reusable component
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the current component pattern builder
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the current component type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the positioning feature that needed for reusable component
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the current position method
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.