NXOpen .NET Reference
12.0.0
|
Reusable pocket builder. More...
Public Types | |
enum | Hole { Series, Subtract, None } |
Represents hole types. More... | |
Public Member Functions | |
unsafe void | AddToolComponent (NXOpen.NXObject component) |
Adds tool component. More... | |
unsafe void | DeletePocket (NXOpen.NXObject component) |
Deletes pocket. More... | |
unsafe void | BreakLink (NXOpen.NXObject component) |
Breaks link. More... | |
unsafe void | CreatePocket (NXOpen.NXObject component) |
Creates pocket. More... | |
unsafe void | RemoveToolComponent (NXOpen.NXObject component) |
Removes tool component. More... | |
unsafe void | SetHoleType (NXOpen.NXObject component, NXOpen.Tooling.ReusablePocketBuilder.Hole holeType) |
Sets hole type. More... | |
unsafe void | AddTargetBody (NXOpen.NXObject component, NXOpen.NXObject targetBody) |
Adds target body. More... | |
unsafe void | RemoveTargetBody (NXOpen.NXObject component, NXOpen.NXObject targetBody) |
Removes target body. More... | |
unsafe void | SetStandard (NXOpen.NXObject component, string standard) |
Sets standard for hole series. More... | |
unsafe void | SetForm (NXOpen.NXObject component, string form) |
Sets form for hole series. More... | |
unsafe void | SetScrewType (NXOpen.NXObject component, string screwType) |
Sets screw type for hole series. More... | |
unsafe void | SetFit (NXOpen.NXObject component, string fit) |
Sets fit for hole series. More... | |
unsafe void | SetReference (NXOpen.NXObject component, string reference) |
Sets reference set. More... | |
unsafe void | SetCounterboreDiameter (NXOpen.NXObject component, double counterboreDiameter) |
Sets counterbore diameter for hole series. More... | |
unsafe void | SetCountersunkDiameter (NXOpen.NXObject component, double countersunkDiameter) |
Sets countersunk diameter for hole series. More... | |
unsafe void | SetDiameter (NXOpen.NXObject component, double diameter) |
Sets diameter for hole series. More... | |
unsafe void | VerifyHoleSeries (NXOpen.NXObject component) |
Verifies hole series parameters. More... | |
unsafe void | RecreateHoleSeries (NXOpen.NXObject component, NXOpen.NXObject feature) |
Recreates hole series if hole feature is updated. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AutoTarget [get, set] |
Returns or sets the flag specifying whether target is fetched automatically. More... | |
unsafe bool | ThreadHole [get, set] |
Returns or sets the flag specifying whether thread hole is used. More... | |
Reusable pocket builder.
To create a new instance of this class, use NXOpen.Tooling.ReusablePocketCollection.CreateReusablePocketBuilder
Default values.
Property | Value |
---|---|
AutoTarget |
true |
ThreadHole |
false |
Created in NX7.5.0
unsafe void NXOpen.Tooling.ReusablePocketBuilder.AddTargetBody | ( | NXOpen.NXObject | component, |
NXOpen.NXObject | targetBody | ||
) |
Adds target body.
Created in NX7.5.0
License requirements: None.
component | Component to which target body is added |
targetBody | Target body |
unsafe void NXOpen.Tooling.ReusablePocketBuilder.AddToolComponent | ( | NXOpen.NXObject | component | ) |
Adds tool component.
Created in NX7.5.0
License requirements: None.
component | Tool component |
unsafe void NXOpen.Tooling.ReusablePocketBuilder.BreakLink | ( | NXOpen.NXObject | component | ) |
Breaks link.
Created in NX8.0.0
License requirements: None.
component | Component to which link is broke |
unsafe void NXOpen.Tooling.ReusablePocketBuilder.CreatePocket | ( | NXOpen.NXObject | component | ) |
Creates pocket.
Created in NX7.5.0
License requirements: None.
component | Component to which pocket is created |
unsafe void NXOpen.Tooling.ReusablePocketBuilder.DeletePocket | ( | NXOpen.NXObject | component | ) |
Deletes pocket.
Created in NX7.5.0
License requirements: None.
component | Component to which pocket is deleted |
unsafe void NXOpen.Tooling.ReusablePocketBuilder.RecreateHoleSeries | ( | NXOpen.NXObject | component, |
NXOpen.NXObject | feature | ||
) |
Recreates hole series if hole feature is updated.
Created in NX7.5.0
License requirements: None.
component | Component to recreate hole series |
feature | Feature to be recreated |
unsafe void NXOpen.Tooling.ReusablePocketBuilder.RemoveTargetBody | ( | NXOpen.NXObject | component, |
NXOpen.NXObject | targetBody | ||
) |
Removes target body.
Created in NX7.5.0
License requirements: None.
component | Component to which target body is removed |
targetBody | Target body |
unsafe void NXOpen.Tooling.ReusablePocketBuilder.RemoveToolComponent | ( | NXOpen.NXObject | component | ) |
Removes tool component.
Created in NX7.5.0
License requirements: None.
component | Tool component to remove |
unsafe void NXOpen.Tooling.ReusablePocketBuilder.SetCounterboreDiameter | ( | NXOpen.NXObject | component, |
double | counterboreDiameter | ||
) |
Sets counterbore diameter for hole series.
Created in NX7.5.0
License requirements: None.
component | Component to which counterbore diameter is set |
counterboreDiameter | C-Bore diameter for hole series |
unsafe void NXOpen.Tooling.ReusablePocketBuilder.SetCountersunkDiameter | ( | NXOpen.NXObject | component, |
double | countersunkDiameter | ||
) |
Sets countersunk diameter for hole series.
Created in NX8.0.0
License requirements: None.
component | Component to which countersunk diameter is set |
countersunkDiameter | C-Sink diameter for hole series |
unsafe void NXOpen.Tooling.ReusablePocketBuilder.SetDiameter | ( | NXOpen.NXObject | component, |
double | diameter | ||
) |
Sets diameter for hole series.
Created in NX7.5.0
License requirements: None.
component | Component to which diameter is set |
diameter | Diameter for hole series |
unsafe void NXOpen.Tooling.ReusablePocketBuilder.SetFit | ( | NXOpen.NXObject | component, |
string | fit | ||
) |
Sets fit for hole series.
Created in NX7.5.0
License requirements: None.
component | Component to which fit is set |
fit | Hole series fit |
unsafe void NXOpen.Tooling.ReusablePocketBuilder.SetForm | ( | NXOpen.NXObject | component, |
string | form | ||
) |
Sets form for hole series.
Created in NX7.5.0
License requirements: None.
component | Component to which form is set |
form | Hole series form |
unsafe void NXOpen.Tooling.ReusablePocketBuilder.SetHoleType | ( | NXOpen.NXObject | component, |
NXOpen.Tooling.ReusablePocketBuilder.Hole | holeType | ||
) |
Sets hole type.
Created in NX7.5.0
License requirements: None.
component | Component to which hole type is set |
holeType | Hole type |
unsafe void NXOpen.Tooling.ReusablePocketBuilder.SetReference | ( | NXOpen.NXObject | component, |
string | reference | ||
) |
Sets reference set.
Created in NX7.5.0
License requirements: None.
component | Component to which reference is set |
reference | Reference set with cut body |
unsafe void NXOpen.Tooling.ReusablePocketBuilder.SetScrewType | ( | NXOpen.NXObject | component, |
string | screwType | ||
) |
Sets screw type for hole series.
Created in NX7.5.0
License requirements: None.
component | Component to which screw type is set |
screwType | Hole series screw type |
unsafe void NXOpen.Tooling.ReusablePocketBuilder.SetStandard | ( | NXOpen.NXObject | component, |
string | standard | ||
) |
Sets standard for hole series.
Created in NX7.5.0
License requirements: None.
component | Component to which standard is set |
standard | Hole series standard |
unsafe void NXOpen.Tooling.ReusablePocketBuilder.VerifyHoleSeries | ( | NXOpen.NXObject | component | ) |
Verifies hole series parameters.
Created in NX7.5.0
License requirements: None.
component | Component to verify hole series parameters |
|
getset |
Returns or sets the flag specifying whether target is fetched automatically.
If true, the target is fetched automatically, else, the target is fetched manually.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag specifying whether thread hole is used.
If true, thread hole is used, else, screw clearance hole is used.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.