NXOpen .NET Reference
12.0.0
|
Represents NXOpen.Routing.StockTransition object. More...
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Public Member Functions inherited from NXOpen.Routing.Stock | |
unsafe NXOpen.Routing.StockData | GetStockData () |
Gets the NXOpen.Routing.StockData . More... | |
unsafe void | SetStockData (NXOpen.Routing.StockData stockData) |
Sets the NXOpen.Routing.StockData . More... | |
unsafe NXOpen.Routing.CrossSection | GetCrossSection () |
Gets the NXOpen.Routing.CrossSection that currently defines the profile for the stock. More... | |
unsafe void | SetCrossSection (NXOpen.Routing.CrossSection crossSection) |
Sets the NXOpen.Routing.CrossSection . More... | |
unsafe NXOpen.Routing.Anchor | GetAnchor () |
Gets the NXOpen.Routing.Anchor that currently modifies the profile for the stock. More... | |
unsafe void | SetAnchor (NXOpen.Routing.Anchor anchor) |
Sets the NXOpen.Routing.Anchor . More... | |
unsafe NXOpen.Routing.StockStyle | GetStockStyle () |
Gets the NXOpen.Routing.StockStyle of the NXOpen.Routing.Stock . More... | |
unsafe void | SetStockStyle (NXOpen.Routing.StockStyle style) |
Sets the NXOpen.Routing.StockStyle of the NXOpen.Routing.Stock . More... | |
unsafe NXOpen.Curve[] | GetSegments () |
Gets the segments that the NXOpen.Routing.Stock object is placed on top of. More... | |
unsafe void | AddSegments (NXOpen.Curve[] segments) |
Adds new segments to this object. More... | |
unsafe void | RemoveSegments (NXOpen.Curve[] segments) |
Removes segments from this object. More... | |
unsafe double | GetRotationAngle () |
Gets the rotation angle applied to the profile. More... | |
unsafe void | SetRotationAngle (double rotationAngle) |
Sets the rotation angle applied to the profile. More... | |
unsafe double | GetTwistAngle () |
Gets the twist angle applied to the profile. More... | |
unsafe void | SetTwistAngle (double twistAngle) |
Sets the twist angle applied to the profile. More... | |
unsafe NXOpen.Routing.ProfileFrom | GetProfileEnd () |
Gets the end that defines profile. More... | |
unsafe void | SetProfileEnd (NXOpen.Routing.ProfileFrom profileEnd) |
Sets the end that defines profile. More... | |
unsafe NXOpen.Routing.Flip | GetFlippedStatus () |
Gets whether or not the profile is flipped. More... | |
unsafe void | SetFlippedStatus (NXOpen.Routing.Flip flipped) |
Sets whether or not the profile is flipped. More... | |
unsafe void | GetPorts (out NXOpen.Routing.StockPort startPort, out NXOpen.Routing.StockPort endPort) |
Returns the NXOpen.Routing.StockPort at each end of the stock. More... | |
unsafe NXOpen.Routing.StockUse | GetStockUse () |
Returns the use of the stock. More... | |
unsafe NXOpen.Features.Feature[] | GetFeatures () |
Returns the sweep features that are created and controlled by this object. More... | |
unsafe NXOpen.Assemblies.Component | GetComponent () |
Returns the NXOpen.Assemblies.Component created and controlled by the stock for a Stock as Components stock. More... | |
unsafe NXOpen.Routing.ComponentName | GetNameStatus () |
Returns whether or not the component associated with a Stock as Components Stock has a permanent or temporary name. More... | |
unsafe double | GetOriginalLength () |
Returns the original length for a stock that has been deformed (it's use is Routing.StockUse.Deformed ). More... | |
unsafe void | ColorBodies () |
Colors the solid bodies of the stock based on the COLOR characteristic specified in the NXOpen.Routing.StockData of the stock. More... | |
unsafe void | SyncComponentAttrs (bool isNewPart) |
Set the characteristics of the given stock's component so that it has the same characteristics as the NXOpen.Routing.Stock and its stock data. More... | |
unsafe void | AlignStock (NXOpen.Vector3d vector) |
Align stock to new rotation vector. More... | |
unsafe void | RenameStockComponent (string partName) |
Renames the stock component part with given name More... | |
unsafe NXOpen.Body[] | GetBodies () |
Returns the solid bodies, if any, that are created and controlled by this object. More... | |
unsafe NXOpen.Routing.Electrical.HarnessDevice | GetHarnessDevice () |
For Routing Electrical application only, returns the Routing.Electrical.HarnessDevice that owns the wire or wires that make up a stock bundle. More... | |
unsafe bool | IsSpaceReservation () |
Is this stock a Space Reservation stock?. More... | |
unsafe void | GetBodySegmentMap (NXOpen.Features.Feature feature, out NXOpen.Body body, out NXOpen.Curve[] stockSegments, out NXOpen.Curve[] pathSegments) |
Given stock and a feature of the stock, returns solid body, stock segments and path segments that produced the body. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetCharacteristics () |
Get all of the characteristics values on the this object. More... | |
unsafe void | SetCharacteristics (NXOpen.Routing.CharacteristicList values) |
Set all of the characteristics values on this object. More... | |
unsafe int | GetIntegerCharacteristic (string name) |
Get the value of an integer characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, int value) |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe double | GetRealCharacteristic (string name) |
Get the value of a real characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, double value) |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe string | GetStringCharacteristic (string name) |
Get the value of a string characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, string value) |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe void | DeleteCharacterstics (NXOpen.Routing.CharacteristicList values) |
Removes the input list of characteristics from this object. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetDestinationCharacteristics () |
Returns the destination characteristics from the input object. More... | |
unsafe void | SetCharacteristic2 (string title, int value) |
Sets or creates an integer type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, double value) |
Sets or creates a double type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, string value) |
Sets or creates a string type type attribute associated with the input title. More... | |
unsafe void | SetCharacteristics2 (NXOpen.Routing.CharacteristicList values) |
Sets all attributes associated with the titles from the input list, creating new attributes for the ones that don't exist already. More... | |
Properties inherited from NXOpen.Routing.Stock | |
unsafe bool | NegateOffsetsFlag [get, set] |
Returns or sets the negate offsets flag of this NXOpen.Routing.Stock . More... | |
Represents NXOpen.Routing.StockTransition object.
NXOpen.Routing.StockTransition covers C1 continuous NXOpen.Routing.ISegment in between two stocks. It acts as transition from NXOpen.Routing.CrossSection of one NXOpen.Routing.Stock to another. When two different NXOpen.Routing.Stock are connected with set of segments, then a stockTransition can be used to cover it in such a way that NXOpen.Routing.CrossSection at each end of this segments matches with the stock at that location. These segments can be a routing path, or just a collection of segments. NXOpen.Routing.Stock covers segments, and NXOpen.Routing.StockTransition inherits that behavior. However, NXOpen.Routing.StockTransition refers to two end NXOpen.Routing.Stock and the NXOpen.Routing.CrossSection of NXOpen.Routing.StockTransition object varies from one end to another.
Creator not available in KF because transient objects are not supported.
Created in NX7.5.0