NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.Stock objects. More...
Public Member Functions | |
NXOpen.Routing.Stock[] | ToArray () |
Returns an array of NXOpen.Routing.Stock objects. More... | |
unsafe NXOpen.Routing.Stock[] | CreateStock (NXOpen.Routing.StockData stockData, NXOpen.Routing.Anchor anchor, NXOpen.Routing.CrossSection crossSection, NXOpen.Routing.ISegment[] segments) |
Creates a NXOpen.Routing.Stock object. More... | |
unsafe NXOpen.Routing.Stock | GetComponentStock (NXOpen.Assemblies.Component component) |
Returns the NXOpen.Routing.Stock that controls the given component. More... | |
unsafe void | ConvertToStockAsComponents (bool convertSpaceReservartion, NXOpen.Routing.ComponentName nameType) |
Converts a part file from Legacy Stock into Stock as Components. More... | |
unsafe void | AddStock (NXOpen.Routing.CharacteristicList stockPart, NXOpen.Routing.CharacteristicList dataCharx, NXOpen.Routing.ISegment[] segments, string routeLevel) |
Creates stock on the given segments. More... | |
unsafe void | AddStock (NXOpen.Routing.CharacteristicList stockPart, NXOpen.Routing.CharacteristicList dataCharx, NXOpen.Routing.ISegment[] segments, string routeLevel, out NXOpen.Routing.Stock[] stocks) |
Creates stock NXOpen.Routing.Stock on the given segments. More... | |
unsafe void | AddStock (NXOpen.Routing.CharacteristicList stockPart, NXOpen.Routing.CharacteristicList dataCharx, NXOpen.Routing.ISegment[] segments, string routeLevel, bool isSpaceReservation, out NXOpen.Routing.Stock[] stocks) |
Creates normal or space reservation stock on the given segments. More... | |
unsafe void | AddStock (NXOpen.Routing.CharacteristicList stockPart, NXOpen.Routing.CharacteristicList dataCharx, NXOpen.Routing.ISegment[] segments, string routeLevel, bool isSpaceReservation, string anchorName, out NXOpen.Routing.Stock[] stocks) |
Creates normal or space reservation stock on the given segments. More... | |
unsafe void | RemoveStock (NXOpen.Routing.ISegment[] segments) |
Removes all stocks (excluding flexed stocks) from the input set of segments. More... | |
unsafe void | RemoveAllFillerStocks (NXOpen.Routing.ISegment[] segments) |
Removes all filler stocks from the input set of segments. More... | |
unsafe void | UpdateBundleStockForFiller (NXOpen.Routing.ISegment[] segments) |
Update the bundle stock if the NXOpen.Routing.Filler stock is created underneath it. More... | |
unsafe void | SetAttachedStockLength (NXOpen.Assemblies.Component partOcc) |
Set the length of the NXOpen.Routing.Stock to which a NXOpen.Assemblies.Component object is attached. More... | |
unsafe void | SetReferenceStockFromObject (NXOpen.NXObject @object) |
Sets the reference NXOpen.Routing.Stock information based on the NXOpen.Routing.Stock associated with this object. More... | |
unsafe void | ResetReferenceStock () |
Resets the reference NXOpen.Routing.Stock information to a null reference (Nothing in Visual Basic). More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.Stock objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
unsafe void NXOpen.Routing.StockCollection.AddStock | ( | NXOpen.Routing.CharacteristicList | stockPart, |
NXOpen.Routing.CharacteristicList | dataCharx, | ||
NXOpen.Routing.ISegment[] | segments, | ||
string | routeLevel | ||
) |
Creates stock on the given segments.
The segments do not need to be in order, and don't necessarily have to form a single path.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
stockPart | Characteristic list used to find the appropriate NXOpen.Routing.StockData for building the stock. See Routing.StockDataCollection.CreateStockData . |
dataCharx | The list of optional and required characteristics to apply to the new stock. |
segments | |
routeLevel | Routing level. |
unsafe void NXOpen.Routing.StockCollection.AddStock | ( | NXOpen.Routing.CharacteristicList | stockPart, |
NXOpen.Routing.CharacteristicList | dataCharx, | ||
NXOpen.Routing.ISegment[] | segments, | ||
string | routeLevel, | ||
out NXOpen.Routing.Stock[] | stocks | ||
) |
Creates stock NXOpen.Routing.Stock on the given segments.
The segments do not need to be in order, and don't necessarily have to form a single path. Returns created stock and number of stock
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
stockPart | Characteristic list used to find the appropriate NXOpen.Routing.StockData for building the stock. See Routing.StockDataCollection.CreateStockData . |
dataCharx | The list of optional and required characteristics to apply to the new stock. |
segments | |
routeLevel | Routing level. |
stocks | Array of stocks created |
unsafe void NXOpen.Routing.StockCollection.AddStock | ( | NXOpen.Routing.CharacteristicList | stockPart, |
NXOpen.Routing.CharacteristicList | dataCharx, | ||
NXOpen.Routing.ISegment[] | segments, | ||
string | routeLevel, | ||
bool | isSpaceReservation, | ||
out NXOpen.Routing.Stock[] | stocks | ||
) |
Creates normal or space reservation stock on the given segments.
The segments do not need to be in order, and don't necessarily have to form a single path.
Created in NX7.5.2
License requirements: routing_base ("Routing Basic")
stockPart | Characteristic list used to find the appropriate NXOpen.Routing.StockData for building the stock. See Routing.StockDataCollection.CreateStockData . |
dataCharx | The list of optional and required characteristics to apply to the new stock. |
segments | |
routeLevel | Routing level. |
isSpaceReservation | TRUE to create Space Reservation stock, FALSE to create normal stock |
stocks | Array of stocks created |
unsafe void NXOpen.Routing.StockCollection.AddStock | ( | NXOpen.Routing.CharacteristicList | stockPart, |
NXOpen.Routing.CharacteristicList | dataCharx, | ||
NXOpen.Routing.ISegment[] | segments, | ||
string | routeLevel, | ||
bool | isSpaceReservation, | ||
string | anchorName, | ||
out NXOpen.Routing.Stock[] | stocks | ||
) |
Creates normal or space reservation stock on the given segments.
The segments do not need to be in order, and don't necessarily have to form a single path.
Created in NX7.5.2
License requirements: routing_base ("Routing Basic")
stockPart | Characteristic list used to find the appropriate NXOpen.Routing.StockData for building the stock. See Routing.StockDataCollection.CreateStockData . |
dataCharx | The list of optional and required characteristics to apply to the new stock. |
segments | |
routeLevel | Routing level. |
isSpaceReservation | TRUE to create Space Reservation stock, FALSE to create normal stock |
anchorName | Name of the anchor to use. |
stocks | Array of stocks created |
unsafe void NXOpen.Routing.StockCollection.ConvertToStockAsComponents | ( | bool | convertSpaceReservartion, |
NXOpen.Routing.ComponentName | nameType | ||
) |
Converts a part file from Legacy Stock into Stock as Components.
Converts all stocks whose use is NXOpen.Routing.StockUse.LegacyStock into NXOpen.Routing.StockUse.StockAsComponent stocks by creating components for each stock. After calling this routine, all new stocks in this part will have components associated with them.
Created in NX7.5.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
convertSpaceReservartion | If true, convert Space Reservation as Components |
nameType | Naming scheme to use for components. Calls ??? on each new stock component if input is Routing.ComponentName.Permanent . |
unsafe NXOpen.Routing.Stock [] NXOpen.Routing.StockCollection.CreateStock | ( | NXOpen.Routing.StockData | stockData, |
NXOpen.Routing.Anchor | anchor, | ||
NXOpen.Routing.CrossSection | crossSection, | ||
NXOpen.Routing.ISegment[] | segments | ||
) |
Creates a NXOpen.Routing.Stock object.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
stockData | The NXOpen.Routing.StockData that defines the stock |
anchor | The NXOpen.Routing.Anchor from the input NXOpen.Routing.StockData to use, a null reference (Nothing in Visual Basic) is allowed for no anchor. |
crossSection | The NXOpen.Routing.CrossSection from the input NXOpen.Routing.StockData to use, a null reference (Nothing in Visual Basic) is not allowed. |
segments | The array of NXOpen.Routing.ISegment curves that the stock must cover. |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Routing.Stock NXOpen.Routing.StockCollection.GetComponentStock | ( | NXOpen.Assemblies.Component | component | ) |
Returns the NXOpen.Routing.Stock that controls the given component.
Only returns a NXOpen.Routing.Stock if the input component is a component created by a Stock as Components stock object.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
component |
unsafe void NXOpen.Routing.StockCollection.RemoveAllFillerStocks | ( | NXOpen.Routing.ISegment[] | segments | ) |
Removes all filler stocks from the input set of segments.
Created in NX5.0.4
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
segments |
unsafe void NXOpen.Routing.StockCollection.RemoveStock | ( | NXOpen.Routing.ISegment[] | segments | ) |
Removes all stocks (excluding flexed stocks) from the input set of segments.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
segments |
unsafe void NXOpen.Routing.StockCollection.ResetReferenceStock | ( | ) |
Resets the reference NXOpen.Routing.Stock information to a null reference (Nothing in Visual Basic).
The information attributes are rotation, twist, negate, flip, port and anchor. They determine the default creation options for the new stock. This information is used during path creation.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Routing.StockCollection.SetAttachedStockLength | ( | NXOpen.Assemblies.Component | partOcc | ) |
Set the length of the NXOpen.Routing.Stock to which a NXOpen.Assemblies.Component object is attached.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
partOcc |
unsafe void NXOpen.Routing.StockCollection.SetReferenceStockFromObject | ( | NXOpen.NXObject @ | object | ) |
Sets the reference NXOpen.Routing.Stock information based on the NXOpen.Routing.Stock associated with this object.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
object |
NXOpen.Routing.Stock [] NXOpen.Routing.StockCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.Stock objects.
unsafe void NXOpen.Routing.StockCollection.UpdateBundleStockForFiller | ( | NXOpen.Routing.ISegment[] | segments | ) |
Update the bundle stock if the NXOpen.Routing.Filler stock is created underneath it.
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
segments |
|
get |
Returns the tag of this object.