NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.Port objects. More...
Public Member Functions | |
NXOpen.Routing.Port[] | ToArray () |
Returns an array of NXOpen.Routing.Port objects. More... | |
unsafe NXOpen.Routing.ExtractPort | CreateExtractPort (NXOpen.Routing.Port port) |
Creates a NXOpen.Routing.ExtractPort . More... | |
unsafe NXOpen.Routing.ExtractPort | CreateExtractPort (NXOpen.Routing.Port port, bool allowMultipleConnections) |
Creates a NXOpen.Routing.ExtractPort . More... | |
unsafe void | ConvertToFeatures () |
Cycles through all the NXOpen.Routing.Port objects and creates a NXOpen.Routing.FeaturePort object for NXOpen.Routing.FittingPort object, NXOpen.Routing.FixturePort object, NXOpen.Routing.MultiPort object, and NXOpen.Routing.TerminalPort object. More... | |
unsafe NXOpen.Routing.Port[] | GetComponentPorts (NXOpen.Assemblies.Component component) |
Given a component, returns the port occurrences that belong to it. More... | |
unsafe NXOpen.Routing.Port[] | GetObjectPorts (NXOpen.NXObject entity) |
Given any NXObject , returns any port occurrences that belong to it. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.Port objects.
Iterating this collection only returns live uncondemned objects contained in the owning part of the collection. Note that NXOpen.Routing.Port is a smart object and many smart objects are condemned as they only exist to support other objects and are not displayed.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
unsafe void NXOpen.Routing.PortCollection.ConvertToFeatures | ( | ) |
Cycles through all the NXOpen.Routing.Port objects and creates a NXOpen.Routing.FeaturePort object for NXOpen.Routing.FittingPort object, NXOpen.Routing.FixturePort object, NXOpen.Routing.MultiPort object, and NXOpen.Routing.TerminalPort object.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
unsafe NXOpen.Routing.ExtractPort NXOpen.Routing.PortCollection.CreateExtractPort | ( | NXOpen.Routing.Port | port | ) |
Creates a NXOpen.Routing.ExtractPort .
Default allows multiple connections to this port.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
port | Port to extract from |
unsafe NXOpen.Routing.ExtractPort NXOpen.Routing.PortCollection.CreateExtractPort | ( | NXOpen.Routing.Port | port, |
bool | allowMultipleConnections | ||
) |
Creates a NXOpen.Routing.ExtractPort .
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
port | Port to extract from |
allowMultipleConnections | Does this fitting port allow multiple wires to be routed to it? |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Routing.Port [] NXOpen.Routing.PortCollection.GetComponentPorts | ( | NXOpen.Assemblies.Component | component | ) |
Given a component, returns the port occurrences that belong to it.
Returns a null reference (Nothing in Visual Basic) otherwise.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
component |
unsafe NXOpen.Routing.Port [] NXOpen.Routing.PortCollection.GetObjectPorts | ( | NXOpen.NXObject | entity | ) |
Given any NXObject , returns any port occurrences that belong to it.
Returns a null reference (Nothing in Visual Basic) otherwise.
The type of ports returned depends on the type of object given.
If given a NXOpen.Routing.ISegment , if there is stock on the segment, returns the ports from stock. If there is no stock, returns any fitting ports at the segment ends.
If given a NXOpen.Routing.Stock , returns the ports at ends of stock.
If given a NXOpen.Routing.Port , returns itself.
if given a NXOpen.Routing.ControlPoint , returns any fitting ports at the Control Point.
If given a part, returns any ports in the part.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
entity |
NXOpen.Routing.Port [] NXOpen.Routing.PortCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.Port objects.
|
get |
Returns the tag of this object.