NXOpen .NET Reference
12.0.0
|
Builder for creating routing linear paths. More...
Public Member Functions | |
unsafe NXOpen.Routing.ControlPoint | AddPreviewControlPoint (NXOpen.Point3d location) |
Add a new control point to the path. More... | |
unsafe void | SetControlPointDefiningPoint (NXOpen.Routing.ControlPoint previewRcp, NXOpen.Point point) |
Fully defines a preview control point using the given point. More... | |
unsafe void | SetControlPointDefiningObject (NXOpen.Routing.ControlPoint previewRcp, NXOpen.Point3d position, NXOpen.NXObject @object) |
Fully defines a preview control point. More... | |
unsafe void | RemoveLastNonPreviewControlPoint () |
Removes the last fully-defined control point in the path. More... | |
unsafe void | SettingChanged () |
Notifies the builder that some routing preferences have changed, and that the builder (and it's associated builders) must update their values to refelect those changes. More... | |
unsafe NXOpen.Routing.ControlPoint | GetLastControlPoint () |
Returns the last control point in the path. More... | |
unsafe void | SetIsNewControlPointRequired (bool isNewControlPointRequired) |
Set the boolean value specifies that new control point required or not More... | |
unsafe void | SetIsEccentricModeSelected (bool isEccentricModeSelected) |
Set the boolean value specifies that Eccentric mode selected or not More... | |
unsafe NXOpen.Routing.ISegment | GetParentSegmentOfEccentricSegment () |
Parent segment More... | |
unsafe void | SetParentSegmentOfEccentricSegment (NXOpen.Routing.ISegment parentSegment) |
More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Routing.ElbowSnapSettings | ElbowSnapSettings [get, set] |
Returns or sets the elbow snapping settings for determining location of control points as the user drags their mouse. More... | |
unsafe NXOpen.Routing.LinearPathSettings | LinearPathSettings [get, set] |
Returns or sets the settings that determine what constraints to apply to the new path. More... | |
unsafe NXOpen.Routing.PathStockBuilder | PathStockBuilder [get, set] |
Returns or sets the builder for assigning stock to the new path. More... | |
Builder for creating routing linear paths.
These paths can include constrained line segments, bend corners and elbows. This fuctionality can only be used with the Assemblies Positioning functionality. The work part must have been converted to use Assemblies Positioning using the Convert Mating Conditions tool.
To create a control point (and it's associated segment) first create a preview control point, then define the control point using either a smart point (Routing.LinearPathBuilder.SetControlPointDefiningPoint ), or some other object (Routing.LinearPathBuilder.SetControlPointDefiningObject ).
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateLinearPathBuilder
Default values.
Property | Value |
---|---|
ElbowSnapSettings.AngleTolerance |
5.0 |
ElbowSnapSettings.SnapToElbowAngles |
True |
LinearPathSettings.LockToSelectedObject |
True |
Created in NX5.0.0
unsafe NXOpen.Routing.ControlPoint NXOpen.Routing.LinearPathBuilder.AddPreviewControlPoint | ( | NXOpen.Point3d | location | ) |
Add a new control point to the path.
This control point is considered to be a preview control point to show what the path will look like interactively. This control point will be deleted when the commit method is invoked unless the rcp has been fully defined.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
location |
unsafe NXOpen.Routing.ControlPoint NXOpen.Routing.LinearPathBuilder.GetLastControlPoint | ( | ) |
Returns the last control point in the path.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
unsafe NXOpen.Routing.ISegment NXOpen.Routing.LinearPathBuilder.GetParentSegmentOfEccentricSegment | ( | ) |
Parent segment
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Routing.LinearPathBuilder.RemoveLastNonPreviewControlPoint | ( | ) |
Removes the last fully-defined control point in the path.
Also removes any preview control points.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Routing.LinearPathBuilder.SetControlPointDefiningObject | ( | NXOpen.Routing.ControlPoint | previewRcp, |
NXOpen.Point3d | position, | ||
NXOpen.NXObject @ | object | ||
) |
Fully defines a preview control point.
The preview control point's location is set to the given position, and the control point is constrained to the given object (depending on the linear path settings).
A control point may only be defined once.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
previewRcp | Must be a control point created by Routing.LinearPathBuilder.AddPreviewControlPoint |
position | |
object | a null reference (Nothing in Visual Basic) allowed. |
unsafe void NXOpen.Routing.LinearPathBuilder.SetControlPointDefiningPoint | ( | NXOpen.Routing.ControlPoint | previewRcp, |
NXOpen.Point | point | ||
) |
Fully defines a preview control point using the given point.
The control point is not made associative directly to the input point. The control point is made associative (depending on the linear path settings) to the objects that the input point is associative to.
A control point may only be defined once.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
previewRcp | Must be a control point created by Routing.LinearPathBuilder.AddPreviewControlPoint |
point | a null reference (Nothing in Visual Basic) not allowed. |
unsafe void NXOpen.Routing.LinearPathBuilder.SetIsEccentricModeSelected | ( | bool | isEccentricModeSelected | ) |
Set the boolean value specifies that Eccentric mode selected or not
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
isEccentricModeSelected |
unsafe void NXOpen.Routing.LinearPathBuilder.SetIsNewControlPointRequired | ( | bool | isNewControlPointRequired | ) |
Set the boolean value specifies that new control point required or not
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
isNewControlPointRequired |
unsafe void NXOpen.Routing.LinearPathBuilder.SetParentSegmentOfEccentricSegment | ( | NXOpen.Routing.ISegment | parentSegment | ) |
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
parentSegment |
unsafe void NXOpen.Routing.LinearPathBuilder.SettingChanged | ( | ) |
Notifies the builder that some routing preferences have changed, and that the builder (and it's associated builders) must update their values to refelect those changes.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the elbow snapping settings for determining location of control points as the user drags their mouse.
Only useful in the UI.
Created in NX5.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the settings that determine what constraints to apply to the new path.
Created in NX5.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the builder for assigning stock to the new path.
Created in NX5.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")