NXOpen .NET Reference
12.0.0
|
Helper object used the by Routing.LinearPathBuilder builder. More...
Properties | |
unsafe bool | AllowCutElbow [get, set] |
Returns or sets a flag indicating whether or not to allow cut elbow placement More... | |
unsafe bool | AssignDefaultCorner [get, set] |
Returns or sets the preference to assign the current default corner to new segments. More... | |
unsafe bool | AssignDefaultElbow [get, set] |
Returns or sets the preference to find and assign a default elbow to new segments. More... | |
unsafe bool | LockAngle [get, set] |
Returns or sets the preference to determine if the angle between segments should be constrained. More... | |
unsafe bool | LockLength [get, set] |
Returns or sets the preference to determine if the length of new segments should be constrained. More... | |
unsafe bool | LockToSelectedObject [get, set] |
Returns or sets the preference to determine if the new segments and control points should be constrained to the objects selected by the user. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Helper object used the by Routing.LinearPathBuilder builder.
Determines various settings to be applied when the path is created.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateLinearPathSettings
Default values.
Property | Value |
---|---|
LockToSelectedObject |
True |
Created in NX5.0.0
|
getset |
Returns or sets a flag indicating whether or not to allow cut elbow placement
Created in NX8.0.0
License requirements to get this property: routing_pipetube ("Routing Piping and Tubing")
License requirements to set this property: routing_pipetube ("Routing Piping and Tubing")
|
getset |
Returns or sets the preference to assign the current default corner to new segments.
Created in NX5.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the preference to find and assign a default elbow to new segments.
Created in NX5.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the preference to determine if the angle between segments should be constrained.
Created in NX5.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the preference to determine if the length of new segments should be constrained.
Created in NX5.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the preference to determine if the new segments and control points should be constrained to the objects selected by the user.
Created in NX5.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")