NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.Stock objects. More...
Public Member Functions | |
NXOpen.Routing.Filler[] | ToArray () |
Returns an array of NXOpen.Routing.Filler objects. More... | |
unsafe NXOpen.Routing.Stock[] | CreateStock (NXOpen.Routing.StockData stockData, NXOpen.Routing.Anchor anchor, NXOpen.Routing.CrossSection crossSection, NXOpen.Routing.ISegment[] segments) |
Creates a NXOpen.Routing.Filler stock object. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.Stock objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
unsafe NXOpen.Routing.Stock [] NXOpen.Routing.FillerCollection.CreateStock | ( | NXOpen.Routing.StockData | stockData, |
NXOpen.Routing.Anchor | anchor, | ||
NXOpen.Routing.CrossSection | crossSection, | ||
NXOpen.Routing.ISegment[] | segments | ||
) |
Creates a NXOpen.Routing.Filler stock object.
Created in NX4.0.0
License requirements: routing_harness ("Routing Harness")
stockData | The NXOpen.Routing.StockData that defines the stock |
anchor | The NXOpen.Routing.Anchor from the input NXOpen.Routing.StockData to use, a null reference (Nothing in Visual Basic) is allowed for no anchor. |
crossSection | The NXOpen.Routing.CrossSection from the input NXOpen.Routing.StockData to use, a null reference (Nothing in Visual Basic) is not allowed. |
segments | The array of NXOpen.Routing.ISegment curves that the stock must cover. |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Routing.Filler [] NXOpen.Routing.FillerCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.Filler objects.
|
get |
Returns the tag of this object.