NXOpen .NET Reference
12.0.0
|
The Electrical ShieldDevice corresponds to a shield instance of Routing.Electrical.ElectricalStockDevice . More...
Additional Inherited Members | |
Public Types inherited from NXOpen.Routing.Electrical.ElectricalStockDevice | |
enum | RouteTypes { DefaultRoute = -1, AutoRoute, ManualRoute } |
Route types (manual/auto). More... | |
enum | RouteLevel { Pin, Comp, Mixed, Partial } |
Routing level. More... | |
enum | AutoRouteSel { BundleDiameter, LeastBundles, DesignRules, LeastSegments, ShortestLength } |
Auto-route selections. More... | |
Public Member Functions inherited from NXOpen.Routing.Electrical.CableDevice | |
unsafe NXOpen.Routing.Electrical.CableDefinition | GetAssemblyDefinition () |
Returns the associated NXOpen.Routing.Electrical.CableDefinition . More... | |
unsafe void | ImportCablePart (string partName) |
Loads the given cable part and imports the connections from given part and adds them as children to the NXOpen.Routing.Electrical.CableDevice . More... | |
unsafe string | GetConduitPartNumber () |
Returns the part number of the conduit applied over this NXOpen.Routing.Electrical.CableDevice object. More... | |
unsafe void | SetConduitPartNumber (string conduitPartNumber) |
Sets the part number of the conduit to be applied over this NXOpen.Routing.Electrical.CableDevice object. More... | |
Properties inherited from NXOpen.Routing.Electrical.ElectricalStockDevice | |
unsafe string | ColorName [get, set] |
Returns or sets the color name. More... | |
unsafe double | CutLength [get, set] |
Returns or sets the cut length. More... | |
unsafe int | NxColorValue [get, set] |
Returns or sets the NX color value. More... | |
The Electrical ShieldDevice corresponds to a shield instance of Routing.Electrical.ElectricalStockDevice .
An electrical shield device is both an assembly definition and a electrical stock device.
Creator not available in KF.
Created in NX4.0.2