NXOpen .NET Reference
12.0.0
|
Describes a cable's stock. More...
Properties | |
unsafe int | CableLocation [get, set] |
Returns or sets the cable stock's location More... | |
unsafe double | CoverThickness [get, set] |
Returns or sets the thickness of the cable's covering. More... | |
unsafe double | WireSpacing [get, set] |
Returns or sets the separation between wires in a cable. More... | |
Properties inherited from NXOpen.Routing.Electrical.ElectricalStockDefinition | |
unsafe NXOpen.Routing.Electrical.ElectricalStockDefinition.SectionType | CrossSectionType [get, set] |
Returns or sets the cross section type of stock More... | |
unsafe double | Gauge [get, set] |
Returns or sets the gauge of stock More... | |
unsafe double | Height [get, set] |
Returns or sets the height of stock More... | |
unsafe double | LinearDensity [get, set] |
Returns or sets the linear density of stock More... | |
unsafe double | MinBendRadius [get, set] |
Returns or sets the min bend radius of stock More... | |
unsafe double | Width [get, set] |
Returns or sets the width of stock More... | |
unsafe string | WireType [get, set] |
Returns or sets the wire type of stock More... | |
Properties inherited from NXOpen.Routing.StockDefinition | |
unsafe double | OuterDiameter [get, set] |
Returns or sets the outer diameter More... | |
Properties inherited from NXOpen.Routing.ItemDefinition | |
unsafe NXOpen.Part | DefiningNxObject [get] |
Returns the NX object associated with the item definition object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Routing.Electrical.ElectricalStockDefinition | |
enum | SectionType { Circular, Rectangular } |
Stock section type. More... | |
Public Member Functions inherited from NXOpen.Routing.RouteObject | |
unsafe NXOpen.Routing.CharacteristicList | GetCharacteristics () |
Get all of the characteristics values on the this object. More... | |
unsafe void | SetCharacteristics (NXOpen.Routing.CharacteristicList values) |
Set all of the characteristics values on this object. More... | |
unsafe int | GetIntegerCharacteristic (string name) |
Get the value of an integer characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, int value) |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe double | GetRealCharacteristic (string name) |
Get the value of a real characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, double value) |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe string | GetStringCharacteristic (string name) |
Get the value of a string characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, string value) |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe void | DeleteCharacterstics (NXOpen.Routing.CharacteristicList values) |
Removes the input list of characteristics from this object. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetDestinationCharacteristics () |
Returns the destination characteristics from the input object. More... | |
unsafe void | SetCharacteristic2 (string title, int value) |
Sets or creates an integer type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, double value) |
Sets or creates a double type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, string value) |
Sets or creates a string type type attribute associated with the input title. More... | |
unsafe void | SetCharacteristics2 (NXOpen.Routing.CharacteristicList values) |
Sets all attributes associated with the titles from the input list, creating new attributes for the ones that don't exist already. More... | |
Describes a cable's stock.
Contains characteristics of the material that makes up the cable.
See the NX Routing help for detailed information on the Connection data model.
Creator not available in KF.
Created in NX4.0.2
|
getset |
Returns or sets the cable stock's location
Created in NX4.0.2
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the thickness of the cable's covering.
Created in NX4.0.2
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the separation between wires in a cable.
Created in NX4.0.2
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")