NXOpen .NET Reference
12.0.0
|
Represents Routing DesignRuleOverride object More...
Properties | |
unsafe string | Reason [get, set] |
Returns or sets the reason of the design rule override is returned More... | |
unsafe int | TimeStamp [get, set] |
Returns or sets the time stamp of the design rule override is returned More... | |
unsafe string | User [get, set] |
Returns or sets the user of the design rule override is returned More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Represents Routing DesignRuleOverride object
Creator not available in KF.
Created in NX4.0.2
|
getset |
Returns or sets the reason of the design rule override is returned
Created in NX4.0.2
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the time stamp of the design rule override is returned
Created in NX4.0.2
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the user of the design rule override is returned
Created in NX4.0.2
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")