NXOpen .NET Reference
12.0.0
|
Builder class for Cope Corner object More...
Public Member Functions | |
unsafe void | SetStockList (NXOpen.Routing.Stock[] objects) |
Set the NXOpen.Routing.Stock object list when list box is updated. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObject | SelectControlPoint [get] |
Returns the user selected NXOpen.Routing.ControlPoint for cope corner creation. More... | |
unsafe NXOpen.SelectNXObjectList | SelectCopeStock [get] |
Returns the user selected correct object where correct object is NXOpen.Routing.Stock and NXOpen.Routing.ISegment . More... | |
Builder class for Cope Corner object
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateCopeCornerBuilder
Created in NX7.5.0
Deprecated in NX8.0.0. Use NXOpen.Routing.AssignCornerBuilder instead.
unsafe void NXOpen.Routing.CopeCornerBuilder.SetStockList | ( | NXOpen.Routing.Stock[] | objects | ) |
Set the NXOpen.Routing.Stock object list when list box is updated.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced")
objects | Routing Stocks for cope creation |
|
get |
Returns the user selected NXOpen.Routing.ControlPoint for cope corner creation.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced")
|
get |
Returns the user selected correct object where correct object is NXOpen.Routing.Stock and NXOpen.Routing.ISegment .
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced")