NXOpen .NET Reference
12.0.0
|
Builder class for Assign Corner which creates corner More...
Public Member Functions | |
unsafe void | SetStockList (NXOpen.Routing.Stock[] stockObjects) |
Set the NXOpen.Routing.Stock object list when list box is updated. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetBendCornerAttributes () |
Corner Attributes More... | |
unsafe void | SetBendCornerAttributes (NXOpen.Routing.CharacteristicList selectedRowAttributesCharxList) |
Corner Attributes More... | |
unsafe NXOpen.NXObject | GetAttributeHolder () |
Gets Attribute holder in builder, which is user for template attribute assignment. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | ReverseValue [get, set] |
Returns or sets the value to store whether reverse order (for bend creation) or not More... | |
unsafe NXOpen.Routing.CornerTypeBuilder | RouteAssignCornerCornerBlock [get] |
Returns the route assign corner corner block More... | |
unsafe NXOpen.SelectNXObject | RouteAssignCornerEndObject [get] |
Returns the route assign corner end objects. More... | |
unsafe NXOpen.Routing.RouteObjectCollector | RouteAssignCornerRouteSelection [get] |
Returns the routing object colletor More... | |
unsafe NXOpen.SelectNXObject | RouteAssignCornerStartObject [get] |
Returns the route assign corner start objects. More... | |
unsafe NXOpen.SelectNXObjectList | SelectCopeStock [get] |
Returns the user selected correct object where correct object is NXOpen.Routing.Stock and NXOpen.Routing.ISegment . More... | |
unsafe NXOpen.Routing.RouteObjectCollector | UBendSelection [get] |
Returns the routing object collector for ubend More... | |
Builder class for Assign Corner which creates corner
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateAssignCornerBuilder
Default values.
Property | Value |
---|---|
RouteAssignCornerCornerBlock.RouteCornerBendMethods |
Radius |
RouteAssignCornerCornerBlock.RouteCornerBendOptions |
Radius |
RouteAssignCornerCornerBlock.RouteCornerRadius.Value |
0 (millimeters part), 0 (inches part) |
RouteAssignCornerCornerBlock.RouteCornerRatioToDiameter.Value |
0 (millimeters part), 0 (inches part) |
RouteAssignCornerCornerBlock.RouteCornerRequireLinearSolution |
0 |
RouteAssignCornerCornerBlock.RouteCornerTypeOptions |
None |
Created in NX6.0.0
unsafe NXOpen.NXObject NXOpen.Routing.AssignCornerBuilder.GetAttributeHolder | ( | ) |
Gets Attribute holder in builder, which is user for template attribute assignment.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
unsafe NXOpen.Routing.CharacteristicList NXOpen.Routing.AssignCornerBuilder.GetBendCornerAttributes | ( | ) |
Corner Attributes
Created in NX12.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Routing.AssignCornerBuilder.SetBendCornerAttributes | ( | NXOpen.Routing.CharacteristicList | selectedRowAttributesCharxList | ) |
Corner Attributes
Created in NX12.0.0
License requirements: routing_base ("Routing Basic")
selectedRowAttributesCharxList |
unsafe void NXOpen.Routing.AssignCornerBuilder.SetStockList | ( | NXOpen.Routing.Stock[] | stockObjects | ) |
Set the NXOpen.Routing.Stock object list when list box is updated.
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
stockObjects | Routing Stocks for cope creation |
|
getset |
Returns or sets the value to store whether reverse order (for bend creation) or not
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the route assign corner corner block
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the route assign corner end objects.
Valid start objects objects are NXOpen.Routing.ControlPoint and NXOpen.Routing.ISegment
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the routing object colletor
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the route assign corner start objects.
Valid start objects are NXOpen.Routing.ControlPoint and NXOpen.Routing.ISegment
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the user selected correct object where correct object is NXOpen.Routing.Stock and NXOpen.Routing.ISegment .
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the routing object collector for ubend
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")