NXOpen .NET Reference
12.0.0
|
Contains setting for corner creation. More...
Public Types | |
enum | Type { None, Miter, Bend, SBend, SElbow, UBend, UElbow, Cope, MiteredBend } |
Defines the type of bend available for bend creation. More... | |
enum | BendOptions { Radius, RatioToDiameter, BendRadiusTable } |
Methods available for bend creation. More... | |
enum | BendMethods { Radius, RatioToDiameter, BendRadiusTable, InnerRadius } |
Methods available for bend creation. More... | |
Public Member Functions | |
unsafe void | RouteCornerSpecifyElbow () |
Route specify elbow More... | |
unsafe void | RouteCornerAlternateSolution () |
Route alternate solution More... | |
unsafe void | RouteCornerImportBendRadiusTable () |
Import bend radius table More... | |
unsafe void | RouteCornerBendRadiusInfo () |
Bend corner info More... | |
unsafe NXOpen.Routing.CharacteristicList | GetElbowPart () |
Returns the created elbow part More... | |
unsafe void | SetElbowPart (NXOpen.Routing.CharacteristicList elbowPart) |
Sets the elbow part to be used for elbow creation More... | |
unsafe NXOpen.Routing.CharacteristicList | GetElbowAppliedCharx () |
Returns the applied charx of elbow part More... | |
unsafe void | SetElbowAppliedCharx (NXOpen.Routing.CharacteristicList elbowPart) |
Sets the applied charx for elbow creation More... | |
unsafe void | ImportBendRadiusTable (string bendTableFilename) |
Imports bend radius table More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Routing.CornerTypeBuilder.BendMethods | RouteCornerBendMethods [get, set] |
Returns or sets the route corner bend options More... | |
unsafe NXOpen.Routing.CornerTypeBuilder.BendOptions | RouteCornerBendOptions [get, set] |
Returns or sets the route corner bend options More... | |
unsafe string | RouteCornerBendTable [get, set] |
Returns or sets the name of bend radius table More... | |
unsafe int | RouteCornerNumberOfMiters [get, set] |
Returns or sets the number of miter in mitered bend corner More... | |
unsafe NXOpen.Expression | RouteCornerRadius [get] |
Returns the route corner radius More... | |
unsafe NXOpen.Expression | RouteCornerRatioToDiameter [get] |
Returns the route corner ratio to diameter More... | |
unsafe bool | RouteCornerRequireLinearSolution [get, set] |
Returns or sets the route corner require linear solution More... | |
unsafe NXOpen.Routing.CornerTypeBuilder.Type | RouteCornerTypeOptions [get, set] |
Returns or sets the route corner type options More... | |
Contains setting for corner creation.
Type of bend to be created and the method to create the corner.
Created in NX6.0.0
Methods available for bend creation.
unsafe NXOpen.Routing.CharacteristicList NXOpen.Routing.CornerTypeBuilder.GetElbowAppliedCharx | ( | ) |
Returns the applied charx of elbow part
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
unsafe NXOpen.Routing.CharacteristicList NXOpen.Routing.CornerTypeBuilder.GetElbowPart | ( | ) |
Returns the created elbow part
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Routing.CornerTypeBuilder.ImportBendRadiusTable | ( | string | bendTableFilename | ) |
Imports bend radius table
Created in NX9.0.2
License requirements: routing_base ("Routing Basic")
bendTableFilename |
unsafe void NXOpen.Routing.CornerTypeBuilder.RouteCornerAlternateSolution | ( | ) |
Route alternate solution
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Routing.CornerTypeBuilder.RouteCornerBendRadiusInfo | ( | ) |
Bend corner info
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Routing.CornerTypeBuilder.RouteCornerImportBendRadiusTable | ( | ) |
Import bend radius table
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Routing.CornerTypeBuilder.RouteCornerSpecifyElbow | ( | ) |
Route specify elbow
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Routing.CornerTypeBuilder.SetElbowAppliedCharx | ( | NXOpen.Routing.CharacteristicList | elbowPart | ) |
Sets the applied charx for elbow creation
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
elbowPart | Characteristic list used to find the appropriate |
unsafe void NXOpen.Routing.CornerTypeBuilder.SetElbowPart | ( | NXOpen.Routing.CharacteristicList | elbowPart | ) |
Sets the elbow part to be used for elbow creation
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
elbowPart | Characteristic list used to find the appropriate |
unsafe bool NXOpen.Routing.CornerTypeBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the route corner bend options
Created in NX8.5.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the route corner bend options
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.Routing.CornerTypeBuilder.RouteCornerBendMethods instead.
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the name of bend radius table
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the number of miter in mitered bend corner
Created in NX8.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the route corner radius
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the route corner ratio to diameter
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the route corner require linear solution
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the route corner type options
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")