NXOpen .NET Reference
12.0.0
|
Represents the report manager. More...
Public Member Functions | |
unsafe NXOpen.Report.ResultXmlFileWriter | CreateResultXmlFileWriter () |
Creates a new NXOpen.Report.ResultXmlFileWriter object. More... | |
unsafe void | GetOriginalImageDimension (string imageFullFileName, out double width, out double height) |
Gets the original dimension of a given image file. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.Report.AutomationLogger | AutomationLogger [get] |
Returns the NXOpen.Report.AutomationLogger belonging to the report manager More... | |
NXOpen.Report.CommandManager | CommandManager [get] |
Returns the NXOpen.Report.CommandManager belonging to the report manager More... | |
unsafe NXOpen.Report.ReportPreference | Preference [get] |
Returns the report preference. More... | |
Represents the report manager.
To obtain an instance of this class use NXOpen.Session.ReportManager .
Created in NX11.0.0
unsafe NXOpen.Report.ResultXmlFileWriter NXOpen.Report.ReportManager.CreateResultXmlFileWriter | ( | ) |
Creates a new NXOpen.Report.ResultXmlFileWriter object.
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Report.ReportManager.GetOriginalImageDimension | ( | string | imageFullFileName, |
out double | width, | ||
out double | height | ||
) |
Gets the original dimension of a given image file.
Created in NX11.0.0
License requirements: None.
imageFullFileName | the full image file name |
width | |
height |
|
get |
Returns the NXOpen.Report.AutomationLogger belonging to the report manager
Created in NX11.0.0
|
get |
Returns the NXOpen.Report.CommandManager belonging to the report manager
Created in NX11.0.0
|
get |
Returns the report preference.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the tag of this object.