NXOpen .NET Reference
12.0.0
|
Represents the automation logger to log information for report automation program. More...
Public Types | |
enum | MessageType { Empty, Information, Debug, Exception } |
Represents the automation logger message type. More... | |
Public Member Functions | |
unsafe void | LogMessage (string message) |
Adds debug message to the logger. More... | |
unsafe void | LogMessage (string message, NXOpen.Report.AutomationLogger.MessageType messageType) |
Adds required type of message to the logger. More... | |
unsafe void | Clear () |
Clears the messages in the logger. More... | |
unsafe void | SaveLog (string logFileName) |
Saves the messages in the logger to a file. More... | |
unsafe bool | IsEmpty () |
Has messages in the logger. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the automation logger to log information for report automation program.
No support KF.
Created in NX11.0.0
unsafe void NXOpen.Report.AutomationLogger.Clear | ( | ) |
Clears the messages in the logger.
Created in NX11.0.0
License requirements: None.
unsafe bool NXOpen.Report.AutomationLogger.IsEmpty | ( | ) |
Has messages in the logger.
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Report.AutomationLogger.LogMessage | ( | string | message | ) |
Adds debug message to the logger.
Created in NX11.0.0
License requirements: None.
message |
unsafe void NXOpen.Report.AutomationLogger.LogMessage | ( | string | message, |
NXOpen.Report.AutomationLogger.MessageType | messageType | ||
) |
Adds required type of message to the logger.
Created in NX11.0.0
License requirements: None.
message | |
messageType |
unsafe void NXOpen.Report.AutomationLogger.SaveLog | ( | string | logFileName | ) |
Saves the messages in the logger to a file.
Created in NX11.0.0
License requirements: None.
logFileName |
|
get |
Returns the tag of this object.