NXOpen .NET Reference
12.0.0
|
Represents the command manager. More...
Public Member Functions | |
unsafe void | ExportCommandsToLibraryFile (NXOpen.Report.Command[] pCommands, string libraryFile) |
Export selected commands to a library folder zip file. More... | |
unsafe void | GetCommandLibraries (out NXOpen.Report.CommandLibrary[] pCommandLibraries) |
Gets all command libraries. More... | |
unsafe NXOpen.Report.CommandBuilder | CreateCommandBuilder (NXOpen.Report.CommandLibrary commandLibrary, NXOpen.Report.Command command) |
Creates the command builder. More... | |
unsafe NXOpen.Report.CommandImporter | NewCommandImporter (NXOpen.Report.CommandLibrary pCommandLibrary, string libraryFile) |
Creates a transient object NXOpen.Report.CommandImporter to import the selected commands of a command library file to a command library. More... | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the TaggedObject with the given identifier as recorded in a journal. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the command manager.
Not support KF.
Created in NX11.0.0
unsafe NXOpen.Report.CommandBuilder NXOpen.Report.CommandManager.CreateCommandBuilder | ( | NXOpen.Report.CommandLibrary | commandLibrary, |
NXOpen.Report.Command | command | ||
) |
Creates the command builder.
Created in NX11.0.0
License requirements: None.
commandLibrary | |
command |
unsafe void NXOpen.Report.CommandManager.ExportCommandsToLibraryFile | ( | NXOpen.Report.Command[] | pCommands, |
string | libraryFile | ||
) |
Export selected commands to a library folder zip file.
Created in NX11.0.0
License requirements: None.
pCommands | |
libraryFile | Library folder zip file name with full path |
unsafe NXOpen.TaggedObject NXOpen.Report.CommandManager.Find | ( | string | journalIdentifier | ) |
Finds the TaggedObject with the given identifier as recorded in a journal.
Created in NX11.0.0
License requirements: None.
journalIdentifier | Identifier of the TaggedObject to be found |
unsafe void NXOpen.Report.CommandManager.GetCommandLibraries | ( | out NXOpen.Report.CommandLibrary[] | pCommandLibraries | ) |
Gets all command libraries.
Created in NX11.0.0
License requirements: None.
pCommandLibraries |
unsafe NXOpen.Report.CommandImporter NXOpen.Report.CommandManager.NewCommandImporter | ( | NXOpen.Report.CommandLibrary | pCommandLibrary, |
string | libraryFile | ||
) |
Creates a transient object NXOpen.Report.CommandImporter to import the selected commands of a command library file to a command library.
The object should be destroyed after finishing import.
Created in NX11.0.0
License requirements: None.
pCommandLibrary | |
libraryFile | Library folder zip file name with full path |
|
get |
Returns the tag of this object.