NXOpen .NET Reference
12.0.0
|
Represents a command importer to import the commands into command libary. More...
Public Types | |
enum | OverrideOption { Ignore, Replace, Copy } |
Represents the override option when there is already a command existing. More... | |
Public Member Functions | |
unsafe void | GetImportCandidates (out NXOpen.Report.Command[] pCommands) |
Gets all candidate commands in library file. More... | |
unsafe void | ImportCommands (int[] pCommandIndexes) |
Imports the selected commands into command library. More... | |
Protected Member Functions | |
override void | FreeResource () |
Destroys the object More... | |
Properties | |
unsafe NXOpen.Report.CommandImporter.OverrideOption | ImportOption [get, set] |
Returns or sets the command override option. More... | |
Represents a command importer to import the commands into command libary.
Created in NX11.0.0
|
protected |
Destroys the object
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Report.CommandImporter.GetImportCandidates | ( | out NXOpen.Report.Command[] | pCommands | ) |
Gets all candidate commands in library file.
Created in NX11.0.0
License requirements: None.
pCommands |
unsafe void NXOpen.Report.CommandImporter.ImportCommands | ( | int[] | pCommandIndexes | ) |
Imports the selected commands into command library.
Created in NX11.0.0
License requirements: None.
pCommandIndexes |
|
getset |
Returns or sets the command override option.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.