NXOpen .NET Reference
12.0.0
|
Manages the preference data. More...
Public Member Functions | |
unsafe void | SaveMemoryFile () |
Saves preference settings to memory file More... | |
Properties | |
unsafe int | MaximumRecentReportDocumentCount [get, set] |
Returns or sets the maximum count of the recent report documents which could be viewed More... | |
unsafe bool | OpenReportDocumentAfterExport [get, set] |
Returns or sets the option indicates whether to open report document after exporting report More... | |
unsafe bool | SearchTemplateFromSiteDirectory [get, set] |
Returns or sets the option indicates whether to use site template directory as start to choose a report template file More... | |
unsafe bool | UsePartDirectoryAsDefaultExportLocation [get, set] |
Returns or sets the option indicates whehter to use part direcotry as default report document location More... | |
unsafe bool | ViewImageAfterSnapshotting [get, set] |
Returns or sets the option indicates whether to view image after snopshotting More... | |
Manages the preference data.
Not support KF.
Created in NX11.0.0
unsafe void NXOpen.Report.ReportPreference.SaveMemoryFile | ( | ) |
Saves preference settings to memory file
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the maximum count of the recent report documents which could be viewed
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option indicates whether to open report document after exporting report
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option indicates whether to use site template directory as start to choose a report template file
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option indicates whehter to use part direcotry as default report document location
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option indicates whether to view image after snopshotting
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.