NXOpen .NET Reference
12.0.0
|
Represents a manager the of press line simulation application builders More...
Static Public Member Functions | |
static ApplicationManager | GetApplicationManager (NXOpen.Session owner) |
Returns the ApplicationManager object for the running session which serves as the 'gateway' class for the application API. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a manager the of press line simulation application builders
To obtain an instance of this class, refer to NXOpen.Session
Created in NX12.0.0
unsafe NXOpen.PressLineSimulation.ConvertFromDieValidationBuilder NXOpen.PressLineSimulation.ApplicationManager.CreateConvertFromDieValidationBuilder | ( | NXOpen.Part | part | ) |
Creates a PressLineSimulation.ConvertFromDieValidationBuilder
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
part |
unsafe NXOpen.PressLineSimulation.CushionControlBuilder NXOpen.PressLineSimulation.ApplicationManager.CreateCushionControlBuilder | ( | NXOpen.Part | part, |
NXOpen.PressLineSimulation.CushionControl | hydraulicLifter | ||
) |
Creates a PressLineSimulation.CushionControlBuilder
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
part | |
hydraulicLifter |
unsafe NXOpen.PressLineSimulation.HydraulicLifterBuilder NXOpen.PressLineSimulation.ApplicationManager.CreateHydraulicLifterBuilder | ( | NXOpen.Part | part, |
NXOpen.PressLineSimulation.HydraulicLifter | hydraulicLifter | ||
) |
Creates a PressLineSimulation.HydraulicLifterBuilder
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
part | |
hydraulicLifter |
unsafe NXOpen.PressLineSimulation.HydraulicLifterListBuilder NXOpen.PressLineSimulation.ApplicationManager.CreateHydraulicLifterListBuilder | ( | NXOpen.Part | part | ) |
Creates a PressLineSimulation.HydraulicLifterListBuilder
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
part |
unsafe NXOpen.PressLineSimulation.LinearCamBuilder NXOpen.PressLineSimulation.ApplicationManager.CreateLinearCamBuilder | ( | NXOpen.Part | part, |
NXOpen.PressLineSimulation.LinearCam | linearCam | ||
) |
Creates a PressLineSimulation.LinearCamBuilder
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
part | |
linearCam |
unsafe NXOpen.PressLineSimulation.LinearCamListBuilder NXOpen.PressLineSimulation.ApplicationManager.CreateLinearCamListBuilder | ( | NXOpen.Part | part | ) |
Creates a PressLineSimulation.LinearCamListBuilder
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
part |
unsafe NXOpen.PressLineSimulation.MachineAdjustmentBuilderListBuilder NXOpen.PressLineSimulation.ApplicationManager.CreateMachineAdjustmentBuilderListBuilder | ( | NXOpen.Part | part | ) |
Creates a PressLineSimulation.MachineAdjustmentBuilderListBuilder
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
part |
unsafe NXOpen.PressLineSimulation.MotionCurvesBuilder NXOpen.PressLineSimulation.ApplicationManager.CreateMotionCurvesBuilder | ( | NXOpen.Part | part | ) |
Creates a PressLineSimulation.MotionCurvesBuilder
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
part |
unsafe NXOpen.PressLineSimulation.MountPointBuilderListBuilder NXOpen.PressLineSimulation.ApplicationManager.CreateMountPointBuilderListBuilder | ( | NXOpen.Part | part | ) |
Creates a PressLineSimulation.MountPointBuilderListBuilder
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
part |
unsafe NXOpen.PressLineSimulation.RotaryCamBuilder NXOpen.PressLineSimulation.ApplicationManager.CreateRotaryCamBuilder | ( | NXOpen.Part | part, |
NXOpen.PressLineSimulation.RotaryCam | rotaryCam | ||
) |
Creates a PressLineSimulation.RotaryCamBuilder
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
part | |
rotaryCam |
unsafe NXOpen.PressLineSimulation.RotaryCamListBuilder NXOpen.PressLineSimulation.ApplicationManager.CreateRotaryCamListBuilder | ( | NXOpen.Part | part | ) |
Creates a PressLineSimulation.RotaryCamListBuilder
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
part |
unsafe NXOpen.PressLineSimulation.SetPressModelBuilder NXOpen.PressLineSimulation.ApplicationManager.CreateSetPressModelBuilder | ( | ) |
Creates a PressLineSimulation.SetPressModelBuilder
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
unsafe NXOpen.PressLineSimulation.UserMotionBuilder NXOpen.PressLineSimulation.ApplicationManager.CreateUserMotionBuilder | ( | NXOpen.Part | part, |
NXOpen.PressLineSimulation.UserMotion | userMotion | ||
) |
Creates a PressLineSimulation.UserMotionBuilder
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
part | |
userMotion |
unsafe NXOpen.PressLineSimulation.UserMotionListBuilder NXOpen.PressLineSimulation.ApplicationManager.CreateUserMotionListBuilder | ( | NXOpen.Part | part | ) |
Creates a PressLineSimulation.UserMotionListBuilder
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
part |
|
static |
Returns the ApplicationManager object for the running session which serves as the 'gateway' class for the application API.
References to all other objects in this API are obtained either directly or indirectly via methods and properties on this class. Platform Session should be initialized using 'GetSession' method from NXOpen API prior to this call.
|
get |
Returns the tag of this object.