NXOpen .NET Reference
12.0.0
|
Represents a PressLineSimulation.UserMotionBuilder builder More...
Public Types | |
enum | MotionType { Linear, Rotary } |
The type of motion to create. More... | |
enum | CurveType { Calculate, FromFile } |
The method used to define the motion curve. More... | |
Public Member Functions | |
unsafe void | GetMotionCurve (out double[] curveValues) |
Get the motion curve values if type is set to from file. More... | |
unsafe void | SetMotionCurve (double[] curveValues) |
Set the motion curve values if type is set to from file. More... | |
unsafe void | SetOutOfDate () |
To set the out of date status of the motion. More... | |
unsafe void | DeleteCam () |
To delete the motion. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ComponentName [get, set] |
Returns or sets the simulation component name. More... | |
unsafe string | Description [get, set] |
Returns or sets the description of the motion. More... | |
unsafe bool | Disable [get, set] |
Returns or sets the disabled status of the motion. More... | |
unsafe NXOpen.SelectBodyList | MotionBodies [get] |
Returns the motion bodies. More... | |
unsafe NXOpen.Point | MotionOrigin [get, set] |
Returns or sets the motion vector origin More... | |
unsafe NXOpen.Direction | MotionVector [get, set] |
Returns or sets the motion vector. More... | |
unsafe double | PressStart [get, set] |
Returns or sets the press start angle. More... | |
unsafe double | PressStop [get, set] |
Returns or sets the press stop angle. More... | |
unsafe double | ReturnStart [get, set] |
Returns or sets the return start angle. More... | |
unsafe double | ReturnStop [get, set] |
Returns or sets the return stop angle. More... | |
unsafe NXOpen.PressLineSimulation.UserMotionBuilder.CurveType | TypeOfCurve [get, set] |
Returns or sets the method used to define the motion curve. More... | |
unsafe NXOpen.PressLineSimulation.UserMotionBuilder.MotionType | TypeOfMotion [get, set] |
Returns or sets the type of motion. More... | |
unsafe double | ValuesInitial [get, set] |
Returns or sets the initial value. More... | |
unsafe double | ValuesPeak [get, set] |
Returns or sets the peak value. More... | |
Represents a PressLineSimulation.UserMotionBuilder builder
To create a new instance of this class, use NXOpen.PressLineSimulation.ApplicationManager.CreateUserMotionBuilder
Default values.
Property | Value |
---|---|
Disable |
0 |
PressStart |
0 |
PressStop |
0 |
ReturnStart |
0 |
ReturnStop |
0 |
TypeOfCurve |
Calculate |
TypeOfMotion |
Linear |
ValuesInitial |
0 |
ValuesPeak |
0 |
Created in NX12.0.0
unsafe void NXOpen.PressLineSimulation.UserMotionBuilder.DeleteCam | ( | ) |
To delete the motion.
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
unsafe void NXOpen.PressLineSimulation.UserMotionBuilder.GetMotionCurve | ( | out double[] | curveValues | ) |
Get the motion curve values if type is set to from file.
Created in NX12.0.0
License requirements: None.
curveValues | The array of motion curve values. |
unsafe void NXOpen.PressLineSimulation.UserMotionBuilder.SetMotionCurve | ( | double[] | curveValues | ) |
Set the motion curve values if type is set to from file.
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
curveValues | The array of motion curve values. |
unsafe void NXOpen.PressLineSimulation.UserMotionBuilder.SetOutOfDate | ( | ) |
To set the out of date status of the motion.
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the simulation component name.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the description of the motion.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the disabled status of the motion.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
get |
Returns the motion bodies.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the motion vector origin
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the motion vector.
Defines the direction of motion for linear type and axis of rotation for rotary type.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the press start angle.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the press stop angle.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the return start angle.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the return stop angle.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the method used to define the motion curve.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the type of motion.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the initial value.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the peak value.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")